Octet® BLI Biosensors and Kits for a Diversity of Biomolecular Applications
Octet® Biolayer Interferometry (BLI) Biosensors Are:
- Ready-to-use with a fluidics-free design
- Available in a wide range of surface chemistries for use in a diverse set of biomolecular applications
- Coated with a proprietary biocompatible matrix that is uniform and non-denaturing with minimal non-specific binding
Biosensors can also be customized for unique applications. Multiple layers can be bound and detected, opening a vast array of approaches to detecting and characterizing biological interactions. To date, several million biosensor assays have been run on Octet® BLI systems, attesting to the high reproducibility, accuracy, precision and robustness of the platform. All sensor tips are manufactured in an ISO 9001:2008 certified facility.