CHO Host Cell Protein Detection

This technical note outlines a protocol for using the Sartorius-Cygnus Anti-CHO HCP Detection Kit in developing and routine running of process-independent assays on the Octet platform. The measurement involves a sandwich-type assay on an Anti-CHO HCP Biosensor that is pre-coated with the gold-standard 3G Anti-CHO HCP antibody from Cygnus Technologies. 

A completely hands-off, walk-away HCP assay analyzing 96 samples can be set up to run automatically on an Octet HTX instrument with results obtained in one hour. The assay can also be run on other 8- and 16-channel Octet instruments together with the Sidekick Station with time-to-results of 75 and 90 minutes, respectively.

Biosensor-based assay format for the detection of CHO HCP

Download Application Note

Related Product

Octet® BLI rapidly determines recombinant protein concentration as a control parameter in cell line development.

96-Channel Ultra High Throughput Octet System: Octet® RH96

Monitors up to 96 biosensors simultaneously, enabling label-free detection for protein quantitation and kinetic characterization at unmatched speed

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Please Complete the Form and Download the Application Note

Related Content

icon-octet-data-analysis-ht

Applications for Label-Free Detection

Explore More
icon-instrument-service

Octet® System Service and Support

Explore More
icon-supplement

Octet® BLI Resources

Explore More
icon-shopping-cart
Ready to Buy?