Octet® BLI Biosensors and Kits

For a Diversity of Biomolecular Applications

Octet® Bio-Layer Interferometry (BLI) Biosensors Are:

  • Ready-to-use with a fluidics-free design
  • Available in a wide range of surface chemistries for use in a diverse set of biomolecular applications
  • Coated with a proprietary biocompatible matrix that is uniform and non-denaturing with minimal non-specific binding

Biosensors can also be customized for unique applications. Multiple layers can be bound and detected, opening a vast array of approaches to detecting and characterizing biological interactions. To date, several million biosensor assays have been run on Octet® BLI systems, attesting to the high reproducibility, accuracy, precision and robustness of the platform. All sensor tips are manufactured in an ISO 9001:2008 certified facility.

Shop Now

Quickly find Octet® BLI products by searching by category or filtering by attributes.

Shop Octet® BLI Products and Consumables Now

Discover the Octet® AAVX Biosensor Workflow

Rapid Quantitation of AAV Capsids in Bioprocess Development for Gene Therapy Using Octet® BLI

Adeno-associated virus (AAV), with low immunogenicity and toxicity, has become one of the most promising viral vectors used for delivery of genetic material in gene therapy. AAV vector development and production at industrial scale requires an efficient method for accurate quantitation of viral capsids in both upstream and downstream bioprocessing.

Octet® Bio-Layer Interferometry (BLI) systems in combination with the Octet® AAVX Biosensors offer a rapid, label-free, and high-throughput method for quantification of AAV capsids. This video compares the Octet® AAVX biosensor workflow to that of ELISA at various stages in bioprocess development.

New Octet® Biosensors

Reliable and Versatile Solution for Characterization of FLAG®-Tagged Proteins

Octet® DYKDDDDK Biosensors offer a flexible platform for a broad range of high-throughput applications for FLAG®-tagged proteins including lead identification and optimization, cell line development, process development, and quality control. 

Explore Octet® DYKDDDDK  Biosensors

Reliable and Versatile Solution for Characterization of VHH Molecules

Octet® VHH Biosensors offer a flexible platform for a broad range of high-throughput applications including lead identification and optimization, cell line development, process development, and quality control. 

Explore Octet® VHH  Biosensors

Reliable and Versatile Solution for Characterization of RbIgG Proteins

Octet® ARC Biosensors offer a flexible platform for a broad range of high-throughput applications including lead identification and optimization, cell line development, process development, and quality control.

Explore Octet® ARC Biosensors

Explore Biosensors and Kits

BLI Detection Kits

icon-octet-family

Anti-CHO HCP Detection Kit

For CHO Host Cell Protein Detection

Explore More
icon-octet-family

Residual Protein A Detection Kit

For Quantitation of Leached Protein A in Bioprocess Samples

Explore More
icon-octet-family

GlyM Kit

High-Throughput Screening of Crude and Purified Monoclonal Antibodies (mAb) and Protein Samples

Details
icon-octet-family

Sialic Acid (GlyS) Kit

High throughput Glycan Screening of Crude and Purified Samples

Explore More

BLI Biosensors

icon-multiple-biosensors

Octet® AAVX Biosensors

For Quantitation of Adeno-Associated Virus Capsids

Explore More
icon-multiple-biosensors

Octet® AHC2 Biosensors

2nd Generation Anti-human IgG Fc Capture Biosensors for Quantitation and Kinetic Characterization of Human IgGs

Explore More
icon-multiple-biosensors

Octet® AHC Biosensors

For Label-Free Immobilization and Subsequent Kinetic Characterization of Human IgG or other Human Fc-containing Proteins

Explore More
icon-multiple-biosensors

Octet® AHQ Biosensors

For Determination of Antibody Concentration

Explore More
icon-multiple-biosensors

Octet® AMC2 Biosensors

For Quantitation and Kinetic Characterization of Murine IgG Antibodies

Explore More
icon-multiple-biosensors

Octet® AMC Biosensors

For Immobilization and Subsequent Kinetic Characterization of Mouse IgGs and other Fc-Containing Proteins

Explore More
icon-multiple-biosensors

Octet® AMQ Biosensors

For Determination of Antibody Concentration

Explore More
icon-multiple-biosensors

Octet® APS Biosensors

For Hydrophobic Immobilization of Proteins

Explore More
icon-multiple-biosensors

Octet® AR2G Biosensors

EDC/Sulfo-NHS Based Immobilization for Kinetic Characterization of Primary Amine Containing Biomolecules

Explore More
icon-multiple-biosensors

Octet® ARC Biosensors

Anti-Rabbit IgG for Quantitation and Kinetic Analysis of Rabbit IgGs and IgG-Derived Fc-Fusion Proteins

Explore More
icon-multiple-biosensors

Octet® DYKDDDDK Biosensors

For Quantitation and Kinetic Characterization of FLAG®-Tagged Proteins

Explore More
icon-multiple-biosensors

Octet® FAB2G Biosensors

For Label-Free Detection, Quantitation, and Kinetic Analysis of Human Fab and IgG

Explore More
icon-multiple-biosensors

Octet® GST Biosensors

For Quantitation and Kinetic Characterization of GST-tagged Biomolecules

Explore More
icon-multiple-biosensors

Octet® HIS1K Biosensors

For Label-Free Quantitation and Kinetic Analysis of His-Tagged Recombinant Proteins

Explore More
icon-multiple-biosensors

Octet® HIS2 Biosensors

For Label-Free Quantitation of HIS-tagged Proteins

Explore More
icon-multiple-biosensors

Octet® NTA Biosensors

For Quantitation and Kinetic Characterization of HIS-tagged Biomolecules

Explore More
icon-multiple-biosensors

Octet® ProA Biosensors

For Determination of Antibody Concentration

Explore More
icon-multiple-biosensors

Octet® ProG Biosensors

For Determination of Antibody Concentration

Explore More
icon-multiple-biosensors

Octet® ProL Biosensors

For Whole Molecule Antibody and Antibody Fragment Quantitation

Explore More
icon-multiple-biosensors

Octet® SA Biosensors

For Kinetic Analysis, Screening, and Quantitation of Most Proteins

Explore More
icon-multiple-biosensors

Octet® SSA Biosensors

For Analysis of Small Molecule-Protein Interactions and Fragment Screening

Explore More
icon-multiple-biosensors

Octet® SAX Biosensors

For High Precision Quantitation and Kinetic Analysis

Explore More
icon-multiple-biosensors

Octet® SAX2 Biosensors

For High Precision and Reproducible Kinetic Characterization and Custom Quantitation

Explore More
icon-multiple-biosensors

Octet® VHH Biosensors

For kinetic and quantitation analysis of the variable domain of a heavy chain-only antibodies (VHH)

Explore More

Resources

Educational Resources

7000+ Octet publications

Octet® Publication Database

Peer-reviewed publication references covering a large variety of research areas.

Imagery of adeno-associated vector genome. Two capsids are present one empty the other full, with DNA cargo. For AAV empty/full ratio assay in gene therapy.
Technical Note

Still Analyzing AAV Empty/Full Ratio the Hard Way?

Experience a novel, rapid, and high-throughput approach for determining AAV empty/full ratio in as little as 30 minutes.

Application Note

Octet® AMC2 Biosensors Application Note

This application note discusses the key advantages of the Octet® AMC2 Biosensors and presents data generated at multiple user sites.

Octet® AAVX Biosensors for Rapid and Direct Quantitation of AAV Capsids
Application Note

Measure AAV Titer in as Little as 15 Minutes

Rapid Quantitation of AAV Capsids for Various Serotypes for Bioprocess Development and Quality Control in Gene Therapy

CHO Host Cell Protein Detection
Technical Note

CHO Host Cell Protein Detection

Designed for a rapid high-throughput quantitation of residual CHO Host Cell Proteins (HCPs) in bioprocessing samples during production and development...

app note cover
Application Note

Mannose Glycans Content Screening for Human-mAb Samples

A novel approach for relative mannose content screening and ranking of human monoclonal antibody (mAb) samples using the Octet® GlyM Kit

technical note cover
Technical Note

Octet® AHC2 Biosensors

For Quantitation and Kinetic Characterization of Human Fc-Region Containing Proteins

application note cover
Application Note

Second Generation Anti-Human IgG Fc Capture Biosensors

For Affinity Characterization of Human IgG-Antigen Interactions and Quantitation of Human IgGs or Human Fc Region Containing Proteins 

A Rapid Method to Quantitatively Screen Bispecific Antibodies Using Protein A and Octet® His1K Biosensors
Application Note

A Rapid Method to Quantitatively Screen Bispecific Antibody

Learn how scientists at Celgene developed a screening process to identify pools and clones with higher concentrations of bispecific antibodies.

app note cover
Application Note

Customized Quantitation of Recombinant Therapeutic Proteins

Using Octet® SAX Biosensors

Octet® High Precision Streptavidin 2.0 (SAX2) Biosensors
Technical Note

High Precision Streptavidin 2.0 (SAX2) Biosensors

Streptavidin is often deployed as the molecule of choice for covalent linking to solid surfaces for ligand binding assays applications.

Application Note

MAb Quantitation Protein A HPLC vs Protein A Bio-Layer Interferometry

Rapid, accurate and cost-effective quantitation of monoclonal antibodies (MAbs) is essential for bioprocessing.

Product Resources

Technical Note

Batch Immobilization of a Biotinylated Ligand onto Streptavidin Biosensors and High Precision Streptavidin Biosensors (SAX, SAX2)

PDF | 657.9 KB
Technical Note

Analysis of FLAG Proteins on the Octet® BLI Platform Using SAX or SAX2 Biosensors

PDF | 901.4 KB
Flyer

Octet® AT: For Octet® BLI Biosensor Transfer

PDF | 736.8 KB
selection guide
Flyer

Octet® BLI Biosensor Selection Guide

PDF | 1.4 MB
Octet AAVX Biosensors for Quantitation of AAV Capsids
Technical Note

Octet® AAVX Biosensors for Quantitation of AAV Capsids

PDF | 2.0 MB
technical note cover
Technical Note

Host Cell Protein Detection

PDF | 952.5 KB
technical note cover
Technical Note

Anti-Penta HIS (HIS1K) Biosensors for Label-Free Analysis of HIS-Tagged Proteins

PDF | 1.5 MB
technical note cover
Technical Note

Octet® Anti-Mouse IgG Fc Capture (AMC) Biosensors

PDF | 678.2 KB
Rapid Analysis of Fab Fragments and IgG with Anti-Human Fab2G Biosensors
Technical Note

Rapid Analysis of Fab Fragments and IgG with Anti-Human Fab2G Biosensors

PDF | 1.8 MB
Anti-HIS (HIS2) Biosensor Quantitation Assays technical note
Technical Note

Anti-HIS (HIS2) Biosensor Quantitation Assays

PDF | 630.9 KB
Octet® NTA Biosensor Quantitation Assays technical note
Technical Note

Octet® NTA Biosensor Quantitation Assays

PDF | 551.2 KB
Octet® NTA Biosensor Kinetic Assays technical note
Technical Note

Octet® NTA Biosensor Kinetic Assays

PDF | 589.8 KB
Octet® GST Biosensor Quantitation Assays
Technical Note

Octet® GST Biosensor Quantitation Assays

PDF | 600.2 KB
Octet® GST Biosensor Kinetics Assays technical note
Technical Note

Octet® GST Biosensor Kinetics Assays

PDF | 348.6 KB
Amine Reactive Second-Generation (AR2G) Biosensors
Technical Note

Amine Reactive Second-Generation (AR2G) Biosensors

PDF | 723.9 KB
Octet GlyM Kit Technical Note
Technical Note

Octet® GlyM Kit - For High-Throughput Mannose Glycans Screening of Crude and Purified mAb and Non-mAb Protein Samples

PDF | 2.2 MB
Technical Note

Investigating Synthetic Immune Recruitment by Proximity Inducing Molecules: Validation of Covalent Immune Recruiter (CIRs) function using the Octet Platform

PDF | 1.3 MB
technical note cover
Technical Note

Biotinylation of Proteins for Immobilization onto Streptavidin Biosensors

PDF | 515.3 KB
Residual Protein A Detection Kit
Technical Note

Residual Protein A Detection Kit

PDF | 1.8 MB
Technical Note

High Precision Streptavidin Biosensor (SAX) Quantitation and Kinetic Assays

PDF | 3.6 MB
Octet® Amine Reactive SecondGeneration (AR2G) Reagent Kit technical note
Technical Note

Octet® Amine Reactive Second-Generation (AR2G) Reagent Kit

PDF | 369.1 KB

Frequently Asked Questions

Sartorius offers Octet® NTA, HIS1K and Anti-HIS (HIS2) biosensors. 

Use Octet® HIS1K Biosensors when you need very stable capture of His‑tagged proteins—especially in complex matrices and for long dissociation phases or tight binders. 

Use Octet® NTA biosensors for fast, economical, universal capture of His-tagged proteins for screening, rank-ordering, or epitope binning with purified samples in chelator‑ and imidazole‑free buffers. 

Choose Octet® Anti‑HIS (HIS2) biosensors as an antibody‑based alternative for screening and quantitation in cleaner buffers; it’s generally less stable than HIS1K for demanding kinetic assays.

We do not specify a maximum temperature for Octet® biosensor tip holders, as they are far less temperature-sensitive than the coating material on the biosensor tip. Therefore, it is not recommended to heat the tip holder above the maximum recommended assay temperature (40°C).

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo, or More Information

Related Content

icon-octet-data-analysis-ht

Applications for Label-Free Detection

Explore More
icon-instrument-service

Octet® System Service and Support

Explore More
icon-supplement

Octet® BLI Resources

Explore More

Follow Octet® on LinkedIn

Get the Latest Updates, Trends and Developments on Label-free, Stress-Free Solutions for Drug Discovery, Biologics Development and Biomanufacturing.

Follow Us Now