TakeOne® Aseptic Sampling Solutions

Preassembled, Presterilized, Single-Use: For Simplified Sampling

Aseptic sampling is a principal component of an effective microbial control program. Samples collected with TakeOne® are used to measure critical purity attributes, such as bioburden and endotoxin levels, as well as important process parameters, such as metabolites, nutrients, osmolality, pH and more. TakeOne® aseptic sampling solutions have been designed to integrate seamlessly within biopharmaceutical processes

icon ergonomic hand
Ready-to-Use

Sampling devices arrive individually packed, preassembled, gamma-sterilized and ready for immediate use.

Fully Scalable

Samples can be taken in a variety of containers, including bags, bottles, tubes and syringes, and in a range of R&D- and manufacturing-scale volumes.

Operator-Friendly Ergonomic Designs

Easy connection and disconnection mechanisms facilitate sampling procedures and increase processing efficiency.

Increase Sampling Agility

TakeOne® for Single-Use Systems

A diverse collection of containers and sampling valves connect directly to single-use assemblies and systems via aseptic connectors, or weldable TPE tubing are suitable for all biopharmaceutical applications. Modular sampling solutions from Sartorius ease handling of complex process equipment and allow for variability with point-of-use connections.  This provides the highest degree of flexibility and adaptability for sampling and small-volume fluid handling. 

View Products     Consult Our Experts

Select the Right Collection Container for Your Needs

Sartorius’ family of collection containers includes bags in a variety of film materials, as well as bottles and centrifuge tubes that feature Mycap®, a robust aseptic closure.  These containers are suited for sample collection or process fluid storage, transfer and distribution. 

*Material is dependent on volume of collection container selected.

Easy Handling

Flexsafe®, Flexboy® and Celsius® bags*

20 | 30 | 50 | 100 | 150 | 250 | 500 | 1000 mL

High Accuracy

Mycap® centrifuge tubes

15 mL (PS) | 50 mL (PP)

Free Standing

Mycap® bottles PETG (standard)

30 | 60 | 125 | 250 | 500 | 1000 mL

PP, PET, LDPE and HPDE available upon request

High Capacity

Benchmark needleless access site with | without check valve

Increase Capacity

Stopcock manifolds incl. purge bag 2 | 5 collection vessels

Expand Capacity

2-way splitter

Find the Right Sampling Solution

Sartorius offers a range of pre-configured yet modular TakeOne® products. If the standard-to-order designs do not meet the process requirements, our application-based design experts can tailor solutions to meet them.

Increase Agility with TakeOne® Flex Sampling Solutions

Avoid overwhelming your inventory management program. Maintain just a few SKU’s (stock keeping units) and create tens or hundreds of different sampling solutions for all of your single-use systems and assemblies.

TakeOne® Flex has a vast array of different single-use sampling options:

  • Bags
  • Bottles
  • Centrifuge tubes
  • Multi-use sampling valves
  • Manifolds of containers

A modular approach enables the use of standardized bag assemblies in a wider variety of applications by accommodating multiple types of containers.

View Products

Fine-tune Your Sampling Solution with TakeOne® Design Services

Whether you need standard features adjusted or you require customized designs to match your unique requirements, TakeOne® design services leverage a wider variety of components, such as alternative tube materials and collection vessels, or add features and functionality. Rely on Sartorius’ application-based expertise to help fine-tune your designs and optimize your process.

Learn More

Related Products

Tubing Sets and Assemblies

A comprehensive portfolio of standard and custom tube sets for transfer, distribution or filling of in-process fluids.

Confidence® Validation Services

Confidence® proves the resistance and integrity of the containers under real and/or simulated shipping conditions

Learn More About TakeOne®

Featured Application Note

Selecting the Right Sample Collection Container

Not all samples are equal — categorization of a sampling plan by assay type reduces costs, improves sampling results and optimizes capacity of the sampling solution.

Download Application Note

Related Assets

Datasheet

TakeOne® Flex - Simplified Sampling Solutions

PDF | 1.1 MB
Datasheet

TakeOne® - Design Services for Aseptic Sampling Solutions

PDF | 496.2 KB
White Paper

The Importance of Aseptic Sampling Devices in a Bioburden Reduction Strategy

PDF | 390.9 KB
Application Note

Aseptic Sampling Best Practices: Sample Collection for pH and Gas Analysis

PDF | 540.2 KB
Application Note

Aseptic Sampling Best Practices - Endotoxin Binding Affinity

PDF | 512.6 KB

Consult Our Experts

Consult Our Experts

Related Topics

New Biostat STR® Generation 3 and Biobrain® Automation Platform

Engineered to allow you to rapidly adapt your biomanufacturing facility to address changing requirements by offering multiple configurations and conve...

Liquid Storage and Shipping

Flexsafe® 2D and 3D single-use bags are designed to store and transport all bioprocessing fluids.

Frozen Storage and Shipping

Sartorius offers an integrated family of products purpose-designed for the modern biopharmaceutical cold chain.

icon-shopping-cart
Ready to Buy?