Meet Us at the ASGCT Annual Meeting - Booths #2012 and #2016
Learn about the latest technologies and advancements in cell and gene therapy at the American Society of Gene and Cell Therapy’s (ASGCT) Annual Meeting.
May 7- 11, 2024
Baltimore Convention Center
Baltimore, Maryland
Booths #2012 and #2016
Innovative Solutions
Stop by booths #2012 and #2016 to discuss your next breakthrough therapeutic with a Sartorius expert and learn more about our innovative bench-to-bedside solutions:
Incucyte® Live-Cell Analysis enables real-time, live-cell analysis directly inside your incubator. It provides a quantitative, label-free in vitro approach for characterization and analysis of 2D and 3D cultures and cell models without ever having to remove cells from the incubator. Incucyte® software makes the process of acquiring, viewing, analyzing and sharing images of living cells easier than ever before.
iQue® High-Throughput Screening by Cytometry is a truly fast, simply effortless suspension cell- and bead-based analysis platform for functional assays including pluripotency and viability assessment of induced pluripotent stem cell (iPSC) cultures, T-cell activation and cytokine profiling assays, and multiplexed phenotypic analysis.
Octet® Label-Free Biomolecular Interaction Analysis uses optical biosensors to measure protein-protein interactions in parallel, without the use of detection agents. This robust and fluidics-free approach enables fast, real-time characterization of expressed proteins, even in complex and unpurified samples.
Biostat STR® Generation 3 single-use bioreactors are engineered for ultimate upstream performance. Available with integrated Repligen XCell® ATF Technology for intensified processes, the system simplifies process set-up and operation while eliminating the need for separate control hardware.
The Linkit® AX Aliquoting Solution is ideal for aliquoting small quantities of process fluids - fast, evenly, and reproducible batch-to-batch. The plug & play concept, combined with ready-to-use patented manifold design, minimizes operator effort and error and consistently distributes fluid between the 10 bags with an accuracy of ±5%.
Picus® 2 Pipettes ensure reliable, repeatable pipetting results and feature an unbeatable ergonomic design that is kind to your hand. They are also equipped with Bluetooth connectivity, enabling you to take your productivity to the next level.
Additional tools to streamline and accelerate your workflows, such as:
CellCelector Automated Cell Imaging and Retrieval is a fully automated cell imaging and picking system developed for screening, selection and isolation of single cells, clusters, spheroids, and organoids as well as single-cell clones and adherent colonies.
Research Use Growth Factors and Cytokines are consistent and reliable - manufactured to the highest quality standards and free of any animal-derived components. Our newly expanded portfolio offers high purity and efficacy, ensuring lot-to-lot consistency and low endotoxicity.
Octet® AAVX Biosensors Octet® AAVX Biosensors allow you to measure adeno-associated viral (AAV) titer in as little as 15 minutes. Rapid quantitation of AAV capsids for various serotypes for bioprocess development and quality control in gene therapy.
Stem Cell Media and Reagents for research, clinical and commercial use include xeno-free and animal component-free stem cell media, cell culture media, stem cell freezing solutions, stem cell differentiation media, attachment factors and cell dissociation solutions.