Downstream Vaccine Research

  • Streamlined downstream analytics
  • Rapid lab clarification, filtration & purification
  • Ultra-precise and safe lab weighing with seamless connectivity

Vaccine research requires downstream techniques to obtain target antigens and prepare vaccine candidates for analysis. The process—from clarification and sterile filtration of cell cultures to concentration and purification of viruses and proteins—can be tedious and time-consuming.

Sartorius offers rapid, user-friendly, and scalable solutions to simplify these downstream steps.

 

Contact an Expert

Streamlining the Workflow From  Cell Culture Clarification to Concentration and Purification of Proteins and Viruses


Sartorius Downstream Vaccine Research Solutions Offer:

High-Density Mammalian Cell Cultures Clarified in Minutes

Sartoclear Dynamics® Lab kits are designed for rapidly harvesting 15 mL to 1,000 mL volumes of cell culture in the lab, enabling clarification and sterile filtration in one step. Sartolab® Multistation enables hands-free and simultaneous filtration of up to six samples of small volumes.

Minimize Risk of Sample Loss, Membrane Blocking with the Most Versatile Protein and Virus Concentrators

Vivaspin® centrifugal concentrators provide near-total mAb, protein, virus and other nanoparticle recoveries, while achieving high concentration factors in the shortest time. Now, we offer both PES and RC membranes to optimize molecule-to-membrane compatibility.

  • Unique PES and RC membrane range
  • Fastest concentration times
  • Angular dead stop for complete sample retrieval
  • Market-leading technical and application support
Characterize Vaccine and Therapeutic Candidates faster

Measuring vaccine potency or biologically active components is critical to the determination of a vaccine’s effective dose. In addition, the stability of the vaccine has a major impact on its usage for immunization programs worldwide. Octet® Bio-Layer Interferometry (BLI) systems deliver comprehensive characterization of vaccines as well as rapid and reproducible determination of protein concentrations for titer and functional activity assays. A single platform delivers high value across a wide range of applications in vaccine discovery, development and manufacturing.

Product Highlights for Downstream Vaccine Research

Clarification and Filtration

Sartoclear Dynamics® Lab kits: Virus and Protein Harvesting in One Step

Sartoclear Dynamics® Lab kits are designed for rapid harvesting 15 mL to 1,000 mL volumes of cell cultures in the lab, enabling clarification and sterile filtration to be performed in one step. Kits combining a vacuum filtration unit, Sartolab® RF with a PES membrane and a filter aid for clarification.

Explore Filtration Kits

vivapure purification

Concentration and Purification of Viruses

Vivapure® Virus Purification and Concentration Kits

Adenovirus and lentivirus purification kits utilize membrane adsorber technology for fast and safe virus purification. High yields with low endotoxin levels are ideal for downstream use in cell-based assays.

Explore More

 

Concentration, Purification and Diafiltration of Proteins (Antigens and Antibodies)

Vivaflow®, Vivaspin® and Vivapure® Ultrafilters

Ultrafiltration devices offer perfect solutions for ultrafiltration needs in protein, peptide, nanoparticle and virus purification workflows. From concentration and diafiltration of the target molecule source (such as a cell culture supernatant) to final concentration, desalting or buffer exchange of the purified protein.

Explore Literature Review

Cost-Saving Characterization of Vaccines and Biologics

Label-free Octet® BLI technology is used in downstream processing to determine titer, potency, and stability of biologics and vaccines.

Explore More 

Cubis III Precision Balance Grid Pan Fume Hood - lab balance application image

Cubis® III: Connect. Comply. Simplify.

Cubis® III for Vaccine Development

Sample weighing and accurate lab weighing are critical throughout vaccine research and development, especially in pre-clinical phases where reliable results are essential. From buffer preparation to gravimetric monitoring of purification and formulation, operator safety is paramount when working with toxic or potent viral substances. Sartorius Cubis® III high-performance balances enable touch-free operation, minimizing direct contact with hazardous materials while delivering precision and data integrity. Whether concentrating viral vectors or formulating final vaccine candidates, Cubis® III balances ensure safety without compromising accuracy.

Explore More

Sterility Testing of Sterile Pharmaceuticals

Closed Membrane Filtration Systems for Sterility Testing

Our Sterisart® portfolio is easy to use, minimizes the risk of false positives and false negative, meets all regulatory requirements and provides you with complete confidence in your sterility testing results. We redefine industry standards.

Explore More

Picus® 2 Electronic Pipette - Connected for the Future with Bluetooth Connectivity

The Picus® 2 pipettes ensure reliable and repeatable pipetting results and feature an unbeatable ergonomic design that is kind to your hand.  Anyone can use Picus® 2; it is intuitive like a mechanical pipette, while also offering more advanced options for experienced users.

Explore More

Microsart AMP Mycoplasma

Cyclus® RT-qPCR Mycoplasma Testing Kit

Rapid Mycoplasma Detection in only a few hours

Cyclus® RT-qPCR Mycoplasma is designed to rapidly detect total mycoplasma in cell cultures, cell culture-derived biologicals, and ATMPs. The technology is based on real-time polymerase chain reaction (PCR).

Explore More

Arium® Ultrapure Water Systems

The system can be equipped with ultrafilters to remove RNases, DNases, and endotoxins, making it ideal for cell culture, PCR, and other sensitive molecular biology techniques.

Explore More

Blotting Papers

Soak it up right! Pure blotting paper and consistent CN membrane for reproducible results.

Explore More

Downstream Vaccine Research FAQs

Yes, Sartoclear Dynamics® Lab Kits with filter aid offer fast and effortless solution for clarification of sample volumes of up to 1L, enabling clarification and sterile filtration to be performed in one step.

It can! Sartorius provides a convenient conversion table to choose a MWCO up to 1/3 the diameter of the target virus. For example, high recoveries of Lentivirus - which has a diameter of ~90 nm - are achieved with 300 kDa MWCO Hydrosart® or 100 kDa MWCO PES membranes.


Ultrafiltration can be used for concentration, diafiltration, washing or purification of nanoparticles. In addition, ultrafiltration can be used to separate free- from nanoparticle-bound or encapsulated APIs. This enables a detailed understanding of nanoparticle functionalization, informing correct dosing while minimizing toxic effects.

Sartorius offers a comprehensive range of lab ultrafiltration solutions to meet the research and development needs for nanoparticles which will be used in tomorrow’s nanomedicines. Centrifugal, pressurized and crossflow devices enable processing of 0.1 mL to 5 L samples, offer superior process speeds compared to conventional techniques, and provide high target recoveries.



Use of centrifugal concentrators for buffer exchange or sample concentration requires optimization of the protocol and correct handling of the device in conjunction with a pipette to ensure:

  • Determination of the concentrated sample volume for accurate yield measurement
  • Retrieve the full volume of sample in a tall concentrator tube while avoiding sample-to-pipette and pipette-to-sample contamination
  • Proper rinsing so that the preservatives used to maintain membrane stability do not elute into the sample leading to anomalous peaks in concentrate analysis

Read Effectively Use Picus® Pipettes with Vivaspin® Concentrators Application Note

Many of the assays used in vaccine and virology research are vulnerable to interference and contamination. Ensuring the availability of RNase/DNase and endotoxin-free water is essential for accuracy. In addition, the purity of laboratory water can influence the quality of viral pseudotypes, with demineralized water significantly decreasing transduction capacity compared to ultrapure water.

Arium® water systems offer ultrapure water solutions suitable for sensitive analytical workflows such as those used in virology and vaccine research. Download the Arium Virus Research Application Note

Downstream Vaccine Research Resources

Explore All Resources
eBook

Vaccine Discovery and Development: Lessons from COVID-19

This eBook, created in cooperation with Wiley, provides an overview of the many lessons learned in virology, immunology and vaccine research during CO...

Brochure

Solutions for Viral Vaccine Research | Biologics Brochure

An overview of Sartorius ´solutions that simplify complexity and expedite discovery for scientists working on the frontline of viral vaccine research...

Application Note

Centrifuge-Free Clarification of Bacterial Cell Cultures Using Sartocl...

The Application Note shows that Sartoclear Dynamics® Lab can be effectively employed for the clarification of high-density bacterial cultures without...

Application Note

Mycoplasma Retention With Sartolab® RF Vacuum Filtration Units

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information

Further Your Vaccine Manufacturing Process

Vaccine Manufacturing, Process Development and Production

Explore More

Related Lab Solutions for Virology & Vaccine Research Categories

Virology Sartorius

Virology Assays

In-vitro virology studies can now yield more information in less time. With Incucyte® live-cell analysis, Octet® label-free interaction analysis and i...

Antigen Expression and Selection

Vaccine research and development is a multi-step process in which virology and virus biology assays are often followed by host response studies, antig...

Immune Response Profiling

Measure antibody affinity to monitor viral neutralization while concurrently evaluating host cell proliferation. Study T-cell activation, memory and e...