Pipette calibration solutions

As pipettes are ubiquitous in many laboratory environments, taking care of these tools are a fundamental basis for the quality and precision of respective applications. In addition to cleaning and performing routine maintenance, pipette accuracy and precision should be checked at regular intervals.
 

Request a Quote or DemoDownload the Brochure

Smart solutions designed to help you achieve

regulatory stamp
regulatory stamp
Compliance according to ISO 8655:2022

By adhering to this standard, laboratories can maintain consistency in their results, reduce measurement errors, and enhance the reliability of their data.

Multi channel pipette calibration in under 10 min

Calibrate up to 12 channels simultaneously and cut down your workload to a fraction of the time with the Speedcal mobile.

Boost your pipette calibration throughput

Calibrate more pipettes per day thanks to the fast stabilization times of Sartorius calibration balances (MPS116S, Cubis® II + YCP01MPS, SpeedCal Mobile).

Seamless integration into calibration software

Sartorius pipette calibration balances (Cubis® II MPS116S, Cubis® II + YCP01MPS, SpeedCal Mobile)  are designed to connect easily with leading pipette calibration software like Ingenix Suite. This ensures smooth data transfer, full traceability, and efficient digital workflows for compliance-ready calibration. 

The single channel pipette calibration game-changer

Meet the all new Cubis® II  MPS116S

MPS116S - product image - left front

One system is all you need

Fast, reliable, and compliant calibration of 95% of all single channel pipette volumes

The all-in-one pipette calibration solution that saves space, cuts downtime, and boosts efficiency. Compact, mobile, and easy to use, it replaces multiple instruments, adapts quickly to new environments, and delivers precise, reliable results.

Shop Now Request a Demo

Efficient calibration across 2 µL to 5 mL on a single instrument

Unlike competitors that rely on at least two instruments for the same job, our solution simplifies the calibration process because of its one-system design, easy software, and the premium Cubis® II weighing technology that ensures rapid and trustworthy measurement.

Download Brochure

Key features

icon-pipetting

High coverage

Calibrate the 2 µL - 5 mL pipette range with one system - Unmatched range coverage according to ISO8655 requirements.

icon-lower-cost-of-goods

Cost savings

Purchase, manage, and transport fewer instruments - Investment cost will be reduced while maintenance cost will be cut into half.

icon-checkbox

Always reliable

Get 1 µg, 10 µg and 100 µg readability depending on your pipettes nominal volume. The instrument is keeping up with your needs: Adapt the readability according to your pipettes volume to benefit from the optimum measurement speed.

icon-ergonomic_hand

Advanced ergonomics

Benefit of latest motion sensorics and an automated lid during repetitive calibration tasks.

icon-Cubis2Smart

Easy compliance

Comply with the latest requirements with our pipette calibration software Ingenix® Suite or the embedded QApp Pipette Check.

Jan and Roman Kliniker from Klinkner & Partner GmbH in suits , standing by a podium in an office with bookshelves
Jan Klinkner GM

Klinkner & Partner

The comination of micro, semi-micro and analytical balances makes the device extremely versatile. The very short stabilization time enables efficient work. The clever geometry of the weighing vessel minimizes evaporation and thus enables precise work down to the lower volume range.

Read Success Story

Upgrade your Cubis® III to a single channel pipette calibration system

Already working with a Cubis® III lab balance?

The YCP01MPS accessory gives your existing equipment a powerful new role—transforming it into a fully functional pipette calibration system without the need for a separate device. It is the ideal way to protect your investment and expand your lab's capabilities at minimal cost.

The accessory is for everyone searching for a single channel pipette calibration solution without giving up the versatility of a universal, premium lab balance.

Shop Now Request a Demo 

Universal compatibility

The YCP01MPS is designed to work seamlessly with all non-verified Cubis® III balances, including the following models:

  • CUB226S5 | CUB26P | CUB36P | CUB36S | CUB66P | CUB66S | CUB116S2
  • CUB125S | CUB225P | CUB225S | CUB225S5

Together with the Pipette Calibration QApp (QAPP005) the user is guided through the complete process for checking pipettes according to ISO 8655:2022 tolerances.

Download Brochure 

Key features

icon-jump

Click and calibrate

Transform your Cubis® II balance into a pipette calibration system within a few minutes.

icon-ergonomic_hand

Advanced ergonomics

Benefit of latest motion sensorics and an automated lid during repetitive calibration tasks​.

icon-approval

Easy compliance

Comply with the latest requirements with our desktop solution Ingenix Suite or the embedded QApp​.

Multi-channel pipette calibration

SpeedCal Mobile

Fast calibration of multi-channel pipettes

SpeedCal Mobile delivers ISO17025 and ISO8655-compliant calibration for up to 12 channels—at once—in just 8 minutes bringing one-of-a-kind efficiency to your lab operations with the added flexibility to go wherever it is needed. Thanks to its portable design, SpeedCal Mobile ensures that your pipettes perform accurately wherever you need. 

Shop Now Request a Demo

Innovative design and sophisticated technology to simplify the calibration process

The multi-channel pipette calibration system addresses inefficiencies with costly and complicated multi-channel pipette calibrations, stringent regulatory requirements, and long calibration duration time, raising the bar for pipette calibration. 

Access Application Note

Key features

icon-approval

ISO compliance

Adhere to ISO17025 and ISO8655 standards with every calibration.

icon-multi-channel-pipette

12-channel capability

Calibrate 4, 8, or 12 channels simultaneously for optimal efficiency.

icon-light-bulb

Upgradability

Upgrade channel number capability on your system after purchase.

icon-calibration-interval

Fast calibration

Test up to 12 channels in just 8 minutes, saving valuable time.

icon-quick-shipping

Portable design

Take calibration anywhere with ease, thanks to its mobile-friendly design.

icon-world-wide-web

Integrated technology

Easily connect to all pipette calibration software via the integrated Web Service interface.

Supporting solutions

MPS116 pipette calibration workflow with laptop - application

Ingenix Suite Advanced Pipette Calibration Module

Provides a guided workflow for pipette calibration tasks, enabling easy scheduling of calibration intervals and pipette fleet management.

Pipette Calibration Services

Don’t want to calibrate yourself? Sartorius has accredited calibration laboratories around the world and offers.

Pipette Calibration Lab Balance Software Application Image

ISO 8655 Compliance

Sartorius has decoded the revision of ISO 8655:2022 standard and shares its expertise.

scientist weighing with cubis balance

Services for Laboratory Balances

With our certified and accredited services, we support and service your laboratory weighing equipment through its entire life-cycle. 

Pipettes

Sartorius Pipettes and Pipette Tips for ergonomic and reliable workflows.

New Products & Promotions

Shopping cart with various lab products inside
Sale

Shop More, Save More: Get Up to 10% Off Lab Products

Get 5% off orders $0 to $3,000 and 10% off orders above $3,000. Use code SAVEMORE26 at checkout.

Pipette calibration resources

Featured resources

Application Note

Multi-Channel Pipette Calibration

Efficient and ISO-compliant 12-channel pipette calibration using Speedcal-M4, a cost-effective and portable alternative to 12-channel systems.

eBook

ISO Pipette Calibration and Compliance

Master ISO 8655 pipette calibration with this guide. Ensure compliance, accuracy, and efficiency in your lab workflows.

thumbnail
Infographic

Tips and Standards for Pipette Calibration with ISO8655

Proper pipette care ensures work quality. Regularly check accuracy and precision to prevent drift, leakage, wear, or contamination.

Pipette Calibration Lab Balance Software Application Image
eBook

Improved Pipette Calibration and Testing

Revisions in ISO 8655 Advance Laboratory Excellence

Picus-2 Single Channel 300-µL Pippette on a stand
Interview

The Importance of Pipette Calibration

Impacts of the New ISO 8655:2022 Standard

thumbnail
Resource Guide

Pipette Calibration Resource Guide

A comprehensive toolkit for managing pipette calibration data, tracking, and scheduling, whether it's performed on- or off-site.

brochure thumbnail
Brochure

Revolutionize Pipette Calibration — From 2 µL to 5 mL with the Cubis® II MPS116S

PDF | 3.0 MB
datasheet thumbnail
Datasheet

MPS116S - Cubis® II Single Channel Pipette Calibration System

PDF | 359.0 KB
thumbnail
Product Guide

Sartorius Guides Your Every Drop. Calibrate Your Pipettes with Confidence

PDF | 1.1 MB
document thumbnail
Article

Achieving Excellence in Pipette Calibration

PDF | 878.2 KB
thumbnail
Datasheet

Ingenix Suite - Advanced Pipette Calibration Module

PDF | 787.4 KB

Customer reviews

SpeedCal Mobile reviews

Cubis II MPS116S reviews

Frequently asked questions

Pipette calibration verifies and adjusts pipettes to ensure accurate volume dispensing. This is critical for data reliability, regulatory compliance, and minimizing costly experimental errors. Up to 30% of pipettes fail quality checks during a typical 6-month calibration cycle, highlighting the necessity of frequent calibration to catch silent malfunctions.

You need an analytical balance with 0.0001 g readability or better, water with known density, dispensing vessels, a calibrated thermometer, and optionally, a barometer and hygrometer to account for environmental factors according to ISO 8655 standards.

Calibration frequency depends on pipette usage and criticality of results but is commonly every 3-6 months. Studies show 90% of failures are random and unpredictable, so frequent calibration is essential to catch sudden errors. For 95% reliability, some labs use intervals as short as 2-3 months.

The balance measures the weight of the dispensed water volume, with volume calculated based on water density. Accuracy depends heavily on balance precision; ISO 8655:2022 requires six-digit analytical balances for micro-volume pipettes (<20 µL) to ensure valid results.

New guidelines include mandatory use of higher precision balances (6 decimal places for small volumes), stricter control of lab environment (temperature, humidity, air pressure), and acceptance of alternative calibration methods such as photometry to improve accuracy and traceability.

Yes, on-site calibration is possible with portable balances and controlled conditions. ISO 8655 Part 7 offers guidelines for on-site calibration, though external labs often provide more controlled and reliable results under ideal conditions.

Customers receive calibration certificates detailing the pipette's accuracy, precision, measurement uncertainty, environmental parameters during calibration, and traceability to recognized standards like NIST or EURAMET, ensuring compliance and quality assurance.

Water density varies with temperature, affecting volume calculation from weight. Calibrations must be done near controlled room temperature (usually 20-25°C) with temperature readings taken and corrections applied to maintain precision.

Verification checks if pipettes meet performance criteria without adjustment. Calibration includes adjustment to correct errors. Verification is quicker but if a pipette fails verification, full calibration is required.

Calibration must comply with ISO 8655 for pipettes and ISO/IEC 17025 for lab competence. These standards ensure accuracy, reproducibility, and traceability, making calibration results acceptable for regulatory and quality control purposes.

Calibrating multichannel pipettes in accordance with DIN EN ISO 8655-6 can be challenging and time-consuming. Labs can speed up the calibration of multichannel pipettes by using balances equipped with multiple parallel weighing modules, allowing simultaneous measurement of several pipette channels in compliance with ISO 8655-6:2022.

Learn more here: Multi-Channel Pipette Calibration Application Note

Using a device with an integrated moisture trap and overflow mechanism is an efficient way to safely collect and manage dispensed liquid, ensuring a clean calibration workflow.

Learn more here: Multi-Channel Pipette Calibration Application Note

A cost-efficient alternative for ISO-compliant pipette calibration is using a balance with fewer weighing modules, such as a 4-channel system like the 4-channel Speedcal Mobile, rather than investing in more expensive 12-channel calibration equipment. Despite having only four weighing modules, the system can still be used to calibrate 12-channel pipettes efficiently by testing the channels in successive steps, ensuring full ISO compliance.

Learn more here: Multi-Channel Pipette Calibration Application Note

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a quote, demo, or more information