Introducing the new Semi-Micro and High-Capacity Micro Balances

The Cubis® II Ultra High-Resolution High-Capacity and Semi-Micro balances guarantee the highest level of precision with each measurement in everyday conditions. 

Thanks to its unique engineering, performance errors caused by common influences, such as draft and vibration, are completely eliminated. These balances feature a revolutionary Cleaning QApp that transforms routine cleanings with step-by-step instructions displayed on the balance along with an audit trail for compliance needs. 

Notably, the Cubis® II Ultra-High Resolution balances offer exceptional flexibility, allowing for software and hardware upgrades in the future without the need to purchase a new balance, ensuring investment security. 

With a winning combination of adaptability, simplified cleaning, and future-proof upgradability, the Cubis® II Ultra-High Resolution balances are designed to transform compliant workflows in the modern analytical laboratory.

Request a Demo Download the Brochure

Explore the Cubis® II Ultra-High Resolution Balance

Cubis® II Ultra-High Resolution Balance

Calculate your savings

Lab Balance Motion Sensor Opening Feature 2 Application with cost saving and calculator icons on the right

Cut costs, save on materials, and boost efficiency with the new Cubis® II Ultra-High Resolution Balance!

Use the sample cost savings calculator to see how the Cubis® II Ultra-High Resolution can help you reduce sample waste and improve sustainability, thanks to the new monolithic weighing system that provides more accurate and repeatable measurements.

See Your Savings Talk to an Expert

Upgrade your Cubis® II to a single channel pipette calibration system

Already working with a Cubis® II lab balance? The YCP01MPS accessory gives your existing equipment a powerful new role—transforming it into a fully functional pipette calibration system without the need for a separate device. It is the ideal way to protect your investment and expand your lab's capabilities at minimal cost.

Explore More

Compare the Semi-Micro and High-Capacity Micro Balance

Not sure what balance will suit your needs best? View our comparison table to see whether you need a High-Capacity or Semi-Micro Balance.
 

Feature Highlights

Semi-Micro Balance Features

High-Capacity Micro Balance Features

Application

Broadly used for all weighing applications and everyday use

Used primarily for standard preparation for very low samples weights. For industries like pharma, biopharma, medical devices, environmental or chemical

Key Features

  • Fastest stabilization time in its category 
  • Low minimum sample weight - lowest in its category for model 226S
  • Efficiently eliminates static charges
  • Adapts to changes in lab environment such as: temperature, humidity, air draft, air pressure
  • Lowest min sample weight in its category 
  • Adapts to changes in lab environment such as: temperature, humidity, electrostatic charge, and drafts - crucial for low sample weighing and stabilization time
Compact Design   

Capacity

Maximum weighing capacity: 120 g or 220 g
Readability: 10 µg or 5 µg

Maximum weighing capacity: 32 g, 61 g or 111 g
Readability: 1 µg or 2 µg

Cleanability


 

  • Built-In Cleaning QApp
  • Tool-Free Assembly
  • Chemical Resistance
  • Audit Trail for Traceability
  • Cleaning Kit



 

 

 

 

 

 

 

 

Available as an accessory

 

Upgradeability (Integrated Ionizer, Motorized Draft Shield, Climate Control, Software)

 

 

Electrostatic Charge Solutions & Prevention

                                                           Available with Built-In Ionizer

Conductive Coating (Preventing outer static effects Drifts In Stabilization - Unique to Sartorius Cubis® II Balances)

 

 

100% Static Elimination

 

 

Digital Data Management

 

 

CFR Part 11 Compliance directly supported with MCA interface

 

 

Lab Balances side-by-side, yellow background

Lab Balance Selector

Find your perfect balance. Filter by interval, capacity, sample weight, and more.

Find Your Balance Now
Lab balance compliance graphic

New USP <41>/<1251> Changes

Find out if your weighing process is ready for 2026 with the new USP standards for balance accuracy and qualification.

Check here

Top benefits of the Cubis® II Ultra-High Resolution Balance

draft
draft
dish wash
coin collection icon
Lab verified performance

The new Cubis® II Ultra-High Resolution balances have an innovative design fastest stabilization time under everyday lab conditions, the new Cubis® II Semi-Micro and High-Capacity Micro balances have an innovative design that effectively tackles environmental challenges, such as changes in temperature, air pressure, humidity, and static charges. Now, you can trust that your measurement is always accurate, even when you can’t fully control your environment. 

Benefits:

  • Accelerated Results and Repeatability: The 4th generation monolithic weighing system provides excellent specifications and faster stabilization, resulting in highly repeatable measurements. 
  • Intelligent Environmental Adaptability: Built-in intelligent adaptive systems effectively handle changes in temperature, humidity, and air pressure. This advanced feature guarantees stable balance performance by mitigating the impact of environmental fluctuations.
  • Complete Static Elimination: Electrostatic charges are eliminated 100% thanks to the innovative ionizing technology and four strategically-positioned ionizing nozzles, guaranteeing both stable readings and quick stabilization times. For a limited time, get a free built-in ionizer with purchase of a Cubis® II Ultra-High Resolution Balance. 

Resources:

Simplified cleaning

A fresh approach to cleaning, the Cubis® II Ultra-High Resolution balances address key pain points with cleaning and maintenance, making the process easy and error-proof. The new cleaning QApp software provides step-by-step guidance, with helpful visual references, to simplify both routine and advanced cleaning procedures, along with documentation steps that easily integrate with standard operating procedures (SOPs).

Benefits:

  • Guided Cleaning Processes: The dedicated Cleaning QApp guides you at every step through both daily and advanced cleanings, making cleaning a seamless part of your audit trail and supporting compliance standards.
  • Effortless Assembly: Innovative design enables tool-free assembly and disassembly of parts, streamlining the cleaning process for hard-to-reach areas.
  • High Chemical Tolerance: Durable and highly chemical resistant materials protect the instrument from damage or ware due to contact with standard cleaning agents. 
  • Inner System Integrity: A high-volume capacity weighing floor guards the inner system during sample weighing and basic cleaning.
  • Comprehensive Cleaning Kit: The cleaning kit provides all the necessary brushes for cleaning the balance.*Included with purchase of the High-Capacity Micro balance and offered as an accessory for purchase with the Semi-Micro balance.

Resources:

Investment security

When it comes to flexibility, the Cubis® II Ultra-High Resolution balance is a game changer. Its adaptable design allows easy customization options with both hardware and software, even after purchase. You are now free to spend on what you need now and add automated external and internal draft shields, built-in ionizers, climate sensor, and software packages to your existing balance later, when the need arises. This level of upgradeability is unparalleled in the market and sets a new standard for investment security in premium laboratory balances.  

Benefits:

  • Unmatched Hardware Upgradeability: Update both the ionizer and automated inner and outer draft shields at any time post purchase for balances with the MCA display.
  • Flexible Software Solutions: Tailor the balance to your specific needs, by choosing from software packages for different application workflows.

Resources:

Ensure compliance & connectivity

Equipped with customizable compliance and connectivity, all Cubis® II MCA lab balances help meet the diverse needs of modern laboratories. These instruments seamlessly support all 21 CFR part 11 and EU Annex 11 requirements through direct integration into existing ELN|LIMS systems or by utilizing the Ingenix Suite— an independent solution designed to streamline your balance fleet and weighing data management.

Experience the convenience of advanced connectivity and digital data management with Cubis® II lab balances, whether through direct integration or via the Ingenix Suite, providing a seamless and cost-effective solution for your laboratory needs.

Discover More About Ingenix

Benefits:

  • Cost Savings: Stay connected and compliant, eliminate the need for middle-ware services and annual costs, providing a cost-effective solution for your laboratory.
  • Comprehensive Compliance Controls: All technical controls necessary to achieve 21 CFR part 11 compliance are embedded in every Cubis® II MCA balance. This ensures compliance without the requirement for additional software investments or incurring annual costs.
  • License Efficiency: The Cubis® II QApp offers a one-time license, streamlining your licensing process.

Why choose Cubis® II Ultra-High Resolution Balances? 

Minimum sample weight

Verified results (according to USP Chapter 41) across the entire weighing range. Tested under actual laboratory conditions.

Performance in drafty environment

Proven advantage with a motorized inner draft shield – Tested in Fume Hood.

Compliance

21 CFR part 11 & EU Annex 11 Compliance following the ALCOA+ principles. Learn more about connected solutions.

Hardware

The modular platform system allows upgrades for features like auto-draft shield functions or built-in ionizer even after purchase.

Built-in ionizer

The built-in ionizer is upgrade­able and features four ionizer nozzles that ensure fast and efficient elimination of static effects.

Auto leveling

Automated motorized leveling uses motorized feet to adjust the balance and ensure accurate weighing results.

Cleaning QApp software

Provides step-by-step guidance for basic and advanced cleaning

Watch the Video

scientist weighing with cubis balance

Services for Laboratory Balances

With our certified and accredited services, we support and service your laboratory weighing equipment through its entire life-cycle. 

Watch the Cubis® II Ultra-High Resolution Balance in action

Instrument Qualification in Regulated Industries

Watch this video to understand how compliance with GMP requirements necessitates equipment qualification (IQ | OQ). It provides general information on Design Qualification (DQ), Installation Qualification (IQ), Operational Qualification (OQ), and Performance Qualification (PQ), while discussing the Risk-Based Approach, digital IQ/OQ, and maintaining instruments in a qualified state.

Resources for the Cubis® II Ultra-High Resolution Balance

Cubis® ll Ultra-High-Resolution Balances
Brochure

Cubis® ll Ultra-High-Resolution Balances

PDF | 3.1 MB
Datasheet

Cubis® II Ultra-High Resolution Balances: High-Capacity Micro Balances

PDF | 1.4 MB
Cubis® II Ultra-High Resolution Balances: Semi-Micro Balances
Datasheet

Cubis® II Ultra-High Resolution Balances: Semi-Micro Balances

PDF | 1.5 MB

Webinars & Videos

Sartorius Lab Essential portfolio for ISO 8655
Video

Sartorius Lab Essentials (LE) Portfolio

ISO 8655 Compliance for Pipetting

Pave Your Weigh to Accurate Analytical Results
Webinar

Pave Your Weigh to Accurate Results

Discover the vital role of lab balances in ensuring precise analytical results, tackling sample prep challenges, and compliance.

Environmental factor for accurate lab weighing results - air conditioning.
Webinar

Peak Performance Under Real Lab Conditions

Learn how to combat external influences on your weighing results.

Environmental factor for accurate lab weighing results - air drafts.
Webinar

How to ensure excellent balance performance

Discover how environmental effects like place of installation, air drafts, and temperature changes can negatively influence your weighing results.

eBooks

Cubis® III laboratory balance showcased in a modern lab environment - gray background
eBook

Securing Accuracy in Pharma QC

The Strategic Role of Advanced Lab Balances

Cover image of Audit Preparedness with Cubis® II Balances eBook
eBook

Audit Preparedness with Cubis® II Balances

Understand how the Cubis® II balances secure your daily weighing reliability and back you up for internal or external audits.

Achieve lab weighing compliance with ease
eBook

Lab Weighing: Achieve compliance with Ease

Learn how to better account for measurement uncertainty and ensure full compliance with the latest regulations.

Infographics

Infographic

Improve Consistency by Getting the Essentials Right

Reduce lab variability in essential lab workflows with better weighing, pipetting, and purification tools that drive consistent results.

Environmental factor for accurate lab weighing results - air conditioning.
Infographic

Ensuring Accurate Weighing Results in Challenging Conditions

Best practices for achieving reliable data from high-capacity analytical balances

Lac technician using advanced cleaning techniques for lab balances used in lab weighing.
Infographic

Ensuring Accurate Lab Weighing Results

The cleaning of laboratory balances is vital in ensuring that contamination does not compromise lab weighing accuracy. Learn more in our infographic.

Application Notes

Challenges In Testing of Dosing Accuracy According to IEC
Application Note

Dosing Accuracy Testing According to IEC 60601-2-24 And AAMI TIR-101

Discover the precision of Sartorius Cubis® II balances in ensuring accurate dosing rates for infusion pumps

Application Note

Achieve Best Weighing Results in a Charged Environment

Discover how the built-in Ionizer effectively neutralizes electrostatic charges, ensuring precise measurements.

Application Note

Best Cleaning Practices For Cubis® II Ultra-High Resolution Balan...

Important Considerations on How to Manage Contamination Of Your Sartorius Balance 

Cubis® II Ultra-High Resolution Balances: From Data Sheet to Reality
Application Note

Cubis® II Ultra-High Resolution Balances Application Note

Peak performance under your laboratory conditions

White Papers

White Paper

Weighing the Importance of Lab Balances in Quality Control Labs

Explore the importance of lab balances in QC labs, the advanced features of ultrahigh-resolution balances, and regulatory compliance.

White Paper

How to Get the Most Out of Your Analytical Balance

Discover the importance of analytical balances, selection tips, and how Sartorius Cubis® II boosts accuracy and ease with advanced features.

Customer Reviews

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a quote, demo, or more information