Pure Water Systems for Lab Grade Water

Type 2 and Type 3 Systems to Meet Your Water Needs

The Arium® Advance EDI Type 2 and Arium® Advance RO Type 3 water purification systems achieve the highest retention rates of ions with an optimal water yield and reliably remove oxidants, heavy metal ions and particles from tap water. The built-in iJust function optimizes purified water quality and water usage. 

After purification the pretreated water is stored in the innovative, closed Arium® Bagtank system, which protects this water from secondary contamination.

Explore Pure Water Systems

Arium® Advance RO Pure Water Systems

Reverse Osmosis lab water purification system with iJust function

  • Highest ion retention rates for high-quality Type 3 reverse osmosis water
  • Direct connection to the potable tab water supply  
  • System flow rates of 8, 16 or 24 L/h with automatic backflush
  • Unique iJust function for optimized water quality and water usage
  • Innovative Bagtank technology for contamination free storage of product water

Discover Arium® Advance RO

Arium® Advance EDI Pure Water Systems

EDI (Electrodeionisation) lab water purification system with iJust function

  • Three purification steps for consistently high Type 2 water quality 
  • Direct connection to the potable tab water supply
  • System flow rates of 5 or 10 L/h 
  • Unique iJust function for optimized water quality and water usage
  • Innovative Bagtank technology for contamination free storage of product water

Discover Arium® Advance EDI

Arium Comfort water purification system

Arium® Comfort for Pure and Ultrapure Water

All-in one ultrapure water system with pretreatement of potable tab water to Type 2 or 3 water

  • Ideal for a mid daily consumption of ASTM Type 1 water
  • Intermediate water production rate to be selected acc. to your Type 2 or 3 water consumption
  • Innovative Bagtank technology with direct access to intermediate Type 2 or 3
  • Direct connection to the potable tab water supply 
  • Optionally to be combined with additional dispensing units for pure and/or ultrapure water

Discover Arium® Comfort

Accessories for Arium® Pure Water Systems

Arium Smart Station with Bagtank

Arium® Smart Station Water Dispensing System

A flexible solution for dispensing pure and ultrapure water

Arium® Bagtank

Arium® Bagtanks

The innovative Arium® Bagtank uses a closed system to store your purified water and protect it from secondary contamination and keep the quality.

Shop Now

Quickly find Pure Water Purification products by searching by category or filtering by attributes.

Shop Pure Water Systems Now

New Products & Promotions

Arium® Mini Extended
Sale

Special Offer: Arium® Mini Plus UV Extend

Get high-quality Type 1 ultrapure water with the Arium® Mini Plus UV Extend – ideal for labs requiring up to 10 liters per day. 

Shopping cart with various lab products inside
Sale

Shop More, Save More: Get Up to 10% Off Lab Products

Get 5% off orders $0 to $3,000 and 10% off orders above $3,000. Use code SAVEMORE26 at checkout.

Featured Resources

Resources for Pure Water

Infographic

PFAS in Food: The Hidden Threat

Discover how lab water systems can provide contaminant free water, supporting accurate LC-MS/MS testing for food safety.

water purification and dispensing
Application Guide

A Guide to High-Quality Laboratory Water

This guide outlines how to choose the right water purification system for your lab to ensure high-quality lab water. 

Arium® Services

Scientist with Arium Comfort

Simplify Lab Workflows with Arium® Water Services

Streamline daily lab operations with Arium® services. Ensure high-quality water, system reliability, and efficient performance.

Frequently Asked Questions

Pure water, typically referred to as RO or DI water, is used for general laboratory applications such as buffer preparation, media production, glassware rinsing, and feed water for ultrapure systems. It contains fewer impurities than tap water but does not meet the highest purity standards required for sensitive assays.

Arium® Comfort and Arium® Advance systems are ideal for producing purified water directly from tap water. They provide consistent performance for routine lab tasks and can be configured to support downstream ultrapure systems.

Yes, Sartorius pure water systems like Arium® Comfort and Arium® Advance can be connected to potable tap water. Integrated pre-filtration, reverse osmosis, and optional UV or activated

Type 2 water has higher purity than Type 3 and is often used for media preparation, general chemistry, and feeding ultrapure systems. Type 3 water is commonly used for rinsing labware, autoclaves, and non-critical applications. Sartorius systems can be configured to produce either or both types.

Maintenance involves timely replacement of consumables like pre-filters, RO membranes, and cartridges. Arium® systems feature intuitive interfaces and alert functions that notify users when maintenance is needed, minimizing downtime and ensuring consistent performance.

Yes, Sartorius systems are designed to meet international standards such as ASTM, ISO 3696, and CLSI guidelines, ensuring suitability for regulated lab environments. 

Many Sartorius systems offer modular configurations and can be combined with additional components like storage tanks or polishing units to meet evolving lab needs or scale up operations.

Yes, Sartorius Arium® systems are engineered for efficiency, with features like energy-saving RO technology, recyclable cartridges, and low water consumption to reduce environmental impact.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo or More Information