Octet® AAVX Biosensors

Rapid Quantitation of AAV Capsids for Various Serotypes for Bioprocess Development and Quality Control in Gene Therapy

  • Rapid, direct, and label-free quantitation of AAV capsids in crude and purified samples
  • Specificity to various AAV serotypes, including AAV1 – AAV9 and AAVrh10
  • Direct quantitation of AAV capsids in the  dynamic range of 8.5E8 – 1.0E13 vp/mL
  • Efficient and cost-effective regeneration for biosensor reuse up to 10 - 20 times
  • Good correlation of the results with ELISA


Adeno-associated virus (AAV), with low immunogenicity and toxicity, has become one of the most promising viral vectors used for delivery of genetic material in gene therapy. AAV vector development and production at industrial scale requires an efficient method for accurate quantitation of viral capsids in both upstream and downstream bioprocessing. Octet® Bio-Layer Interferometry (BLI) systems in combination with the Octet® AAVX Biosensors offer a rapid, label-free, and high-throughput method for quantification of AAV capsids at various stages in bioprocessing.

Octet® AAVX Biosensors are pre-immobilize with Thermo ScientificTM CaptureSelectTM Biotin Anti-AAVX Conjugate, from Thermo Fisher Scientific Inc, that binds with high affinity and specificity to various native and recombinant AAV serotypes, including AAV1 to AAV9 and AAVrh10. Due to its high specificity the AAVX biosensor can be used to quantitate AAV capsids in both purified and crude cell culture samples with titer in the range of 8.5E8 – 1.0E13 vp/mL for most serotypes.

AAV titer can be measured on the Octet® platform in as little as 15 minutes, providing an efficient alternative to time-consuming and laborious techniques such as ELISA and HPLC. Finally, the Octet® AAVX Biosensors can be efficiently regenerated up to 20 times, which makes them an extremely useful and cost-effective solution for high-throughput AAV capsid titer measurement in process development and QC.

Generalized overview illustrating important steps/ processes in upstream and downstream AAV bioprocessing.

Generalized Workflow for AAV Vector Production and Technology Solutions Offered by Sartorius to Support the AAV Production Workflow

Rapid Quantitation of AAV Capsids in Bioprocess Development for Gene Therapy Using Octet® BLI

Rapid Quantitation of AAV Capsids in Bioprocess Development for Gene Therapy Using Octet® BLI

Adeno-associated virus (AAV), with low immunogenicity and toxicity, has become one of the most promising viral vectors used for delivery of genetic material in gene therapy. AAV vector development and production at industrial scale requires an efficient method for accurate quantitation of viral capsids in both upstream and downstream bioprocessing.

Octet® Bio-Layer Interferometry (BLI) systems in combination with the Octet® AAVX Biosensors offer a rapid, label-free, and high-throughput method for quantification of AAV capsids. This video compares the Octet® AAVX biosensor workflow to that of ELISA at various stages in bioprocess development.

Explore Octet® BLI Detection Systems

Octet® BLI Label-Free Detection System instruments

Octet® BLI Detection Systems

Unprecedented Time and Cost Savings For Kinetics, Affinity, and Concentration Assays

Octet® AAVX Biosensors

Order Now

Featured Resources

Case Study

Quick and Easy Separation of Empty | Full AAV Particles

Boost efficiency in separating empty and full particles for AAV-based gene therapy R&D.

Imagery of adeno-associated vector genome. Two capsids are present one empty the other full, with DNA cargo. For AAV empty/full ratio assay in gene therapy.
Technical Note

Still Analyzing AAV Empty/Full Ratio the Hard Way?

Experience a novel, rapid, and high-throughput approach for determining AAV empty/full ratio in as little as 30 minutes.

Webinar

A New Wave Biosensor Approach for AAV Process Development

REGENXBIO Inc. shares their experience in finding a high-throughput technique for AAV capsid concentration quantification.

Octet® AAVX Biosensors for Rapid and Direct Quantitation of AAV Capsids
Application Note

Measure AAV Titer in as Little as 15 Minutes

Rapid Quantitation of AAV Capsids for Various Serotypes for Bioprocess Development and Quality Control in Gene Therapy

Flyer

AAV Capsid Titer Data 80% Faster Compared to ELISA

Bioprocess Five Additional Batches of AAV Samples Annually

AAV capsid 3D model in combination with the Octet BLI biosensor icon
Webinar

Reduce Cycle Times for AAV Quantification

See the Octet® AAVX Biosensor in comparison to an in-house assay on the Octet BLI platform.

Instant Access

Octet® AAVX Biosensors: For Quantitation of AAV Capsids
Datasheet

Octet® AAVX Biosensors: For Quantitation of AAV Capsids

PDF | 727.5 KB
selection guide
Flyer

Octet® BLI Biosensor Selection Guide

PDF | 1.4 MB
Rapid, Automated, At-Line AAV2 Virus Quantitation Advances Bioprocessing in Gene Therapy
Application Note

Rapid, Automated, At-Line AAV2 Virus Quantitation Advances Bioprocessing in Gene Therapy

PDF | 1.0 MB
Octet AAVX Biosensors for Quantitation of AAV Capsids
Technical Note

Octet® AAVX Biosensors for Quantitation of AAV Capsids

PDF | 2.0 MB

Related Products

icon-multiple-biosensors

Octet® SAX2 Biosensors

For High Precision and Reproducible Kinetic Characterization and Custom Quantitation

Explore More
icon-multiple-biosensors

Octet® AHC2 Biosensors

For Label-Free Immobilization and Subsequent Kinetic Characterization of Human IgG or other Human Fc-containing Proteins

Explore More
icon-multiple-biosensors

Octet® SA Biosensors

For Kinetic Analysis, Screening, and Quantitation of Most Proteins

Explore More

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo, or More Information

Related Content

icon-octet-data-analysis-ht

Applications for Label-Free Detection

Explore More
icon-instrument-service

Octet® System Service and Support

Explore More
icon-supplement

Octet® BLI Resources

Explore More

*CaptureSelect is a trademark of Thermo Fisher Scientific