Electronic Pipettes

Sartorius electronic pipettes are ideal tools to accompany you in daily, repetitive liquid handling in laboratories, where the accuracy of your results, speed and ergonomics are important. Their fully electronic control guarantees consistent, user-independent results, and their lightweight, ergonomic design gives you total convenience. With their multiple pipetting modes, you may perform your liquid handling tasks faster than with mechanical pipettes.​

Next Generation Picus® 2 Electronic Pipette

Discover Now

New Products and Promotions

New

Revolutionizing pipette calibration with the new Cubis® II MPS116S

Designed for fast, reliable, and compliant calibration of 95% of all single channel pipette volumes, from 2 µL to 5 mL.  

Pipette Trade-In Program | Up to 40% Discount on Pipette Products

Trade in your old pipettes for the most ergonomic electronic or mechanical pipettes available – all while receiving up to 40% off.

Order Your Free Sample of Tips

Request a free pipette tip sample today and optimize your pipetting system.

Shopping cart with various lab products inside
Sale

Shop More, Save More: Get Up to 10% Off Lab Products

Get 5% off orders $0 to $3,000 and 10% off orders above $3,000. Use code SAVEMORE26 at checkout.

Shop Now

Quickly find Electronic Pipettes and filter by product attributes.

Shop for Electronic Pipettes Now

Electronic Pipette Features

Reliable Results

Many applications in laboratories today require the pipetting of very small amounts of liquid – just a few microliters, exactly and repeatedly. Electronic pipettes ensure high accuracy and precision, by significantly reducing human variance.

Speed Up Your Work

Electronic pipettes with the extensive range of pipetting modes, from diluting and titrating to serial dispensing, makes pipetting quick and easy. User-definable protocols further speed up routine pipetting. This reduces errors, speeds up the work and lets you to focus on pipetting by eliminating the need to change modes and volume settings back and forth in the midst of the workflow.​

Be Kind to Your Hand

Electronic pipettes are even more ergonomic to use than mechanical pipettes. Electronic pipettes reduce muscle strain by performing pipetting steps and tip ejection for the user. Time saved on pipetting reduces repetitive strain load on user, and fully electronic operations, including tip ejection, guarantee maximum user comfort. Uniquely light weight of only 100g ensures effortless pipetting.  

Explore Pipetting Ergonomics

Explore Picus® 2 Electronic Pipette

Connected for the Future

Electronic Pipette Picus®️ 2 Bluetooth Connected to Mobile Phone

Picus® 2 Electronic Pipette

By connecting Picus® 2 to your mobile device, you can use the Sartorius Pipetting mobile app to smoothly run sample preparation workflows and adjust the pipette setting automatically, taking your productivity to the next level. The app also lets you update the pipettes to the latest software 

Learn More

Are you looking for documentation for Picus® or Picus® Nxt pipettes?

icon-coach

Request a Demo, Quote or More Information

Get answers to any questions you have about Sartorius electronic pipettes.

Contact an Electronic Pipette Expert

Frequently Asked Questions

Electronic pipettes resemble mechanical pipettes in many ways. The main difference is that electronic pipettes are more versatile tools, thanks to electronic aspiration and dispensing and multiple pipetting modes. Also electronic pipettes help reduce human variance.

An electronic motor drives the piston up or down to aspirate or dispense, and when desired amount has been reached brake system precisely stops the piston at correct position. The operating buttons and display are used to program desired volumes and operating modes. Electronic pipettes have multiple pipetting modes to speed up work. However, it is important to note that there can be some differences between different models.

The main difference is with electronic pipettes the user does not move the piston to aspirate or dispense, or eject tips, but the pipette does it for the user with a help of a motor by click of a button.

They reduce human variance as they take care of aspiration and dispensing. Their multiple pipetting modes speed up work. Also electronic pipettes offer security features, like calibration reminders and password protection for saved programs.

Basic maintenance and calibration is very similar to mechanical pipettes. The lower part of electronic and mechanical pipette resemble each other. The main difference is that every now and then you also need to replace the battery.

Single-channel pipettes are great when you need to pipette to and from different kinds of tubes and vessels. Also, for large volume pipetting (1.2-10 ml), single-channel pipettes are the only choice. However, when you work with large number of samples in 96-well or 384-plates, the multichannel pipettes are a better option.

An automatic pipette, also known as an electronic pipette, is a laboratory instrument used to measure and transfer precise volumes of liquid. These are widely used in various fields such as biology, chemistry, and pharmaceuticals, where precise liquid handling is crucial.

Some key features:

  • Adjustable volume: Users can set the desired volume before starting to pipette.
  • Programmable functions: Performing complex pipetting protocols, such as multi-dispensing or sequential pipetting steps.
  • Consistency and Precision: Automatic pipettes offer high precision and consistency for pipetting, even minimizing operator variance.
  • Ergonomic pipetting: Automatic pipettes require minimal thumb pressure to operate. Especially helpful for work which requires a lot of repetitive pipetting.

Pipetting Resources

View All Pipetting Resources

Pipetting Resources

Product Guide

Pipetting Made Simple with the Ultimate Pipette Buyers Guide for 2024

Pipette selection, pipetting techniques and more - it's all right here in our buyers guide. This page is a one-stop shop for everything you need.

Application Note

Optimize Your iQue® Assay With Picus® Electronic Pipettes

Learn more about how to optimize your iQue® assay and reduce sample preparation time using Picus® electronic pipettes.

poster thumbnail
Poster

Get the Most Out of Your Electronic Pipette

Download this poster and get valuable insight on pipetting with electronic pipette.

Application Note

Improving Accuracy in Serial Dilutions Using the Electronic Pipette

The latest advances in lab techniques need to be studied and absorbed. Science's Guide to Basic Laboratory Techniques is here to get your skills refre...

Picus-2 Single Channel Pipette showing step 4 of maintenance

Services for Liquid Handling Products

Sartorius offers comprehensive calibration, maintenance, and repair services to ensure your pipette’s everyday performance.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo, or More Information