Optimize Your iQue® Assay With Picus® Electronic Pipettes

Authors: Sandra Söderholm, Philip Wiese, Evelyn Marschall | Last updated: September 20, 2022

Overview

The iQue® analysis is extremely fast - it takes just five minutes to measure a complete 96-well plate. The bottleneck tends to be the sample preparation. Assay setup for flow cytometry consists of many pipetting steps - cells are stained with different dyes and, in the case of iQue® kits, beads that bind secreted proteins are also added to the samples. Thus, despite the iQue® TCA kit being a one-wash assay, the sample preparation is rather laborious and can take hours. The protocol includes three 1-hour incubations and multiple pipetting steps.

Learn more about how to optimize your iQue® assay and reduce sample preparation time using Picus® electronic pipettes. Download the application note now!


  • Document type: Application Note
  • Page count: 10
  • Read time: 16 minutes


Complete the Form to Access the Application Note

Key Takeaways

  • Picus® electronic pipettes speed up sample preparation.
  • Electronic pipettes allow you to use features such as multiple dispensing and automatic mixing steps that are not possible with mechanical pipettes.
  • The iQue® Human T Cell Activation (TCA) provides a multiplexed approach to measure T cell activation, proliferation and cytokine release in a single well.

This Resource is Designed for:

  • Lab Researchers and Managers
  • Scientists
  • Clinical Assistant
  • Application Specialist
  • Engineers
  • Chemists

Applications Supported:

  • Pipetting
  • Flow Cytometry
  • T Cell

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form to Download the Application Note

icon-shopping-cart
Ready to Buy?