Octet scientist checking a cell culture sample

QA/QC Release Testing

Label-Free Assays for Quality Assurance (QA) and Quality Control (QC)

Label-free detection has become an integral part of the quality assurance (QA) and quality control (QC) departments in the pharmaceutical and biotechnology industries. It empowers QA and QC teams to uphold the highest standards by offering a more efficient, accurate, and cost-effective solution for ensuring product quality.

The Octet® BLI platform enables the analysis of a wide range of samples, from purified proteins to complex mixtures. This flexibility supports the comprehensive evaluation of raw materials, intermediates, and final products, providing a holistic view of the production process. Moreover, it allows for the continuous monitoring of critical quality attributes (CQAs) throughout the production process, ensuring that each batch meets stringent regulatory standards. The precision and reliability of label-free detection are invaluable, enabling the rapid assessment of product consistency and potency. 

  By eliminating the need for labels, it reduces the complexity and cost of assays while also minimizing potential interference with the biological activity of the studied molecules.

QA/QC release testing are critical components in the production of biological drug products, ensuring that each product meets rigorous safety and efficacy standards. These products must undergo QC testing using robust, qualified, and validated methods under Good Manufacturing Practice (GMP) conditions. The Octet® BLI platform is designed to streamline this process, facilitating method development for in-process and lot release testing that can be seamlessly transferred to QC environments.

With its user-friendly interface and high throughput capacity, the Octet® system significantly enhances productivity, offering up to 40 times the efficiency of traditional enzyme-linked immunosorbent assays (ELISA). The platform is equipped for GMP implementation, featuring Octet® CFR software and server applications for secure and traceable electronic record keeping. Additionally, optional IQ/OQ/PQ packages are available to ensure that instruments are installed, operating, and performing as intended. Comprehensive support services and biosensor validation further complement the comprehensive GxP package for QA and QC release testing in the biopharmaceutical industry.

QA/QC Release Testing: Benefits and Challenges

thumps-up

Advantages

Ensures Product Safety: QA/QC release testing ensures that drug products meet safety standards, protecting patients from potential harm due to contaminants or impurities.

Regulatory Compliance: It ensures that products comply with regulatory requirements, facilitating approval processes and market entry.

Consistency and Reliability: QA/QC testing ensures consistency and reliability in drug products, maintaining the integrity of the brand and trust with healthcare providers and patients.

Early Detection of Issues: By identifying potential issues early in the production process, QA/QC testing helps prevent costly recalls and production delays.

 

icon-thinking

Challenges

Inflexibility: Due to their established nature, QA/QC departments may be inflexible in adopting new assays or modifying existing ones, potentially hindering innovation and adaptation to new technologies.

Time-Intensive Validation: The validation process for new assays is time-intensive, requiring extensive testing and documentation to ensure they meet the necessary standards for accuracy and reliability.

Resource Constraints: Implementing and maintaining these assays can be resource-intensive, requiring specialized equipment, trained personnel, and ongoing quality control measures.

Adaptation to New Regulations: As regulatory standards evolve, existing assays may need to be re-evaluated and adapted, which can be challenging for QA/QC departments that rely on established methods.

Featured Applications

protein contaminant diagram

Impurity Testing

Quickly detect and monitor potential process induced impurities such as host cell proteins (HCPs) and protein A residues with better precision and robustness than traditional ELISAs.

Sartorius provides ready to use Octet® kits for the detection of residual protein A and CHO based HCPs.

The Residual Protein A kit is designed to detect recombinant protein A constructs and MabSelect SuRe™ (Cytiva) down to 100 pg/ml.

The Anti-CHO HCP detection kit using Anti-CHO antibodies (Cygnus Technologies) can detect as low as 0.5 ng/ml of HCPs with precision of 5 - 10% CVs.

Enhanced Productivity and Labor Efficiency in Lot Release and In-Process Testing of Biologics

Octet® BLI instruments can be equipped with 21 CFR Part 11 Software for compliance with regulatory requirements. Compliance is further enhanced with the availability of instrument qualification kits including IQ|OQ and PQ kits that ensure the platform performs as stipulated. This white paper includes a few examples to demonstrate the suitability of BLI technology under GxP compliance for different applications and shows the relative benefits over alternate technologies.

Read White Paper

Modernize Biopharmaceutical QC Testing to Increase Efficiency

Up to 2x faster and with the ability to process 40x more samples per day, Octet® BLI systems are an ideal replacement for ELISA, HPLC or other label-free techniques for the quantification of antibodies and recombinant proteins and is especially suitable for product potency lot release assays. Boehringer Ingelheim were able to develop an active Fab quantitation assay for in-process testing as well as stability and lot release testing in less than one week using the Octet® BLI platform.

Read Application Guide

Examples of Approved Drugs Utilizing Octet® BLI Data in Their Applications

This table includes examples of drugs where the Octet® BLI system has been used to generate data submitted as part of the supporting information for the drug’s approval with regulatory bodies.

 

Drug Name

Target

Drug Modality

Sponsor

Regulatory Agency

Indications

Application

Year of
Approval

Keytruda | Pembrolizumab

PD-1

mAb

Merck

EMA

Non-small cell lung cancer

Affinity Characterization

2015

Tecentriq | Atezolizumab

PD-L1

mAb

Roche

EMA

Non-small cell lung cancer

Specificity

2017

Comirnaty | BNT162b2

COVID-19

mRNA Vaccine

Pfizer

EMA

COVID-19

Affinity Characterization

2020

Ultomiris | Ravulizumab

Human C5

mAb

Alexion

EMA

Paroxysmal nocturnal hemoglobinuria (PNH)

Affinity Characterization

2019

Livogiva | Teriparatide

PTH

Peptide Biosimilar

Teva

EMA

Osteoporosis

Affinity Characterization

2020

Atoltivimab, maftivimab, and odesivimab-ebgn

EBOV glycoprotein

mAb Cocktail

Regeneron

FDA

Ebola virus

Competition studies

2020

Oyavas | Bevacizumab

VEGF-A

mAb Biosimilar

Mabxience

EMA

Non-small cell lung cancer

Specificity | Affinity Characterization

2021

Jemperli | Dostarlimab

PD-1

mAb

GSK

EMA

Endometrial cancer

Affinity Characterization

2021

Regdanvimab

S protein

mAb

Celltrion

EMA

COVID-19

Affinity Characterization| Blocking Assay

2021

Xevudy | Sotrovimab

S protein

mAb

GSK | Vir Biotechnology

EMA

COVID-19

Affinity Characterization

2021

Nuvaxovid

COVID-19

Vaccine

Novavax

EMA

COVID-19

Affinity Characterization

2022

Kimmtrak | Tebentafusp

CD3 | gp100

TCR

Immunocore

EMA

Uveal melanoma (UM)

Specificity

2022

Tixagevimab | Cilgavimab

COVID-19

mAb Combination

AstraZeneca

FDA

COVID-19

Affinity Characterization|  Blocking Assay

2022

Opdualag (nivolumab | relatlimab)

LAG-3 | PD1

mAb Combination

BMS

EMA

Melanoma

Blocking Assay

2022

Briumvi | ublituximab

CD20

mAb

Propharma Group

EMA

Relapsed Multiple sclerosis

Specificity | Bridging

2023

Elrexfio | elranatamab

BCMA | CD3

bsAb

Pfizer

FDA

Relapsed Multiple myeloma

Specificity | Bridging

2023

Leqembi | lecanemab

Aβ aggregates

mAb

Eisai 

FDA

EMA

Alzheimer's Disease

Specificity

2023

2024

Ahzantive | aflibercept

VEGF-A | PlGF

Recombinant fusion protein biosimilar

Klinge Biopharma 

EMA

Retinal disorders

Specificity | Blocking Assay

2024

Baiama | 
aflibercept

VEGF-A | PlGF

Recombinant fusion protein biosimilar

Formycon AG

EMA

Retinal disorders

Specificity | Blocking Assay

2024

Epruvy | ranibizumab

VEGF-A

mAb fragment biosimilar

MIDAS Pharma 

EMA

Retinal disorders

Specificity | Blocking Assay

2024

Tuznue | trastuzumab

HER2

mAb biosimilar

Prestige Biopharma

EMA

Breast and gastric cancer

Specificity | Blocking Assay | Bridging

2024

 

Featured Resources

Octet® BLI 21 CFR Part 11 Compliance Checklist eBook
eBook

GxP Compliance Without the Complexity

A comprehensive tool set for compliance makes the Octet® BLI platform an ideal analytical instrument in regulated environments.

harmonizing regulatory guidelines for assay validation application note cover
Application Guide

Harmonizing Regulatory Guidelines for Assay Validation

Current regulatory guidelines for assay validation were harmonized for kinetic-based assay to derive a common set of parameters.

Application Note

Protein Domain Mapping Chemokines & SARS-CoV-2 Nucleocapsid

This application note discusses and characterizes of the interaction between the SARS-CoV-2 Nucleocapsid (N) protein and human chemokines.

A compendium for successful BLI and SPR assays
Application Guide

A Compendium for Successful BLI and SPR Assays

A comprehensive guide for designing and performing label-free biomolecular interaction analysis.

Analysis of Fc-Gamma Receptor-IgG Interactions on the Octet® Platform
Application Note

Analysis of Fc Gamma Receptor IgG Interactions on Octet® Platform

Whether you're assessing FcRn-Antibody or FcγR-IgG binding interactions, you need a high throughput, versatile, and easy to use solution.

Application Guide

Ligand Binding Assays That Meet Compliance with Octet® BLI Systems

Octet® GxP packages support the GMP compliant implementation, including 21 CFR Part 11 software, validation packages, and biosensor validation support...

Analysis of FcRn-Antibody Interactions on the Octet® Platform
Application Note

Analysis of FcRn-Antibody Interactions on the Octet® Platform

Assay design recommendations and best practices for producing the highest quality of kinetic data.

app note cover
Application Note

Customized Quantitation of Recombinant Therapeutic Proteins

Using Octet® SAX Biosensors

Validated Quantitation and Activity Assay of Antibody Fragment Molecule (Fab) for Process Development and Quality Control
Application Note

Validated Quantitation and Activity Assay of FaB

For Process Development and Quality Control

Enhanced Efficiency in Lot Release and In-Process Testing of Biologics cover
White Paper

Enhanced Productivity and Labor Efficiency

In Lot Release and In-Process Testing of Biologics in GxP Laboratories

Octet® Systems: Modernize Biopharmaceutical QC Testing to Increase Efficiency
Application Guide

Modernize Biopharmaceutical Quality Control Testing

Quality control of biological products to support clinical trials and post market assay activities require the evaluation of multiple critical product...

Poster thumbnail
Poster

High Productivity and Process Economy in GxP Applications

Quantitation assays must show precision, accuracy, linearity, and reproducibility

app note thumbnail
Application Note

Potency Assay Development Qualification and Validation Strategies

A method for evaluating the binding of an Fc gamma receptor III (FcγR) molecule to the widely characterized NIST mAb.

Webinar

Comparability Studies: Minimize Time, Maintain Quality

Developing Methods for Comparability Studies of Therapeutic Monoclonal Antibodies

Instant Access

Article

Assuring Accuracy, Preventing Fraud - The Critical Role of Validation in Bioanalytical Methods

PDF | 897.8 KB
Octet Instrument Comparability Kinetics Precision Assessment
White Paper

Instrument Comparability Assessment: Kinetics Precision Assessment in Ligand Binding Assays on the GxP-Compliant Octet® RED96e and Octet® R8 Instruments

PDF | 1.3 MB
white paper cover
White Paper

Enhanced Productivity and Labor Efficiency in Lot Release and In-Process Testing of Biologics in GxP Laboratories

PDF | 924.3 KB
app note cover
Application Note

Enhancing Efficiency and Economics in Process Development and Manufacturing of Biotherapeutics

PDF | 372.5 KB
Octet RH16 with Lab Tech
Application Note

Converting ELISA Assay Into Octet® Quantitation Assay

PDF | 207.5 KB
application guide thumbnail
Application Guide

Quality Control Of Biotherapeutics Using Octet® Systems

PDF | 1.9 MB
Octet® BLI 21 CFR Part 11 Software Frequently Asked Questions (FAQ)

Octet® BLI 21 CFR Part 11 Software Frequently Asked Questions (FAQ)

PDF | 262.6 KB

Related Products

Octet R8e front open black background

8-Channel System: Octet® R8e

Enhanced BLI analytics with new heights of sensitivity.

Octet® BLI rapidly determines recombinant protein concentration as a control parameter in cell line development.

96-Channel Ultra High Throughput Octet System: Octet® RH96

Monitors up to 96 biosensors simultaneously, enabling label-free detection for protein quantitation and kinetic characterization at unmatched speed

Octet RH16 ultra high throughput label free detection system

16-Channel High Throughput Octet System: Octet® RH16

Ideal for high-throughput applications that demand high sensitivity and low sample volume requirements

Octet R8 label free detection system instrument

8-Channel System: Octet® R8

Unmatched flexibility and versatility in protein analysis

New Octet® Biosensors

Reliable and Versatile Solution for Characterization of FLAG®-Tagged Proteins

Octet® DYKDDDDK Biosensors offer a flexible platform for a broad range of high-throughput applications for FLAG®-tagged proteins including lead identification and optimization, cell line development, process development, and quality control. 

Explore Octet® DYKDDDDK  Biosensors

Reliable and Versatile Solution for Characterization of VHH Molecules

Octet® VHH Biosensors offer a flexible platform for a broad range of high-throughput applications including lead identification and optimization, cell line development, process development, and quality control. 

Explore Octet® VHH  Biosensors

Reliable and Versatile Solution for Characterization of RbIgG Proteins

Octet® ARC Biosensors offer a flexible platform for a broad range of high-throughput applications including lead identification and optimization, cell line development, process development, and quality control.

Explore Octet® ARC Biosensors

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo, or More Information

Related Content

icon-octet-family

Biologics Characterization Tools

Explore More
icon-instrument-service

Octet® System Service and Support

Explore More
icon-supplement

Octet® BLI Resources

Explore More

Follow Octet® on LinkedIn

Get the Latest Updates, Trends and Developments on Label-free, Stress-Free Solutions for Drug Discovery, Biologics Development and Biomanufacturing.

Follow Us Now