Pipetting Accessories
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbow pad supports ergonomic and comfortable pipetting.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (62)
Pipette holder for one pipette - The pipette holder can be mounted on a table edge or on a shelf.
- Flexible dispensing head for all Prospenser Plus and Biotrate models
- Fast and easy dispensing in to narrow tubes
- Maximum length 1m
- 1.5mm fine tip for accurate titration
- Material FEP (Fluorinated ethylene propylene)
- Dispensing head with luer lock connector
- Fits to Prospenser Plus and Biotrate models
- Material FEP/PP (Fluorinated ethylene propylene and Polypropylene)
- Fits to all Prospenser Plus and Biotrate moded
- Material Silicone
-Flexible dispensing unit for Prospenser 30ml and 60ml models
-Fast and easy dispensing in to narrow tubes
-Maximum length 1m
- Material FEP (Fluorinated ethylene propylene)
Aspiration tube with threaded connector
Fits to all Prospenser Plus models, all Biotrate models, and 30ml and 60ml Prospenser models
Length 310mm
Material FEP (Fluorinated ethylene propylene)
Pipetting Accessories