Pipetting Accessories
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbow pad supports ergonomic and comfortable pipetting.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (62)
- Fits to all Prospenser Plus and Biotrate models
- Material Ethylene tetrafluoroethylene
-Flexible dispensing unit for Prospenser 1ml, 2ml, 5ml, and 10ml models
-Fast and easy dispensing in to narrow tubes
-Maximum length 1m
- Material FEP (Fluorinated ethylene propylene)
- Fits to all Prospenser Plus and Biotrate models
- Material Ethylene tetrafluoroethylene
- Fits to all Biotrate modes
- Flexible tube
- Length 0.4m
- Material FEP (Fluorinated ethylene propylene)
Replacement filter, sterile, 0.2 µl for Midi Plus
-Aspiration tube with threaded connector.
-Fits to Prospenser models up to 10ml
-Lenght 400mm
- Material FEP (Fluorinated ethylene propylene)
Pipette holder for one pipette - The pipette holder can be mounted on a table edge or on a shelf.
- Flexible dispensing head for all Prospenser Plus and Biotrate models
- Fast and easy dispensing in to narrow tubes
- Maximum length 1m
- 1.5mm fine tip for accurate titration
- Material FEP (Fluorinated ethylene propylene)
-Suitable for Prospenser 30ml and 60ml models
-Enables easy attachment of filters
- Material FEP/PP (Fluorinated ethylene propylene and Polypropylene)
- Fits to all Prospenser Plus and Biotrate moded
- Material Silicone
- Dispensing head with luer lock connector
- Fits to Prospenser Plus and Biotrate models
- Material FEP/PP (Fluorinated ethylene propylene and Polypropylene)
Pipetting Accessories