Guide to Laboratory Balances and Scales

Balances are one of those foundational pieces of equipment in a lab that are often overlooked. Yet, since you use your balance in nearly every workflow in your lab, your choice of lab balance is one of the most important decisions you will make. 

All researchers need confidence that their most fundamental lab equipment is accurate, efficient, and easy-to-use. Sartorius offers lab weighing solutions such as the Cubis® II balance, a completely configurable, high-performance, portfolio of balance hardware and software that will align with your unique demands and compliance requirements to maximize your operational efficiency and experimental outcomes.

Our weighing resources and solutions will increase your weighing accuracy and ensure your full compliance to the most rigorous standards and requirements. See our weighing resources and solutions, including:

  • Achieving Accurate Weighing Performance
  • Weighing in Compliance with Regulatory Standards and Requirements
  • Integrating your lab balances with your LIMS
  • How the Innovative Features of the Cubis II Can Make Accurate Weighing Even Easier

Partner with Sartorius to achieve accuracy, repeatability, and efficiency in your most fundamental laboratory equipment and skills.

Download the Guide

Chapter 1

Advanced Compliance for Use in Regulated Sectors, such as Pharmaceutical Industries

Read more below...

Chapter 2

FDA 21 CFR Part 11: Our Compliance Checklist

Read more below...

Webinar Data Integrity for Lab-Balances by Sebastian Weber

Chapter 3

Data Integrity and Connectivity for Lab Balances

Read more below...

Chapter 4

Integrate Your Lab Balance into LIMS System

Read more below...

Chapter 5

Effects of Static Electricity on Analytical Weighing

Read more below...

Chapter 6

Accurate Determination of Uniformity of Dosage with Cubis® II

Read more below...

Chapter 7

Pipette Check to According Standard DIN with Cubis® II

Read more below...

Chapter 8

Formulation QApps Using a Database with Cubis® II

Read more below...

Chapter 9

Cubis® II in Action | Tutorial and Application Videos

Read more below...

Chapter 10

Advanced Software to Increase Repeatability and Workflow Efficiency

Read more below...

Guide to weighing accuracy and ensure  full compliance 

Chapter 1

Advanced Compliance for Use in Regulated Sectors, such as Pharmaceutical Industries

Sartorius’s Cubis® II is designed to follow US FDA data integrity principles that require data to be accurate, legible, contemporaneous, original, and attributable (ALCOA).

The Cubis® II balance, with pharma package, contains all the technical controls to support compliance with common regulations. Full compliance can be achieved with additional procedural controls and systems for long-term data storage.
 

Download Whitepaper

Chapter 2

FDA 21 CFR Part 11: Our Compliance Checklist

FDA 21 CFR Part 11 lays out the criteria that the FDA uses to determine if electronic records and signatures are trustworthy, reliable, and generally equivalent to paper-based records. Your compliance is essential if you work in an FDA-regulated industry and want to use electronic quality records and electronic signatures in place of paper and ink-based records. Nevertheless, what constitutes compliant electronic records can be confusing.

Download our checklist to help you check the details of the regulations. Our Cubis® II balance, with the pharma software package, contains all technical controls to support compliance with common regulations such as US FDA 21 CFR Part 11 or EU Annex 11.
.

Download Checklist

Webinar Data Integrity for Lab-Balances by Sebastian Weber

Chapter 3

Data Integrity and Connectivity for Lab Balances

Register to view this free webinar and learn how data integrity problems can be prevented in the lab. . 

Key Objectives:

  • Common data integrity problems
  • How digitalization can help prevent data integrity violations
  • Connectivity requirements for laboratory balances
  • Examples for the seamless integration of laboratory balances into Lab IT systems

Watch Webinar

Chapter 4

Integrate Your Lab Balance into LIMS System

Laboratory Information Management Systems (LIMS) are becoming increasingly important in GMP regulated environments to ensure data integrity and fast working practices. When introducing a LIMS, direct instrument integration is an essential task to reduce the need for manual recording, which negates the potential for errors, gives back operator time, and reduces data redundancy. 
Sartorius and Abbott Informatics, supplier of the world-class LIMS solution STARLIMS™, have developed a complete computerized solution for a professional integration of Sartorius Cubis® II  Laboratory Balances into STARLIMS™ covering all cGMP/cGLP aspects.
 

Chapter 5

Effects of Static Electricity on Analytical Weighing

Among the various options for eliminating static electricity during analytical weighing, there are simple, low-cost measures available. However, due to the current metrological and practical limitations, many of these measures are difficult and time-consuming to use and are not universally applicable. On the other hand, there are methods that are both powerful and space-saving, particularly when they are integrated directly into the balance.

Download Application Article

Chapter 6

Accurate Determination of Uniformity of Dosage with Cubis® II

According to European pharmacopoeia to ensure the consistency of dosage units tablets and capsules containing 25 mg or more of an active substance(s) must be checked. The uniformity of the amount of active substance(s) in a given number of units single-dose medications is important to prevent under or over dosage.

Download Application Highlight

Chapter 7

Pipette Check to According Standard DIN with Cubis® II

According to Standard DIN EN ISO 8655-2, volumetric measuring instruments such as piston pipettes must be checked at regular intervals (at least once per year). Shorter time intervals may be specified by the users depending upon the frequency of use, number of users, aggressive nature of the pipetted liquids, and the acceptable maximum permissible errors established by the user. This regular check is mandatory for all laboratories that have to work in compliance to standard DIN EN ISO 8655.

Download Application Highlight

Chapter 8

Formulation QApps Using a Database with Cubis® II

This is the use case description for the QApps Formulation flexible tare and Formulation single vessel. Both of these QApps have the ability to create recipes and save them in a shared database. These recipes consists of the recipe name, a tolerance for all components and includes up to 50 components. Each component has a name and weight. The weight can be entered in mg, g and kg.

Download Application Highlight

Chapter 9

Cubis® II in Action | Tutorial and Application Videos

Learn how Cubis® II can support you in your daily workflow with features like an ionizer to eliminate electrostatic charges or electronic signature, audit trail and user management for 21 CFR Part 11 compliance or how easy a balance can be levelled with just the click of a button.

Explore Cubis® II Tutorial Videos

Chapter 10

Advanced Software to Increase Repeatability and Workflow Efficiency

All modules of the Cubis® II balance were designed for an intuitive operation, further aided by intelligent diagnostic systems. These design elements guarantee a high degree of repeatability for different workflows, while lowering the probability of human error.

The software modules for our Cubis® II Lab Balance are called QApps. These QApps run lab applications, functions, or utilities. The licenses for QApps are bundled in specific QApp-Packages, clustered by topic area. It’s part of what makes the Cubis® II Lab Balance customizable by design.
The benefits of QApps include:

  • Long-term flexibility to extend and update—assuring its adaptability to the evolving regulatory landscape and your laboratory’s needs
  • They are modifiable if they do not fit into your workflow
  • Easy to validate, with reduced testing efforts due to their compact and clearly structured design
  • They have an iterative software development cycle for the complete life of the application, once again assuring their adaptability

Order QApp-Packages together with your Cubis® II Lab Balance. All packages are pre-installed on the balance and ready for use after delivery. In the QApp-Center, browse through the packages to get information about their content, in detail.

Learn more about how our QApps can upgrade your lab weighing experience.

Learn More about QApps

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form and Download Your Copy

icon-shopping-cart
Ready to Buy?