Lab Balance Software that Adapts to Evolving Regulatory and Laboratory Needs

Cubis® II lab balances with MCA display have QApp software solutions pre-installed. These are clustered in different packages and include essential, advanced and special weighing applications, utilities, function extensions and hardware licensing options. During configuration of Cubis® II lab balances software packages can optionally be added for ex-factory licensing.

Contact Sartorius Expert

Now Available: Cleaning QApp Software on all Cubis® II MCA Balances

Cleanliness has high importance for laboratory balances. Thanks to the brand-new cleaning app, available on all Cubis® II balances, keeping your balance clean is now a seamless part of your daily routine. We offer solutions for routine and advanced cleaning processes, and the documentation of these steps helps integrate cleaning into SOPs and audit trail reports.

Explore More

A simplified illustration showing a balance configuration using the Cubis® II Configurator

Build Your Balance: Cubis® II Configurator

Cubis® II lab balances are 100% configurable. Build the perfect balance for your specific needs and submit an easy quote request.

Configure Your Cubis® II Balance Now

Why Choose Cubis II lab balance with QApp software?

  • QApps can be configured to fit into your workflow
  • QApp software is compact, intuitive and easy to validate with reduced testing efforts
  • QApps feature iterative software development cycles for the complete life of the applications
  • Long-term flexibility and guaranteed adaptation to evolving regulatory and laboratory needs
     

How to Configure Cubis® II balances inclusive QApp Software

Cubis® II is a fully customizable lab balance. Design the ideal balance for your workflow needs in four easy steps:

  • Maximum Capacity and Scale Interval
  • Draft Shield
  • User Interface, Software and Hardware options
  • Country and Approval

Every Cubis® II balance includes several native apps for scientists in research and development (R&D) and analytical laboratories. English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese language are supported. The Cubis® II with MCE display offers the applications Weighing, Counting, Weighing in Percent, Net-Total, Totalizing, Animal Weighing, Calculation, Density Determination and Statistics for free. 

The Cubis® II MCA supports more than 50 pre-installed weighing applications clustered into different software packages. Software applications in the Essential package are factory licensed and can be installed and used by every MCA user. The applications in the Cubis® II MCA Essential software package are: 

  • Mixing - Weighing of recipes (w/o database) 
  • Statistics - Statistical evaluation of weight values 
  • Totalization - Calculates sum of weight values 
  • Solids Density - Density of solids using buoyancy method
  • Cleaning - This application offers a guided process to clean balances  
  • Percentage Weighing - Percentage share of an unknown sample in comparison to a reference weight 
  • Multiplication - Multiplies weight value by a user-defined factor 
  • Averaging - Weighing of animals or in instable environments 
  • Checkweighing - Checks if a sample weight is within a specified tolerance 
  • Highest Peak Value - Captures the highest positive stable or unstable weight value 
  • Counting - Number of objects of approximately equal weight 
  • Interval print - Collection of weight values at set intervals and export to CSV 
  • Barcode print - Printing of barcodes or QR codes 
  • Weighing with SBI Output - Weighing of samples with SBI output of acquired data

In many laboratories, there is a need for specialized applications that bolster specific tasks and experiments. Whether tablet checking for pharma compliance or ensuring proper pipette calibration, Sartorius can tailor weighing experiences to your exact needs. 
 
Choose from among our thematically structured QApp software packages, including our all-inclusive, cost-effective QP99 package (only available with new orders). Or simply choose only what you need from QApps clustered by theme - for instance, choose the Pharma, Connectivity, Utilities or Advanced Application package. We can also create custom applications to further address your individual requirements. 
 
QApp-Package licenses can be ordered together with the balance. All packages are pre-installed and ready for use after delivery. In the QApp-Center, browse through packages to obtain detailed information about content.

Choose Configurable QApp Software Packages That Suit Your Application Needs

Pharma Package QP1

This software application package contains applications concerning compliance with pharmaceutical-relevant guidelines such as 21 CFR Part 11 and USP 39, Chapter 41: 

Utilities package QP3

The Utility software application package contains weighing applications and function extensions: 

Connectivity Package QP4

The Connectivity software application package includes applications for data exchange, etc.: 

All-Inclusive Package QP99

The software application package All-Inclusive includes four sub-packages for compliance (Pharma QP1), complex weighing applications (Advanced QP2), weighing applications and helpful tools (Utilities QP3) and connectors for data exchange (Connectivity QP4). 

Confident App Compliance  

Pre-installed standard applications on Cubis® balances and QApps cover a wide variety of laboratory applications. In addition, Sartorius can cover special applications using customer-specific software modules. Based on your SOP, we create workflows that depict your process and can make these processes more efficient.  

To use QApps in a regulated environment, they must be validated. For the validation of computer-assisted systems, the GAMP® Guideline of the International Society for Pharmaceutical Engineering (ISPE) has established itself as the generally recognized standard regulation in the pharmaceutical industry in recent years. The GAMP® guide was first published in 1994 and has been available since 2008 in the 5th version.  

Based on the GAMP® 5 guideline, Sartorius developed the Product Development Life Cycle (PDLC). It forms the basis for all development activities and thus also for the conception, creation and validation of QApps. To meet the highest quality requirements, the PDLC is implemented via workflows in a software-supported application lifecycle management system (ALM). This guarantees adherence to the process and the quality-assured procedure.  

The Sartorius PDLC therefore guarantees the customer a GAMP®-compliant development of GxP-relevant QApps and a complete life cycle documentation.

QApp software

Unlock the QApp Software for Your Cubis®  Balance

Activate the cutting-edge QApp on all Cubis® balances for lasting benefits in a couple easy steps.

Request Activation Code

Lab Balance Software Resources

eBook: Cubis II QApps

More Efficiency and Fail-Safe Reliability With QApps for Your Cubis® II Laboratory Balance

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information

icon-shopping-cart
Ready to Buy?