Application Highlight: Ensure Medication Safety, Dosage Unit Uniformity with Tablet Check

Last Updated: February 2020

Overview

According to European Pharmacopoeia, tablets and capsules containing 25 mg or more of an active substance must be checked to ensure the consistency of dosage units. Checking the uniformity of active substance amounts in single-dose medications is important to prevent under or over dosage. These standardized tests include uniformity of content, disintegration time, dissolution and uniformity of weight.

Download this application highlight and learn how weight testing can be easily performed with the use of a Cubis® II MCA balance and QApp tablet check.


  • Document type: Application Highlight
  • Page count: 4
  • Read time: 6 minutes


Complete the Form to Access Application Highlight

Key Takeaways

  • Tablet and capsule checks are essential to ensure compliance with European pharmacopoeia standards, preventing under or over dosage of active substances

  • Cubis II MCA balances with tablet feeder and QApp tablet check provide an advanced solution for conducting standardized tests on tablets and capsules, ensuring uniformity of content, disintegration time, and dissolution

  • The software offers dynamic tolerance calculation, visual feedback through color-coded tolerance bars, and comprehensive summarizing statistics, streamlining the evaluation process and facilitating quality control

This Resource is Designed for:

  • Lab Managers
  • Lab Technicians
  • Lab Assistants
  • Lab Balance Users
  • Analytical Labs

Applications Supported:

  • Cubis® II MCA Lab Balances
  • Microbalance
  • Tablet Check

Frequently Asked Questions

According to the European Medicines Agency, it is a compendium of resources on the qualitative and quantitative composition of medicines. It also includes information and regulation regarding medication testing, raw materials used in medication production and the intermediates of synthesis.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form to Access Application Highlight

icon-shopping-cart
Ready to Buy?