Lab Water Purification with Arium® Mini and Arium® Mini Extend

Maximum Flexibility in One Compact Design

The compact Arium® Mini water purification systems have been designed to meet your Type 1 ultrapure water needs, handling up to 10 liters per day. Developed according to Type 1 water requirements for general, life-science and analytical applications, this system guarantees reproducible results and streamlined processes.

Operate effortlessly using the large, touch-activated screen and user-friendly menus. Choose from the Arium® Mini or Arium® Mini Essential if using pretreated water feed, or opt for the Arium® Mini Plus with innovative bagtank technology for a simple connection to your potable tap water supply.

Introducing the newest member of the Mini family: Arium® Mini Extend. Experience maximum convenience with the flexible, removable dispensing unit, keeping you ahead in your lab routines. Explore our extensive range of Arium® Mini lab water systems and choose the one that best fits your needs.

 

Find the Right Arium® Mini for Your Laboratory

Feed Water

Arium® MiniArium® Mini PlusArium® Mini Essential

Arium® Mini Plus Extend

Arium® Mini Essential Extend

Tap Water

 

 

Pretreated water (RO | DI line)

 

 

Pretreated water (from supply container)

 

Flexible Removable Dispenser

 

 

Purified Water

Type 1

 

 

 

 

 

Type 3

 

 

Shop Now

Shop Now

Shop Now

Shop Now

Shop Now

Arium® Mini Extended
Sale

Special Offer: Arium® Mini Plus UV Extend

Get high-quality Type 1 ultrapure water with the Arium® Mini Plus UV Extend – ideal for labs requiring up to 10 liters per day. 

Explore Promotion

Explore the Arium® Mini Extend and Arium® Mini through a 360° animation and learn about the key advantages they bring to your routine laboratory water purification tasks.

Features of the Arium® Mini

Arium Mini Extend side profile showing water dispenser
Flexible

Different versions for different inlet water and connection options, as well as the desired water withdrawal​

Compact

Space-saving with a width of only 28 cm (+ 9 cm for versions with attached dispensing unit)

Intuitive

Color touch display, with direct access to all important information and dispensing options​

Innovative

Depending on the type of system, our unique Bagtank technology saves time as no intensive tank cleaning with hazardous substances is required

Reliable

Delivers consistently high water quality for reliable and reproducible results​

Applications for Use

Arium® Mini | Mini Essential | Mini Plus | Arium® Mini Essential Extend | Arium® Mini Plus ExtendArium® Mini UV | Mini Essential UV | Mini Plus UV | Arium® Mini Essential Extend | Arium® Mini Plus ExtendArium® Mini | Mini Essential | Mini Plus combined with Arium® Cellplus Ultrafilter | Arium® Mini Essential Extend | Arium® Mini Plus Extend

Buffer and media preparation

 

 

 

Histology

 

 

 

Preparation of reagents, blank samples, etc.

 

 

 

ELISA (enzyme-linked immunosorbent assay)

 

 

 

AAS | GF-AAS (atomic absorption spectrometry)

 

 

 

Photometry

 

 

 

Arium® Mini | Mini Essential | Mini Plus | Arium® Mini Essential Extend | Arium® Mini Plus ExtendArium® Mini UV | Mini Essential UV | Mini Plus UV | Arium® Mini Essential Extend | Arium® Mini Plus ExtendArium® Mini | Mini Essential | Mini Plus combined with Arium® Cellplus Ultrafilter | Arium® Mini Essential Extend | Arium® Mini Plus Extend

SPE (solid phase extraction)

 

IC (ion chromatography)

 

ICP-MS (inductively coupled with plasma mass spectrometry)

 

GS-MS (gas chromatography coupled with mass spectrometry)

 

Trace Analysis

 

TOC Analysis

 

HPLC (high-performance liquid chromatography)

 

UPLC

 

SPE (solid phase extraction)

 

LC-MS (liquid chromatography coupled with mass spectrometry)

 

LC-MS/MS

 

Arium® Mini | Mini Essential | Mini Plus | Arium® Mini Essential Extend | Arium® Mini Plus ExtendArium® Mini UV | Mini Essential UV | Mini Plus UV | Arium® Mini Essential Extend | Arium® Mini Plus ExtendArium® Mini | Mini Essential | Mini Plus combined with Arium® Cellplus Ultrafilter | Arium® Mini Essential Extend | Arium® Mini Plus Extend

Electrophoresis

 

Endotoxin analysis

 

Immunocytochemistry

 

PCR | RT-PCR (polymerase chain reaction)

 

DNA Sequencing

 

NAAT (Nucleic Acid Amplification Technology)

 

Northern Blot

 

Southern Blot

 

Western Blot

 

NGS (Nucleic Acid Amplification Technology)

 

Nutrient media for mammalian cell culture

 

Honeycomb illustration listing everyday products that contain PFAS.

PFAS Resources & Solutions

Find out how to reduce Per- and Polyfluoroalkyl Substances (PFAS) contamination in water samples below the detection limit.

Explore More

Featured Resources

Ultrapure Water as a Key Component for Enhanced LCMS Results
One Sheet

Ultrapure Water as a Key Component for Accurate Liquid Chromatography...

Learn how ultrapure water enhances Liquid Chromatography (LC). Minimize contamination and improve analytical accuracy.

Minimizing LCMS Artifacts Using Arium® Ultrapure Water Systems
Application Note

Minimizing LCMS Artifacts Using Arium® Ultrapure Water Systems

Download this application note to learn how Arium® Mini UV helps overcome water impurities and unlock the full potential of LCMS analysis.

Ultrapure Water: The Basis for Reliable Laboratory Results
Webinar

Ensuring reliable analytical results through water quality control

Consistent, high water quality is vital to ensure data reproducibility and avoid time-consuming repeat analyses. Learn more in this webinar!

Application Note

Ultrapure Water for HPLC Analysis

Learn how ultrapure water produced by Arium®Pro VF can be readily used as the mobile phase for HPLC analysis of the water-soluble saccharides.

Cannabis Testing: In-House Prepared Water as an Alternative to Bottled HPLC-Grade Water
Application Note

In-House Prepared Water as an Alternative to Bottled Water

Find out more about HPLC-grade water during cannabis testing in this complimentary application note.

Arium Ultrapure Water for Trace Analysis cover
Application Note

Ultrapure Water for Trace Analysis

Learn about the suitability and purity of different sources of ultrapure water used as an eluent in HPLC-DAD and MS systems.

Water is Life cover
Application Note

Water is Life: Ultrapure Water in Cell Cultivation

Water is a major component of all cell culture media and is therefore needed to prepare media, buffers, and additives.

Featured Arium® Mini Videos

Instrument Resources

Arium® Mini Ultrapure Water System Datasheet cover
Datasheet

Arium® Mini Ultrapure Water Systems - Compact Laboratory Water Systems for 10 Liters per Day

PDF | 1.3 MB
Arium mini brochure
Brochure

Arium® Mini - Compact Ultrapure Water Systems for 10 Liters per Day

PDF | 2.9 MB

Certificates

Arium® Services

Scientist with Arium Comfort

Arium® Water Purification Services | Reliable Lab Water

Ensure consistent, high-quality lab water with Arium® services. Installation, maintenance, and lifecycle support for reliable, reproducible results.

Frequently Asked Questions

The Arium® Mini is a compact ultrapure water system designed for labs with limited space and low daily water needs. It delivers ASTM Type 1 ultrapure water with a small footprint and an optional built-in Bagtank, eliminating the need for an external pure water supply.

The Arium® Mini produces ultrapure water with a resistivity of 18.2 MΩ·cm and TOC levels ≤ 5 ppb, meeting or exceeding ASTM D1193-06 Type 1 and ISO 3696 standards for sensitive analytical and life science applications.

Yes, the Arium® Mini Plus version includes an integrated Bagtank, allowing it to operate independently from a central pure water source. This makes it ideal for labs without an existing purified water supply.

The Arium® Mini is ideal for applications like HPLC, PCR, cell culture, and preparation of reagents or buffers where ASTM Type 1 ultrapure water is essential for accuracy and reproducibility.

The Arium® Mini is designed for low to medium throughput labs and can produce up to 10 liters of ultrapure water per day, depending on the model and configuration.

 

Yes, it features a user-friendly touchscreen interface, quick-change cartridges, and intuitive maintenance alerts. Its plug-and-play design ensures easy setup and minimal training.

Yes, the system features efficient water use, a long-lasting cartridge design, and a recyclable Bagtank system that reduces environmental impact and supports green lab initiatives.

There are three main versions:

  • Arium® Mini and Arium® Mini Essential require an external pure water supply.
  • Arium® Mini Plus: Includes an integrated Bagtank for tap water feed and internal pure water production.

For even more flexibility, our Arium® Mini Extend versions (Arium® Mini Plus Extend and Mini Essential Extend) are equipped with a flexible, removable dispensing unit.

 

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo or More Information