Continuous Chromatography Systems for Unmatched Efficiency

Preparative HPLC Systems for Unmatched Efficiency

Connected Chromatography Systems for Unmatched Efficiency

Batch Chromatography Systems for Unmatched Efficiency

Liquid Chromatography Systems Designed for Biopharma Excellence

From high-purity biomolecule isolation to large-scale purification, Sartorius delivers liquid chromatography and high-pressure liquid chromatography (HPLC) systems designed to maximize efficiency and cost-effectiveness.

  • Flexibility: Liquid chromatography systems configured to your needs
  • Higher Productivity: Up to 80% resin savings with continuous chromatography
  • Purity and Recovery: High-resolution separation for any molecule
  • Seamless Integration: Smart automation and advanced process control

Consult Our Experts

Chromatography Systems Portfolio

Optimize Your Process With the Right Platform - Which Chromatography System Fits Your Goals?

  • Liquid chromatography, continuous chromatography, or preparative HPLC— Sartorius makes it easy to choose the right system for your process
  • Browse our high-performing solutions and find the right chromatography system for your bioprocess

 

 

Batch Liquid Chromatography Systems

Continuous Chromatography Systems

Preparative HPLC Systems

 
Type of Chromatography ProcessBatch liquid chromatography process for soft beads resins and membranesContinuous or multi-column chromatographyBatch and continuous chromatography for low-pressure chromatography resins or membranesBatch HPLC for high-pressure chromatography resin
Wetted PartsMulti-use or disposableMulti-use or disposable Multi-useMulti-use
ApplicationmAbs, vaccines, recombinant proteins, and gene therapymAbs, vaccines, and recombinant proteinsmAbs, vaccines. recombinant proteins, and gene therapyInsulin, peptides, oligonucleotides, GLP-1, etc.
Common use 
  • Process scale-up and manufacturing
  • Easy configuration
  • Reducing resin use
  • Increasing throughput
  • Operating several downstream process steps
  • Increasing productivity with the same footprint
  • Process scale-up and manufacturing
  • High-resolution purification
  • Maximizing yield and purity

Select Your Product

Flexible Purification With Single-Use Batch Systems

Single-use systems, such as our Standard Resolute® Flowdrive SU chromatography platform, can generate significant cost savings.

Chromatography Systems for Integrated Continuous Bioprocessing

Minimize the CAPEX and OPEX burden of downstream processing with our automated continuous chromatography systems.

Preparative, High-Performance Liquid Chromatography Systems

High-pressure chromatography systems offering sophisticated, easy-to-use equipment with a unique, compact design.

Supporting Products & Services

The Right Column for Every Step of Your Process

Maximize purity and performance with Sartorius chromatography columns – scalable, reliable, and ready for any bioprocess.

High Yield and Purity With Optimized Chromatography Consumables

Optimize your downstream process with comprehensive chromatography tools for any molecule, process, and scale.

Umetrics® Data Analytics Ecosystem

Build, apply, and scale data analytics across the biopharma lifecycle.

Shop Now

Quickly find chromatography systems by searching by category or filtering by attributes.

Shop Chromatography Systems Now

Learn More About Chromatography Systems

Application Note

Enhancing mRNA Capture With Resolute BioSMB and CIMmultus Oligo dT

White Paper

Boost GLP-1 Purification with Smart Chromatography and Filtration

Chromatography, TFF, and filtration ensure GLP-1 purity and safety—enhanced by analytics for control, speed, and productivity. 

icon-chromatography-analytical

Empowering Bioprocesses with Proven Liquid Chromatography Solutions

Sartorius delivers advanced liquid chromatography systems for batch, continuous, and preparative HPLC. Designed for precision and scalability, our solutions enable high-efficiency separation and purification of both small and large molecules.

Whether you're running batch processes or moving toward continuous chromatography for greater productivity, Sartorius systems combine robust performance with regulatory compliance. Proven in GMP environments, they simplify complex workflows and accelerate process development.

Frequently Asked Questions

There are several types of chromatography systems, each tailored to specific separation requirements, pressure ranges, and application needs, particularly in biotechnology and pharmaceutical processes.

Low-Pressure Liquid Chromatography (LPLC): Typically operates below 6 bar.

High-Pressure Liquid Chromatography (HPLC): Operates in the 30–100 bar range.

Each system can be designed to match different processing scales and flow rates ranging from analytical and preparative to full manufacturing scale. They may be configured to run single or multiple columns depending on process complexity and throughput needs.

Continuous chromatography delivers significant efficiency gains across bioprocessing workflows:

  • Increased productivity through uninterrupted processing
  • Up to 80% resin savings compared to traditional batch chromatography
  • Faster separation and real-time monitoring reduce overall process time
  • Seamless scalability from pilot to commercial scale with consistent yield and quality
  • Improved resource efficiency (by minimizing buffer and reagent consumption) and lowering operational costs

Preparative HPLC is ideal for high-resolution separations and is commonly used for purifying small molecules, peptides, and biologics such as GLP-1 and insulin. Key benefits include:

  • Exceptional purity and recovery of target molecules
  • Precise control over separation parameters for specific applications
  • Scalability from research to large-scale manufacturing
  • Versatility to handle a wide range of feedstocks, from low-volume development to high-throughput production

Sartorius provides advanced automation features that streamline liquid chromatography:

  • Real-time monitoring and control to reduce variability and ensure consistent results
  • Automated method development to accelerate setup and improve process reliability
  • Integrated upstream and downstream processes for seamless, end-to-end efficiency
  • Scalable automation that minimizes human error and maximizes overall productivity

Our chromatography systems are optimized for both large molecules (such as mAbs, vaccines, and viral vectors) and small molecules (such as insulin, GLP-1, peptides, and oligonucleotides. This allows us to support a wide spectrum of bioprocessing applications.

Consult Our Experts

Consult Our Experts