Hipersep® Flowdrive Pilot

High-Performance, High-Pressure Liquid Chromatography (HPLC) Systems

From Clinical to Commercial and Industrial HPLC Processes

The growing complexity and diversity of drug pipelines are driving new manufacturing requirements. These include:

  • High-temperature processing for complex molecules like oligonucleotides
  • Flexible and easy-to-clean equipment for multi-product facilities
  • Compact equipment for small batch sizes

Consult Our Experts

Preparative HPLC Systems Portfolio

Find the Right Preparative HPLC System

The Hipersep® Flowdrive Platform is a family of preparative HPLC systems designed for the purification of peptides, oligonucleotides, insulin, and other small molecules. It offers highly sophisticated, easy-to-use equipment with a unique, compact design controlled by the Hipersep® SC software.

 

 Hipersep® Flowdrive PilotHipersep® Flowdrive Process MHipersep® Flowdrive Process LHipersep® Flowdrive XXL
ScaleClinical manufacturing

Clinical | commercial manufacturing

Clinical | commercial manufacturing

Commercial manufacturing

Flow Rate Range

6-90 L/h

60-500 L/h or 20-200 L/h (low-flow version)

300-1,600 L/h

1,000-2,500 L/h

Max Pressure

100 bar

100 bar

100 bar

70 bar

Typical Column Diameter

5 | 80 | 110 |150 mm

110 | 150 | 200 | 300 | 450 mm

300 | 450 | 590 | 800 mm

800 | 1000 mm

Sanitary Design*NoYesYesNo
Certification and Explosion Protection

CE certified, with optional ATEX Zone 2 compliance
UL certified, with optional Class I, Division 2 compliance

 

View Product

View Product

View Product

View Product

Sanitary design*: To minimize risk of cross contamination, fittings have been used that eliminate retention volume, all the wetted surface has a surface finishing (Ra 0.5), and systems have low point drains to drain liquid in all parts.

Supporting Products & Services

Chromatography Systems for Integrated Continuous Bioprocessing

Minimize the CAPEX and OPEX burden of downstream processing with our automated continuous chromatography systems.

Achieve Higher Productivity With Multi-Column Chromatography

Switching from batch to multi-column chromatography reduces resin volumes, minimizing costs and bottlenecks without sacrificing quality.

Multi-Step Systems for Connected Purification Processes

Chain multiple downstream unit operations together to create a compact and intensified process.

Scalable Dynamic Axial Compression Columns

Ensure optimum chromatography performance over extended time periods.

Bioprocess Development Engineering

We provide a tailored implementation approach for your bioprocess, leveraging single-use tools and hybrid solutions adapted to your specific processes...

PATfix® Solutions

Rapid at-line analytical chromatography that delivers fast and high-resolution runs with content-rich analyses on complex samples.

Shop Now

Quickly find preparative HPLC systems by searching by category or filtering by attributes.

Shop Preparative HPLC Systems Now

Learn More About Preparative HPLC Systems

Highlight Asset

Datasheet

Reproducible HPLC From Development to Commercial Manufacturing

Hipersep® Flowdrive offers compact chromatography equipment for the scalable purification of peptides, oligonucleotides, mRNA, and small molecules.

Related Assets

Application Note

Intensified HPLC with the Hipersep® Flowdrive Pilot System

PDF | 417.3 KB
Application Note

Scaling-Up Cannabinoid Purification

PDF | 464.2 KB
icon-around-the-globe

Broad Experience Supplying HPLC Systems

Sartorius has extensive experience supplying HPLC systems to the global market. We have significant installations in established modalities like antibody drug conjugates (ADC) and insulin, plus a very good installed base in the newer oligonucleotide and GLP-1 processes.

Our installed base numbers are greater than 1,500 units across systems and columns with many repeat customers, scaling from process development to large-scale commercial production.

Frequently Asked Questions

This is an additional system that boosts the inlet pressure to a main HPLC system. This ensures that the high-pressure pumps operate under optimum conditions to deliver the best gradient function possible. The booster pump module connects fluidically and electronically to the main skid to be controlled centrally from the HPLC system HMI.

The process versions of the Hipersep® range are capable of processing at higher temperatures, feature an improved sanitary design, and are available in a finer surface finish to better process oligonucleotides and other newer modalities.

Please contact your local sales representative for a competitive quote. We are in the process of finalizing the Hipersep Process XXL design in line with the rest of the range and can easily offer process upgrades. As a reminder, the process versions of the Hipersep® range can process at higher temperatures, feature an improved sanitary design, and are available in a finer surface finish to better process oligonucleotides and other newer modalities.

Typically, our systems can achieve a gradient accuracy of 1% of the set point in the pump optimal range, at lower flow rates the accuracy can be around 2%.

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?