Sartorius Lab Ultrafilters
Ultrafiltration (UF) and diafiltration (DF) are key techniques in many molecule isolation and purification workflows.
For concentration and buffer exchange of organic and inorganic molecules, Sartorius offers the most comprehensive range of centrifugal filters and tangential flow filtration (TFF) cassettes, as well as unique pressure cell and solvent absorption ultrafilters.
Our state-of-the-art ultrafilter designs and wide selection of ultrafiltration membranes provide unparalleled speed and flexibility, allowing you to process proteins, nucleic acids, viruses, nanoparticles, and other macromolecules efficiently and reliably.
Ultrafiltration Solutions for Your Molecule Separation Workflow
Centrifugal Filters
The gold standard for low-volume concentration and buffer exchange:
- Quickly concentrate 100X and more
- Multiple membrane materials and MWCOs
- Spin filter format for samples from 0.1 to 90 mL
Lab Tangential Flow Filtration (TFF)
Offering higher throughput for research and proof of concept:
- Intuitive, efficient and sustainable TFF for the lab
- Available with an extended membrane range
- Single use or reusable for feeds up to 5 L
Unique and Custom Ultrafiltration
Original solutions for concentrating single or sensitive samples, and more:
- Flexibility for benchtop or refrigerated concentration
- Equipment-free for high-throughput processes
- Pressure and static formats for samples up to 100 mL
Vivaspin® Pressure Cells, Vivapore® and Membrane Discs
Process TFF
Tangential flow filtration solutions for bioprocessing applications:
- High performance configurable systems
- Suitable for upstream and downstream processes
- For GMP clinical and commercial production
Process TFF Systems and Cassettes
Sartorius Lab Ultrafiltration Solutions Offer:
Reach your research goals faster. Reduce processing time, eliminate blocking, and forget optimization, with ultrafilters that feature TFF technology, advanced flow channel designs, and intuitive handling.
Maximize recovery of any molecule. Avoid sample loss by choosing from our wide range of ultrafilter capacities, high performance membrane materials, and choice of both popular and unique operating methods.
One is all you need. Avoid target losses from dry-running and tedious transfer and recovery steps, by choosing a single ultrafilter to safely concentrate your samples up to 100X or more, with effortless retentate collection.
Streamline your process. Eliminate carryover with single-use ultrafilters that reduce hands-on time and improve lab safety by avoiding pre-washing steps and cleaning with harsh chemicals.
Focus to the right solution. Whether you work in research or analysis, in a laboratory or the field, tap into Sartorius’ expertise and extensive library of technical guides, to help choose your ultimate ultrafilter.
Lab Ultrafiltration and its Applications
Principle of Ultrafiltration
Ultrafiltration and diafiltration use semipermeable membranes to separate suspended particles or macromolecules from a liquid. The membranes are anisotropic (asymmetric), consisting of a thin, dense skin layer that faces the feed stream and a thicker, more open substructure. Pore sizes in the skin layer range from approximately 1 to 100 nm. When a pressure differential is applied across the membrane, the pores in the skin layer function to retain molecules above a certain molecular weight or size, while liquid is forced through the membrane. During this process, the substructure provides mechanical strength to the membrane, and contributes to permeability and flux (i.e., the rate of ultrafiltration).
Membrane Molecular Weight Cut-Off (MWCO)
The nominal pore size of an ultrafiltration membrane is expressed as the molecular weight cut-off (MWCO). For optimal performance, Sartorius recommends selecting a MWCO that is 1/3 to 1/2 the size of the molecule to be retained. We offer a wide range of MWCOs to suit all lab UF and DF applications.
MWCO (kDa) | 2 - 5 | 10 - 30 | 50 - 100 | 300 - 1000+ |
|---|---|---|---|---|
PES |
|
|
|
|
RC |
|
|
|
|
CTA |
|
|
Sartorius ultrafilters are available with a wide choice of membrane materials and MWCOs. Please refer to the relevant datasheets for more information.
Ultrafiltration Membrane Materials
Polyethersulfone (PES) and Hydrosart® regenerated cellulose (RC) are the most common membrane materials used for laboratory ultrafiltration and diafiltration. Sartorius is your unique, single source supplier for both materials, as well as cellulose acetate (CTA/CA). Material selection should be based on your specific application and sample, as well as the desired membrane characteristics.
Polyethersulfone (PES)
- Ideal for research and biotechnology
- Exceptional flux with high recoveries
- Broad pH and chemical resistance
Hydrosart® (RC)
- Optimized for biopharma
- Non-binding and virtually non-fouling
- Easy to clean in Vivaflow®
Cellulose triacetate (CTA)
- Ideal for permeate applications
- Hydrophilic and very low binding
- Avoids micromolecule trapping
Popular Applications for Ultrafiltration and Diafiltration
Ultrafiltration and diafiltration can be used in a wide range of applications. Both techniques can be - and often are - used together, offering benefits such as reduced single-use waste and simplified, more efficient workflows. For feed volumes from 0.1 mL to 5 L, Sartorius laboratory ultrafilters are fundamental tools from basic research to molecule development. They are also used in environmental analysis, clinical diagnostics, cosmetic development, food and beverage quality control and many other applications.
Typical Ultrafiltration Applications
- Cell culture and process fluid clarification
- Protein, nucleic acid and virus concentration
- Nanoparticle separation and enrichment
- Pathogen isolation from water samples
- Sample volume reduction
Typical Diafiltration Applications
- Protein solubilization and refolding
- Chromatography sample preparation
- Polishing and contaminant removal
- Therapeutic formulation development
- Protein-ligand binding studies
Diagnostic Sample Preparation
The detection of certain molecules in human body fluids is important for the diagnosis of various disease states. However, low levels of these so-called disease markers can make early detection difficult and lead to delayed diagnosis. To overcome this challenge, these molecules can be concentrated from body fluid samples by using ultrafilters. This can increase the sensitivity of subsequent diagnostic tests, such as enzyme-linked immunosorbent assay (ELISA), immunofixation electrophoresis (IFE), mass spectrometry (MS), sodium dodecyl sulfate polyacrylamide gel electrophoresis (SDS-PAGE), and urine protein electrophoresis (UPE), leading to earlier diagnosis and improved patient outcomes.
Selected Lab Ultrafiltration Resources
Frequently Asked Questions
Historically, laboratory ultrafiltration was a technique used to concentrate proteins. Therefore, expressing pore sizes as MWCOs in units of kilo Daltons (kDa) was a convenient way to understand a membrane’s ability to retain a protein of known molecular weight.
Today, research scientists use ultrafiltration and diafiltration to process a much wider variety of molecules, including viruses, nucleic acids, and nanoparticles. Therefore, Sartorius provides selection guides with convenient conversion tables to help you determine which MWCO to use when the size of your target molecule is not expressed in kDa.
Sartorius offers ultrafilters with polyethersulfone (PES), regenerated cellulose (RC) and cellulose acetate (CA/CTA) membrane materials.
For most ultrafiltration and diafiltration applications, both PES and RC are good choices. PES can provide higher recoveries for negatively charged molecules, while RC typically supports higher recoveries for linear molecules, including oligonucleotides and peptides. For new targets, Sartorius recommends testing both materials as part of your routine process optimization.
Meanwhile, CTA is recommended for applications where the ultrafiltrate (permeate) is of primary interest.
Ultrafilters are versatile consumables that can be used for ultrafiltration applications, such as macromolecule concentration and enrichment, clarification and particle removal, and sample volume reduction. They can also be used for diafiltration, which is an efficient alternative to gel filtration and dialysis for buffer exchange and desalting. Diafiltration can also be used for polishing, binding studies, and screening buffers to assess molecular stability.
Thanks to the comprehensive range of operating methods, membrane materials and MWCOs, Sartorius ultrafilters can be used for virtually any type of molecule, including proteins, viruses, nucleic acids, extracellular vesicles (EVs) and particles (EPs), and more.
For nucleic acids and other linear molecules, we recommend using Vivacon®. The horizontal Hydrosart® RC membranes and option of PCR-grade ultrafilters provide worry-free, contamination-free processing, especially in critical applications such as crime scene sample concentration prior to DNA sequencing.
Vivaflow® is ideal for concentrating pDNA, purifying mRNA and processing other nucleic acids when working with larger feed volumes.
Many viruses can be processed in a similar manner to proteins, but typically with MWCOs ≥100 kDa. For enveloped viruses and similar molecules with lipid membranes, such as lipid nanoparticles (LNPs) and extracellular vesicles (EVs) and particles (EPs), reducing the operating pressure and shear stress on the sample by using a lower centrifugal force or pump flow rate may result in improved recoveries.
Yes, you can. Vivaspin® 100 is ideal for handling samples up to 100 mL, while Vivaflow® TFF cassettes, including the next generation Vivaflow® SU, are intended for ultrafiltration and diafiltration of >100 mL samples without the complexity usually associated with crossflow technology.
Proteins are commonly concentrated using ultrafiltration. Product design of ultrafiltration devices for laboratory use consists of ultrafiltration membranes placed within housings specially designed to enable concentration through centrifugal, positive pressure, solvent adsorption and tangential flow separation methods. These methods use controlled forces to pass solutes and non-targeted molecules through a semi-permeable ultrafiltration membrane, into the permeate - while retaining the larger molecule(s) of interest in the retentate.
The same membrane material, MWCO, feed flow direction and operating method may not be ideal for every sample. Therefore, optimizing your ultrafiltration and diafiltration processes for each target molecule should be a priority. Start by selecting a MWCO up to 1/3 or 1/2 the size of the molecule to be retained. If possible, it is also recommended to test different membrane materials and operating methods. Finally, refining your process by using, for example, reduced differential pressures, membrane passivation, or a buffer rinse after retentate collection can also help maximize target recoveries.
Most Sartorius ultrafilters have dead stops or minimum recirculation volumes to prevent sample loss due to dryness. These correspond to the minimum volume that a sample can reach before the ultrafiltration process automatically stops.
For molecules that are prone to aggregate above a certain concentration, the dead stop can be increased in selected Vivaspin® ultrafilters to prevent overconcentration. Simply prefilling the permeate tube with water or buffer before starting ultrafiltration is sufficient to stop ultrafiltration earlier. This technique is also useful when you need to concentrate multiple samples to the same final volume in a single run with a fixed spin time.
The performance of ultrafiltration membranes degrades with repeated use, so most ultrafilters are designed for single use. This helps to reduce hands-on time, improve laboratory safety, and eliminate the risk of carryover.
However, cleaning and storage procedures are provided for Vivaspin® 100 and selected Vivaflow® ultrafilters, so that they can be used multiple times.
Sartorius ultrafilters can be used in a wide range of applications and many of them are therefore classified as General Laboratory Use (GLU). Although they can be used for diagnostic sample preparation, because these products were not specifically developed for in vitro diagnostics (IVD), they are not required to be classified as IVD medical devices under the In Vitro Diagnostic Medical Devices Regulation (Regulation (EU) 2017/746).
Clinical scientists in Europe and the United Kingdom can continue to validate and use GLU ultrafilters for diagnostic sample preparation. For example, GLU Vivaspin® or Vivapore® ultrafilters can be useful tools to increase the concentration of disease markers from body fluid samples prior to semi-quantitative or quantitative analysis. Products for GLU do not provide diagnostic results.
A biomolecule purification workflow typically begins after cell harvest or lysis, using a series of steps to isolate and increase the purity of the molecule of interest (MOI).
First, cells and cell debris can be removed by dynamic body feed filtration, to produce a clarified sample. This sample is usually rebuffered to ensure optimal conditions for capture of the MOI in subsequent chromatography steps. While dialysis can be used for buffer exchange, diafiltration offers a faster alternative with reduced buffer consumption and, if needed, can be combined with ultrafiltration to simultaneously concentrate the sample. Next, ion exchange (IEX) or affinity chromatography (AC) are common purification methods that can be applied to a variety of MOIs. These techniques will remove contaminants such as host cell proteins and DNA from the sample, to increase the sample purity. Finally, the sample may undergo a further round of buffer exchange and/or concentration, and sterilized by microfiltration, making it ready for use in a wide range of structural and functional studies.
Polishing chromatography is the final chromatography step in a purification workflow, designed to achieve the highest possible purity of a molecule of interest (MOI).
Ion exchange chromatography is commonly used for polishing in protein purification and can be applied in either capture or flowthrough modes. In capture polishing, buffer conditions are selected to promote binding of the MOI on the stationary phase. This allows for selective retention of the MOI, followed by washing (to remove further impurities) and elution - a so-called bind, wash, elute process.
In contrast, flowthrough polishing uses buffer conditions that promote the binding of impurities on the stationary phase, while the MOI flows through unbound. The key advantage of flowthrough polishing is its simplicity - it allows the MOI to be collected during sample loading, eliminating the need for washing and elution steps. This can reduce process time, buffer consumption, and handling complexity.