Sartobind® Lab Chromatography Solutions for Research and Development

Chromatography is a powerful technique that is critical for biomolecule purification in many life science workflows.

For laboratory-scale purification and polishing of antibodies, other proteins, nucleic acids and viruses, Sartorius offers a range of chromatography consumables and kits. These feature ready-to-use Sartobind® membranes instead of resins, to support faster and more flexible screening, optimization, and preparative purification.

In addition, the same Sartobind® membranes are available in process-scale capsules and cassettes, providing peace of mind for seamless process transfer to commercial production.
 

Shop Lab Chromatography Products Contact a Chormatography Expert

Chromatography Solutions for Your Workflow

icon-capture-and-polish

Ion Exchange Chromatography

A universal technique for purification of most biomolecules:

  • Separate biomolecules based on their net charge
  • Available with anion or cation exchange chemistries
  • For rapid purification or flow-through polishing

Explore IEX Chromatography

icon-chromatography-ligands

Affinity Chromatography

Offering higher specificity for biologics and tagged proteins:

  • Purify antibodies and his-tagged proteins
  • Available with high-capacity Protein A or IDA ligands
  • For single-step reduction of major contaminants

Explore Affinity Chromatography

icon-virus-b

Virus Purification Kits

All-in-one solutions for viral vector purification and concentration:

  • From clarification to pure, concentrated targets
  • Supplied with all required reagents and consumables
  • For high titres without specialist equipment

Explore Virus Purification Kits


icon-filter-cassette

Process Chromatography

Membrane chromatography solutions for the bioprocessing industry:
 

  • Fully scalable capsule and cassette formats
  • Available in a variety of chemistries
  • For GMP-compliant commercial production

Explore Process Chromatography


Sartobind® Membranes Feature:

plug and play icon
plug and play icon
directions icon
speed icon
chart line up
vial and syringe
Plug and Play

Eliminate the need for column packing and buffer degassing, and obtain reproducible results, with consumables that are ready-for-use.

Flexibility Built in

Experience reliable purification with a centrifuge, pump, LC system, or no equipment at all, with a range of spin and pressure filter formats.

Rapid Cycling

Purify samples in seconds, not minutes, thanks to convective membranes that enable shorter residence times and faster flow rates.

Productivity Boost

Push the limits of ion exchange and affinity chromatography to prepare the highest possible yield and purity of even the largest molecules.

Process-Ready Technology

Seamlessly transition from research to clinical and commercial production for your most promising targets, with process scale capsules and cassettes.

Benefits of Membrane Chromatography

More Efficient Than Resins

Classical resin chromatography typically requires sophisticated equipment with long set-up times. It is also slow due to diffusive flow, can, suffer from limited yields - especially for larger targets such as viruses - and the columns have a limited lifespan, leading to reduced productivity. In addition, resin-based purification can be difficult to scale up from research to production.

To overcome these challenges, Sartorius has developed Sartobind® chromatography membranes. These are available in a choice of formats to provide flexible and reliable purification with or without equipment, and to reduce or even eliminate preparative steps. Mass transport primarily by convective flow enables shorter residence times, resulting in rapid cycling and higher yields, while enhanced resistance to blocking ensures maximum reusability to substantially reduce cost per milligram of purified sample.

What’s more, the same membranes are available in process-scale capsules and cassettes, eliminating uncertainty when novel therapies and vaccines must be transferred to clinical and commercial manufacturing.
 

Comparing Resin vs Membrane Chromatography

Resins

Sartobind®

Set-up Time

    Column Packing

Yes

No

    Buffer Degassing

Yes

No

    Sample Pre-filtration

Yes

Yes (in-line)

    

Performance

    Speed

Slow

Up to 10X faster

    Yield

Moderate

5 - 10X higher

    Process-ready

Limited

Yes

Figure 1: Slow, diffusive mass transport of molecules through resin columns.

Figure 2: Faster, primarily convective flow in Sartobind® membranes.


Reliable Syringe Purification

Convective Sartobind® lab chromatography membranes support higher flow rates and operating pressures. This ensures reliable, equipment-free purification without the risk of damage to the stationary phase or housing, while still achieving maximum yields. Using a syringe is ideal for quick and easy benchtop purification under established conditions or when access to a dedicated liquid chromatography system is limited.

Watch our video tutorial and download the full protocol for step-by-step instructions to purify your biomolecules by syringe.

Download the Protocol

Application image: A Vivapure spin column being inserted into a centrifuge rotor by a gloved hand.

Spin and System Ready

For high throughput and rapid cycling applications, it is preferable to use parallel processing or automated methods. Sartorius lab chromatography products can be easily integrated into these workflows using your existing equipment.

Vivapure® IEX units are ideal for parallel screening or purification in a benchtop centrifuge. Meanwhile, Sartobind® Lab units can be run on peristaltic pumps or connected directly to your ÄKTA or NGC chromatography system right out of the box.

A Sartobind Lab unit with a Minisart pre-filter connected to a chromatography system

In-Line Sample Prefiltration

It is always advised to pre-filter samples to prolong the lifespan of any chromatography consumable. However, with resin columns, prefiltration must be performed as an additional step before loading.

The Sartobind® Lab system’s Luer lock connectors, which support convenient purification by syringe, can also provide another benefit. By connecting a Minisart® syringe filter directly to the inlet, prefiltration can be performed in-line during sample loading – two steps in one.

Explore the Features of Sartobind® Lab

Supporting Products

Vivaclear

Vivaclear

Need to clarify samples before purification with Vivapure®?

Minisart®

Manufactured under high ISO standards in full automation to bring high-quality reliability.

Lab Filtration & Purification Resources

Browse All Resources

Selected Lab Chromatography Resources

Case Study

Quick and Easy Separation of Empty | Full AAV Particles

Boost efficiency in separating empty and full particles for AAV-based gene therapy R&D.

thumbnail
Application Note

A Simpler Strategy for Empty/Full Separation

Easily optimize enrichment of genome-filled AAV capsids, then perform your routine separations without a chromatography system!

Lab Purification: Membrane Chromatography Solutions brochure
Brochure

Lab Chromatography

Discover the full range of Sartorius lab chromatography consumables and kits.

Sartobind® Rapid A Lab
Datasheet

Sartobind® Rapid A Lab

Find the technical specifications and ordering information for faster antibody affinity chromatography.

Sartobind® IEX Lab datasheet cover
Datasheet

Sartobind® IEX Lab

Find the technical specifications and ordering information for pressure filter format IEX units.

Pumps for TFF and Chromatography - Precise Flow Control
Datasheet

Peristaltic Pumps

Choose the right pump for benchtop purification with Sartobind® Lab and Vivapure®

Manuals

Sartobind® Lab and Vivapure® Manuals

Vivapure® Kit Manuals

Frequently Asked Questions

Membrane chromatography is a separation technique used to purify antibodies, other proteins, nucleic acids, and viruses. It works in a similar way to column chromatography but uses macroporous membranes as the stationary phase instead of resins. Choosing to use membrane chromatography can provide several advantages, including easier set-up, faster purification, higher binding capacities, and more options for scale-up.

Sartobind® Lab and Vivapure® are both available with quaternary ammonium (Q) and diethylamine (D) anion exchangers or sulfonic acid (S) cation exchanger. In addition, Sartobind® Lab is available with protein A and iminodiacetic acid (IDA) for affinity purification.

Membrane chromatography can typically replace resin chromatography in most applications. It is suitable for capture purification of antibodies, other proteins, nucleic acids and viruses. Membrane chromatography is also ideal for flowthrough polishing, to remove contaminants such as host cell proteins, DNA, endotoxins and viruses.

Sartobind® Lab units can be used with or without equipment. A syringe or peristaltic pump can be connected directly to the Luer lock inlet for fast purification with minimal setup time. Alternatively, a pair of adapters are included for compatibility with most liquid chromatography systems, including ÄKTA, NGC, and others.

Vivapure® units require a benchtop centrifuge, while the virus purification kits are designed for use with syringes or pumps, depending on the process volumes.

Yes, Sartorius recommends and sells Watson-Marlow pumps for precise flow control for benchtop chromatography.

You should order a purification tubing kit, which is compatible with the recommended Watson-Marlow pumps.

Yes. Although a pair of adapters is included in every pack of Sartobind® Lab units, we recognize that you may need to order spares or replacements from time to time. A LC system adapter kit is available for this purpose.

Unlike with resin chromatography, there is no possibility of air bubbles disrupting Sartobind® membranes. This eliminates the need to degas buffers, saving considerable preparation time.

For optimal biomolecule capture, we recommend equilibration with a buffer similar in composition to the sample to be purified. This is a rapid process that adds only a few seconds to the purification cycle.

Sartobind® Lab units can be reused many times. Unlike resin columns and other membrane chromatography consumables, Sartobind® membranes are highly resistant to blocking. With proper regeneration and storage, column pressure remains stable from run-to-run and the binding capacity can be maintained for at least 100 cycles.

Vivapure® and the Vivapure® kits are intended for single use.

Yes, it can. A range of process chromatography capsules and cassettes are available. These are already implemented in the manufacturing process for many clinically approved products, are fully scalable, and use the same membranes as the lab chromatography units.

Yes, there are. All Sartobind® Lab units are manufactured using 100% renewable energy sources. In addition, Sartobind® IEX Lab and Sartobind® Rapid A Lab have been tested for purification up to 100 cycles, which has the potential to reduce the number of consumables you need, thereby reducing research waste. Finally, the paper-rich packaging used for most Sartobind® Lab units is easy to recycle.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Sample, Quote, or More Information