Bioprocessing

Identifying and selecting optimal clones that secrete high levels of antibody into the culture supernatant is critical to the cell line development process. Current methods identify optimal antibody producers by measuring IgG concentration. The iQue® Human IgG Titer and Viability kit, rapidly correlates IgG quantitation along with cell health and growth readouts in a single, cost-effective assay.

icon-webcast

Webinar: Effective Cell Line Development

Reducing Risk, Decreasing Timelines, and Optimizing Outcomes

Watch Now
iQue workflow


Complete IgG quantitation (per cell and total IgG produced) in addition to cell density information provides a more accurate picture as to which clones are optimal producers.

Bioprocessing for Antibody Discovery Resources

Featured Resources

Brochure

iQue® High-Throughput Screening (HTS) by Cytometry

Truly Fast. Simply Effortless.  

Poster

ADCC Poster

Rapid Multiplexed Profiling of Antibody Dependent Cell Cytotoxicity

Application Note

A High Throughput Multiplexed Antibody Internalization Assay

A high throughput, multiplexed, no wash assay was used to simultaneously measure antibody internalization, antibody specificity, and cell health.

Technology Brief: Cy-Clone PLUS

Rapid, Straight-Forward Analysis Empowers Cell Line Development

Related Topics

Scientist with Octet and monitor

Improving Bioprocessing Efficiency and Quality without Compromising Safety or Cost

To accelerate the commercialization of biotherapeutics, it is essential for organizations to optimize their processes by integrating advanced analytical tools that maximize quality, safety, and efficacy.

The Octet® BLI platform is a prime example, as it enables real-time, label-free analysis for a variety of applications, including titer analysis, residue analysis, glycosylation profiling, potency assay development, Fab activity assay development, and more. Simplify bioprocessing workflows and achieve greater efficiency, while maintaining high standards of quality, safety, and efficacy.

Explore More

Octet scientist checking production data on tablet

Label-Free Assays for Regulated Process Development and Quality Control (QC)

The Octet® BLI platform simplifies the development of methods for in-process and lot release testing, which can be easily transferred to QC. User-friendliness and high-throughput capacity are prerequisites, which can enhance productivity by up to 40 times compared to conventional enzyme-linked immunosorbent assay (ELISA).

Explore More

Featured Products

Front of the iQue 5 Platform on transparent background

iQue® HTS by Cytometry Platform

Accelerate your research by resolving complex cellular research questions via multiplexed analysis in a single well.

Octet® BLI Label-Free Detection System instruments

Octet® BLI Label-Free Detection Systems

Enable real-time, label-free analysis for the determination of kinetics, affinity and antibody/protein quantitation.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Demo, Literature, or More Information