Pipette calibration solutions
As pipettes are ubiquitous in many laboratory environments, taking care of these tools are a fundamental basis for the quality and precision of respective applications. In addition to cleaning and performing routine maintenance, pipette accuracy and precision should be checked at regular intervals.
 
Smart solutions designed to help you achieve
By adhering to this standard, laboratories can maintain consistency in their results, reduce measurement errors, and enhance the reliability of their data.
Calibrate up to 12 channels simultaneously and cut down your workload to a fraction of the time with the Speedcal mobile.
Calibrate more pipettes per day thanks to the fast stabilization times of Sartorius calibration balances (MPS116S, Cubis® II + YCP01MPS, SpeedCal Mobile).
Sartorius pipette calibration balances (Cubis® II MPS116S, Cubis® II + YCP01MPS, SpeedCal Mobile) are designed to connect easily with leading pipette calibration software like Ingenix Suite. This ensures smooth data transfer, full traceability, and efficient digital workflows for compliance-ready calibration.
The single channel pipette calibration game-changer
Meet the all new Cubis® II MPS116S
One system is all you need
Fast, reliable, and compliant calibration of 95% of all single channel pipette volumes
The all-in-one pipette calibration solution that saves space, cuts downtime, and boosts efficiency. Compact, mobile, and easy to use, it replaces multiple instruments, adapts quickly to new environments, and delivers precise, reliable results.
Efficient calibration across 2 µL to 5 mL on a single instrument
Unlike competitors that rely on at least two instruments for the same job, our solution simplifies the calibration process because of its one-system design, easy software, and the premium Cubis® II weighing technology that ensures rapid and trustworthy measurement.
Klinkner & Partner
The comination of micro, semi-micro and analytical balances makes the device extremely versatile. The very short stabilization time enables efficient work. The clever geometry of the weighing vessel minimizes evaporation and thus enables precise work down to the lower volume range.
Upgrade your Cubis® II to a single channel pipette calibration system
Already working with a Cubis® II lab balance?
The YCP01MPS accessory gives your existing equipment a powerful new role—transforming it into a fully functional pipette calibration system without the need for a separate device. It is the ideal way to protect your investment and expand your lab's capabilities at minimal cost.
The accessory is for everyone searching for a single channel pipette calibration solution without giving up the versatility of a universal, premium lab balance.
Universal compatibility
The YCP01MPS is designed to work seamlessly with all non-verified Cubis® II balances, including the following models:
- MCA36P-3 | MCA66S-3 | MCA116S-3
 - MCA226S-3 | MCA125S-3 | MCA225S|P-3
 
Together with the Pipette Calibration QApp (QAPP005) the user is guided through the complete process for checking pipettes according to ISO 8655:2022 tolerances.
Multi-channel pipette calibration
SpeedCal Mobile
Fast calibration of multi-channel pipettes
SpeedCal Mobile delivers ISO17025 and ISO8655-compliant calibration for up to 12 channels—at once—in just 8 minutes bringing one-of-a-kind efficiency to your lab operations with the added flexibility to go wherever it is needed. Thanks to its portable design, SpeedCal Mobile ensures that your pipettes perform accurately wherever you need.
Innovative design and sophisticated technology to simplify the calibration process
The multi-channel pipette calibration system addresses inefficiencies with costly and complicated multi-channel pipette calibrations, stringent regulatory requirements, and long calibration duration time, raising the bar for pipette calibration.
Supporting solutions
Pipette calibration resources
Revolutionize Pipette Calibration — From 2 µL to 5 mL with the Cubis® II MPS116S
PDF | 3.0 MBSartorius Guides Your Every Drop. Calibrate Your Pipettes with Confidence
PDF | 1.1 MBFrequently asked questions
Pipette calibration verifies and adjusts pipettes to ensure accurate volume dispensing. This is critical for data reliability, regulatory compliance, and minimizing costly experimental errors. Up to 30% of pipettes fail quality checks during a typical 6-month calibration cycle, highlighting the necessity of frequent calibration to catch silent malfunctions.
You need an analytical balance with 0.0001 g readability or better, water with known density, dispensing vessels, a calibrated thermometer, and optionally, a barometer and hygrometer to account for environmental factors according to ISO 8655 standards.
Calibration frequency depends on pipette usage and criticality of results but is commonly every 3-6 months. Studies show 90% of failures are random and unpredictable, so frequent calibration is essential to catch sudden errors. For 95% reliability, some labs use intervals as short as 2-3 months.
The balance measures the weight of the dispensed water volume, with volume calculated based on water density. Accuracy depends heavily on balance precision; ISO 8655:2022 requires six-digit analytical balances for micro-volume pipettes (<20 µL) to ensure valid results.
New guidelines include mandatory use of higher precision balances (6 decimal places for small volumes), stricter control of lab environment (temperature, humidity, air pressure), and acceptance of alternative calibration methods such as photometry to improve accuracy and traceability.
Yes, on-site calibration is possible with portable balances and controlled conditions. ISO 8655 Part 7 offers guidelines for on-site calibration, though external labs often provide more controlled and reliable results under ideal conditions.
Customers receive calibration certificates detailing the pipette's accuracy, precision, measurement uncertainty, environmental parameters during calibration, and traceability to recognized standards like NIST or EURAMET, ensuring compliance and quality assurance.
Water density varies with temperature, affecting volume calculation from weight. Calibrations must be done near controlled room temperature (usually 20-25°C) with temperature readings taken and corrections applied to maintain precision.
Verification checks if pipettes meet performance criteria without adjustment. Calibration includes adjustment to correct errors. Verification is quicker but if a pipette fails verification, full calibration is required.
Calibration must comply with ISO 8655 for pipettes and ISO/IEC 17025 for lab competence. These standards ensure accuracy, reproducibility, and traceability, making calibration results acceptable for regulatory and quality control purposes.