Octet® ProA Biosensors
For Determination of Antibody Concentration
- Direct measurement of immunoglobulins (IgG)
- Assay samples without centrifugation
- Fast turnaround of results
- Broad dynamic range
- Correlates to HPLC
- Direct measurement of immunoglobulins (IgG) 25ng – 2mg/mL
Octet® ProA biosensors are coated with Protein A and enable rapid antibody quantitation from crude lysates, cell culture supernatants and complex matrices. The direct quantitation assay format of the Octet® ProA biosensors provides ELISA data in less than 2 minutes and can be automated for high throughput screening efforts. Using an established pH-based regeneration protocol, the biosensors can be regenerated multiple times to provide a cost-effective and time-saving assay format.