Simplify Your Final Sterile Filtration

Single-Use Filter Transfer Assemblies for Final Filling

Pre-Designed, Regulatory Compliant, and PUPSIT-Optimized

Sartorius' single-use filter transfer sets reduce wait times by up to 80% with an industry-first, pre-designed solution for final filling filtration. The standardized design, combined with consistent operating procedures, simplifies handling and reduces the risk of operator error across all filter types and sizes. Each qualified, sterile filter transfer set for final filling is fully compliant with PUPSIT requirements outlined in EU GMP Annex 1.

View Products  Consult Our Experts

See how standardization can shorten final filling project timelines compared to traditional filter transfer assemblies.

Consult Our Experts

Reduce Wait Time by Up to 80%

Receive pre-designed filter assemblies that are qualified, sterile, and ready to use within 9 weeks—with up to 80% less wait time compared to engineered filter assemblies.

PUPSIT-Optimized

Pre-designed solutions are regulatory compliant and comply with PUPSIT requirements contained in the EU GMP Annex 1.

Simple, Standardized Design Reduces Risk of Error

Mitigate operator error across batch sizes and drug substances with a highly standardized product design and consistent operating procedures.

Limit Product Loss

Stainless steel holders simplify installation and operation, ensure optimal component placement, minimize residual volume, and prevent product loss.

Full Flexibility

The toolbox of the pre-designed solution includes various types of sterile connectors, tubes, filters and further configuration options to satisfy almost any need for single or redundant sterile filtration in final filling. Flexibility extends far beyond the toolbox for single-use assemblies. We offer a standardized holder that can be operated manually or customized into an automated skid to ensure compatibility with your specific requirements.

Explore Our Solutions

Manual PUPSIT-Ready Solution

Our manual PUPSIT-ready solution is designed to optimize the sterile filtration workflow. A small but innovative design feature of the filter assembly allows the use of automated pinch valves, enabling easy integration into a fully automatic filling process. Discover its configuration flexibility.

Automated PUPSIT System

PUPSIT requires multiple critical steps to ensure product security. Sartorius offers an automated PUPSIT system to minimize errors that could happen during manual processing, creating a complete solution to automatically process filter wetting, integrity testing, filter drying, and the filtration procedure. The automation concept also enables integration and communication with the filling line.

Engineered vs. Pre-Designed Solution

Save Time and Simplify Operations With a Pre-Designed Solution

The table below compares project timelines for a typical engineered solution versus Sartorius’ single-use filter transfer set for final filling. Our industry-first, pre-designed solution arrives qualified, sterilized, and ready to use—delivered in as little as 9 weeks*, including the assembly holder.
 

PhaseEngineered Solution Pre-Designed Solution 
Concept phase 4 weeks0.5 weeks ​
Design and quote ​4 weeks0.5 weeks ​
Prototype delivery 3-12 weeks* 
Single-use design adaptations2 weeks 
Design approval, including creation of manufacturing documents4 weeks 
Typical lead time for single-use assembly (initial order)12-20 weeks*8 weeks*
Total single-use assembly  ​46 weeks*9 weeks*
Holder for single-use assembly Customer responsibility 
(typically 24 weeks )  
Within single-use assembly lead time
Total 70 weeks*9 weeks*
  View Products Consult Our Experts

*Delivery time may decrease or increase due to the global component supply situation.

Learn More About FTS Final Filling

Related Insights

Blog

Solving 4 Common Challenges in Final Sterile Filtration

The final fill process is the last step in biopharmaceutical manufacturing, and one of the most critical steps for ensuring patient safety.

White Paper

Sterility Evaluation After Pre-Use Integrity Test

Does your filter assembly stay sterile after microbial exposure? Discover test methods and PUPSIT-ready assembly performance.

White Paper

Sterility Assurance for Single-Use Systems

Modular single-use systems (SUS) enhance sterility in biopharma manufacturing, using disposable components for seamless, sterile processing.

Poster

Complete Drug Product Platform with Single-Use Technologies

See the Complete Drug Product Platform bundle with SU Technologies, from thawing to finishing with FMT/ST products.

Frequently Asked Questions

PUPSIT stands for pre-use post-sterilization integrity testing It is a procedure used to verify the integrity of sterilizing filters before they are used in the final filling process. This testing ensures that the filter is intact and capable of effectively removing microorganisms, thereby maintaining the sterility of the product. PUPSIT is crucial for compliance with regulatory standards and for ensuring product security, as it helps detect any potential filter defects that could compromise sterility

Yes, PUPSIT is used to detect filter flaw masking. While suppliers test the integrity of sterile-grade filters, defects can occur during transportation or sterilization, which are beyond the manufacturer's control. PUPSIT verifies filter integrity post-sterilization, identifying hidden defects to ensure product sterility and effective contamination control.

Standardized filter assemblies allow identical operator actions across different filter sizes and batch volumes, simplifying training and reducing errors. This consistency enhances operational efficiency, ensures reliable performance, and facilitates easier process control and documentation, improving overall security and compliance.

According to Annex 1, the filter should be placed close to the filling point to minimize contamination risks. A restricted access barrier system (RABS) offers advantages over isolators such as greater flexibility, easier setup, and the ability to perform open-door interventions while maintaining a Grade A environment. RABS is an adaptable solution that allows spatial separation between the filter line and filling equipment.

As soon as two sterilizing-grade filters are used one after the other, they should be integrity tested pre-use post-sterilization if compliance with EU GMP is required. For post-use integrity testing, only either the primary filter or the secondary filter needs to pass the post-use integrity test.

Supporting Products & Services

Integrity Testing: Automated QRM in Compliance With Annex 1

Meet regulatory requirements for filter and bag integrity testing with automated detection of user errors, CCS, and data integrity controls.

Virus clearance validation services

Confidence®: Faster LRV Results

Validate the performance of Virosart® virus filters with our Confidence® Services. Benefit from highly purified viruses and expert knowledge.

Sterilizing-Grade PES Filter That Outperforms PVDF for Form & Fill

Sartopore Evo® filters minimize adsorption, exceeding PVDF filter performance while moving away from PFAS compounds.

Explore Robust Sterilizing-Grade Filters

From membrane filter pioneers to today’s innovators.

Final Filling

Single-use solutions for final filling to improve patient safety by reducing the risk of microbial ingress and product cross-contamination.

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?