Pack a Punch with Resolute® AutoPak

Resolute® Liquid Chromatography Columns

Precision and Automation Combined for Secure, Efficient Manufacturing

Commercial manufacturing of any therapeutic must balance two key criteria:

  • Reliability – reproducible process quality to ensure a safe, consistent product
  • Efficiency – minimal cost per dose without compromising efficacy or quality

Sartorius’ low-pressure liquid chromatography (LPLC) columns are a proven solution to meet both needs:

  • Precise linear actuation delivers highly repeatable packing and optimal resolution throughout the chromatography process
  • One-button automation reduces human error, downtime, and buffer consumption while maximizing packing success and resin utilization

Consult Our Experts

Liquid Chromatography Columns Portfolio

Sartorius offers both manual and fully automated columns in diameters from 300 to 2,000 mm, supporting pilot to commercial-scale applications. Backed by extensive design and engineering expertise, our portfolio can accommodate a wide range of process requirements. A key innovation is the patented nozzle design, which enables robust, pack-in-place functionality.

 

AttributeResolute® ManuPakResolute®  AutoPak
Column Diameter300-1,000 mm (up to 2,000 mm optionally)400-2,000 mm
ApplicationPacked-bed chromatography processes ideal for large molecules such as mAbs, ADCs, vaccines, and blood or plasma-derived products
Automated OperationsManual column packingFully automated packing, unpacking, CIP and in-place repacking
Tube MaterialStainless-steel | acrylicStainless-steel | acrylic
Max Operating Pressure5 barg | 4 barg5 barg | 4 barg
Custom Engineer-To-Order (ETO) CapabilitiesYesYes
 View ProductsConsult Our Experts

Resolute® ManuPak columns provide a cost-effective solution with a proven flow path design and configurable options to support individual process needs and operational flexibility. The Resolute® column range has been trusted in the industry for over 20 years, with more than 1,500 installations.

  • Pack-in-place capability in a closed system reduces operational risk
  • High-resolution flow path offers an optimal balance between pressure drop and chromatography performance
  • Direct scalability to the Resolute® AutoPak product line minimizes process validation effort
  • A range of options available to meet unique process requirements

View Products

Resolute® AutoPak columns enable fully automated packing, repacking, unpacking, and CIP operations—eliminating many of the common pain points associated with packed bed chromatography and maximizing process uptime. Columns are available in internal diameters (ID) ranging from 400 mm to 2,000 mm.

  • Fully automated “one-button” operation ensures repeatable, robust performance
  • Enables complete resin utilization
  • Air-assisted unpacking reduces buffer consumption
  • Repack-in-place functionality preserves valuable media and enables fast turnaround

Consult Our Experts

Supporting Products & Services

Flexible Purification With Single-Use Batch Systems

Single-use systems, such as our Standard Resolute® Flowdrive SU chromatography platform, can generate significant cost savings.

Explore Highly Productive Chromatography Resins

Enhance your purification process with ion exchange, affinity, and mixed-mode chromatography resins.

Scalable Dynamic Axial Compression Columns

Ensure optimum chromatography performance over extended time periods.

Bioprocess Development Engineering

We provide a tailored implementation approach for your bioprocess, leveraging single-use tools and hybrid solutions adapted to your specific processes...

Learn More About Liquid Chromatography Columns

Highlight Asset

Webinar

Studio Science: Learn to Set It and Forget It With Resolute® AutoPak

All gain, no pain. Optimize and automate column packing.

Related Assets

White Paper

Resolute® AutoPak Columns

A fully automated, cost-saving solution for column packing and operation.

Datasheet

Resolute® ManuPak

Low-pressure chromatography columns for optimized, contained, and scalable operation.

Datasheet

Resolute® AutoPak

Automated chromatography columns for pilot and process scale.

icon-checklist

A Trusted Partner for Chromatography Columns

With over 20 years of engineer-to-order column expertise for some of the world’s largest pharmaceutical manufacturers, Sartorius combines deep design and engineering capabilities with proven reliability to meet diverse process requirements. This core team is supported by a global network of chromatography specialists with extensive experience in chromatography processes and column packing.

  • More than 1,500 Resolute® columns installed worldwide, including for commercial production of multiple blockbuster therapeutics
  • Wet demonstrations through our field applications network
  • Column packing demonstrations and customer-specific packing trials
  • Support for recipe development and qualification documentation
  • Hands-on customer training
  • Expert support throughout the entire lifecycle of the hardware

Frequently Asked Questions

The main advantage of Resolute® AutoPak over alternative manually packed columns is the reliability of the column packing. A failed pack can lead to wasted resin and labor costs, plus a delay in production. Automated packing reduces the risk, providing significant cost savings and risk mitigation over the column's lifetime.

The advantages of Resolute® AutoPak over alternative manually packed columns are the reliability of the column packing. A failed pack can lead to wasted resin and labor costs, plus a delay in production. Automated packing reduces the risk, therefore providing a significant cost savings and risk mitigation over the column's lifetime.

Resolute® AutoPak columns have automatic piston control, which eliminates column damage from skew. This ensures consistent column packing, removing batch-to-batch variability in the chromatography step.

Sartorius experts were the original designers of the automated chromatography column, bringing over 20 years of experience in column design and manufacturing. More than 1,500 Resolute® columns have been installed globally and are trusted for the commercial production of multiple blockbuster therapeutics.

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?