The Right Equipment for Your Sterility Test
Be sure you stay within the limits: Use the peristaltic pump with the lowest particulate emissions
International regulations permit no more than 3,520 particles per m3 in ISO 5 class cleanrooms for sterility testing.
In a head-to-head comparison test at the highest speed, the particulate emissions of our Sterisart® Universal pump were far below this limit and thus even 60 times lower than that of the peristaltic pump of Competitor A – with Sterisart® Universal, you can be sure that you will be working in compliance with regulatory standards.