Tumor Infiltrating Lymphocytes: Isolation and Phenotyping of TILs in Advanced Cell Models

Tumor Infiltrating Lymphocytes: Why study them?

Immunotherapies are utilizing the power of the host immune system to target malignant cells. Sufficient numbers of Tumor Infiltrating Lymphocytes (TILs) must penetrate the tumor, survive, proliferate and kill the cancerous cells within the microenvironment for optimal pathological response to treatment. In vitro modelling of T-cell infiltration into solid tumors may allow identification of methods to increase the efficiency of cytotoxic TILs, leading to increased potency of immunotherapies and better prognosis for patients.


Request a Quote


Comprehensive in vitro Analysis of Tumor Infiltrating Lymphocytes using High-Throughput Cytometry

  • A turnkey solution for the in vitro quantification and phenotyping of TILs and non-infiltrating lymphocytes in advanced cell models.
  • Ease of use workflow; utilizing a 96-well plate format from start to finish.
  • Increase confidence by minimizing variability; include more replicates without increasing acquisition time.

Key Advantages

  • Gentle dissociation of 3D tumor models for the quantification of T-cell infiltration - Easy to follow protocol for the dissociation of 3D cell models to allow quantification of tumor infiltrating lymphocytes.

  • Identify immune cell phenotypes in physiologically relevant advanced cell models - Immuno-phenotype infiltrating and non-infiltrating cells to assess activation profiles and cell subsets.

  • Real-time data acquisition and analysis with the integrated iQue Forecyt® Software - Single software solution for acquisition and analysis, delivering actionable results faster.

  • Unlock your productivity - Rapid sampling speeds enables increased replicates for highly variable biology.

Gentle dissociation of 3D tumor models for the quantification of T-cell infiltration.

Figure 1. Schematic of the protocol enabling in vitro analysis of tumor infiltrating lymphocytes using both an Incucyte® Live-Cell Analysis System and the iQue® HTS Cytometry Platform.

Identify immune cell phenotypes in physiologically relevant advanced cell models.

  • Quantify immune cell infiltration in response to stimuli.
  • Reveal phenotypic differences of activation profiles between infiltrated and non-infiltrated cells to identify effects of the tumor microenvironment.


Figure 2. (A) Concentration-dependent increases of CD3+ PBMC infiltration into breast cancer spheroids. 

BT474 (4,000 cells per well) spheroids were formed for 72 hours before PBMCs (20,000 cells per well) and CD3/CD28 Dynabeads were added. Activation of PBMCs with CD3/CD28 Dynabeads causes CD3 T-cells to infiltrate into breast cancer spheroids in a concentration dependent manner. At the highest density of beads (20K) PBMCs began to kill the tumor spheroid, making infiltration reduce as the spheroid was attacked. Each data point represents mean ±SEM, n=8.

(B) and (C) Infiltrating cells exhibit higher expression of activation markers compared to non-infiltrating cells. Non-infiltrated cells were collected and labeled using the T-Cell Activation Cell and Cytokine profiling kit (TCA). Spheroids were then dissociated and infiltrated cells labeled. Infiltrated cells express much higher levels of CD69 (early), CD25 (mid) and HLA-DR (late) activation markers. Each data point represents mean ±SEM, 8 replicates.

Figure 3. T-cell infiltration into tumor spheroids is cell type specific and modulated by stromal cells. 

(A) A549, SKOV-3 or BT474 (5,000 cells per well) spheroids were formed for 72 h, then pre-activated (CD3/CD28 Dynabeads) PBMCs (25,000 cells per well) were added. Data represents 3 donors per cancer type. CD3 infiltration is dependent on cancer type. (B) CD8:CD4 ratio also differs dependent on cancer type, an indicator of treatment outcomes and likelihood of pathological complete response (pCR). (C) BT474 alone or mixed 1:1 with CCD1068SK fibroblasts formed spheroids for 72 h and were then seeded with pre-activated PBMCs. Inclusion of fibroblasts substantially reduces (>60%) the infiltration of CD3+ cells into the spheroid.

Real-time data acquisition and analysis with the integrated iQue Forecyt® Software.

Acquire and analyze data from multiple plates in parallel to get answers faster.


Figure 4. The integrated iQue Forecyt® Software enables fast analysis, reducing data handling time. 

The TCA kit has a predefined gating template allowing a “set up and walk away” experience. The gating can be adjusted by defining positive (green) and negative (red) populations, which automatically updates the plate view readout. The plate view can then be translated into a concentration response curve via a simple to use wizard.

Unlock your productivity.

Rapid sampling speeds allows increased replicates to alleviate some of the issues associated with highly variable biology.


Figure 5. CD3 cell infiltration was quantified using the iQue® HTS Platform after spheroid dissociation to assess replicate number affects. 

Utilizing the high-throughput capacity of the iQue® enables increased replicate numbers, without extending acquisition time, thus facilitating the study of variable biological effects.

96-well plate:

  • 4 replicates (washing every 4, shaking every 4, 5 second sip) 21mins 32sec
  • 8 replicates (washing every 8, shaking every 4, 5 second sip) 19mins 08sec

Validation

Figure 6: Incucyte® images verify the success of washing steps and evidence of infiltration.

(A) Spheroids were washed as per the protocol and imaged after each wash to identify remaining PBMCs (labelled with Cytolight Rapid Green). (B) Green integrated intensity (GCU x µm2) metric from the Incucyte® quantifies infiltration, highlighting the activation-dependence of PBMC entry into the tumor.

Ordering Information

iQue® Human T Cell Activation Kit
Platform: Compatible with iQue® 3/ iQue® Screener Plus - VBR Configuration
Available SizesCatalog Numbers
1 x 96 well90560
1 x 384 wells90562
Incucyte® Reagent
Platform: Compatible with iQue® 3/ iQue® Screener Plus - VBR Configuration
Incucyte® Cytolight Rapid Dye for Live-cell Cytoplasmic Labeling   Catalog Numbers
1 vial for labelling 10-100 million cells4705

 

Resources

Literature and Documentation

Protocol

Tumor Infiltrating Lymphocytes

Product Guide

T Cell Activation Cell and Cytokine Profiling Kit

Infographic

Immune Function Profiling in Cancer Research

Transform your immune cell profiling with this helpful infographic.

Poster

Quantify T Cell Response in 3D Tumor Spheroids

Two 3D tumor spheroid-based solutions to study immune cell-tumor interactions: immune cell killing and tumor infiltrating lymphocytes (TILs)

Quantifying T Cell Response in 3D Tumor Spheroids Using Advanced Flow Cytometry Workflows
Application Note

Quantifying T Cell Response in 3D Tumor Spheroids

Use of the iQue® HTS platform with iQue® T cell characterization kits, to assess 3D advanced cell model immune cell phenotype and function.

Technical Note

Protocols and Recommendations for Optimizing Advanced Cell Models

Overview of iQue® HTS Cytometry Platform methods, for analysis of complex 3D cellular structures by cellular marker characterization.

Related Products and Applications

Combined Live Cell and Flow Cytometry Analysis of Immune Cell Killing

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Demo, Literature, or More Information