Microbial Bioreactors and Fermenters

The Biostat STR® Microbial, a single-use (SU) fermenter engineered for microbial applications, combines the advantages of SU with the performance of stainless-steel. It allows fast batch-to-batch turnover for high productivity and has a compact footprint. The Biobrain® automation platform supports stand-alone GMP tools and precise control. With working volumes up to 40 L, the Biostat STR® Microbial is ideal for developing and manufacturing high value products including pDNA, fAbs, recombinant proteins and vaccines.

Gain Robust Performance Similar to Stainless-Steel Systems

Achieve high growth rates, an OD600 of >300, a kLa of 675 1/h, stirring speeds at 500 rpm, efficient cooling, and high gas flow at (1.5vvm).

Increase Productivity and Project Throughput

Accelerate batch-to-batch turnover with a single-use design and ready-to-use Flexsafe STR® bags that negate extensive cleaning protocols.

Control and Automate Your Processes With Biobrain®

Gain advanced process automation and control of cultivation parameters with a proven GMP-ready system that integrates with your DCS.

Stay Flexible with a Modular Design and Setup

Save space with a versatile system that can acaccommodate either cell culture or microbial bag holders.

Engineered for Fermentation Processes

Engineered for Robustness and Speed

Designed for robust and easy process transfer and scaling of challenging microbial applications. Proven excellent performance KPIs of OD600 300, kLa1 of 675 1/h, and a specific growth rate of 0.15ℎ^ (−1) in E. coli cultivations.

  • Develop your E. coli processes within shorter timelines
  • Establish small-scale CM with increasing productivity
  • Simple to install and flexible
  • Ease processing through GMP-ready automation

Engineered for Seamless Process Transfer

Easy, unrestricted conversion from established stainless steel processes. Coupled with single-use Flexsafe® STR bags, allows easier waste disposal and reduction of contamination and operator risk.

  • Faster setup through Biobrain® GMP stand-alone capability
  • Run more projects per time through higher batch-to-batch turnover
  • Lower footprint, lesser installation time, and pipping

Learn More About Microbial Bioreactors

Featured Assets

Application Note

Foam Sensing and Control Capabilities of the Biostat STR® Microbial

Learn how a high-performing single-use fermenter can support high-density microbial cultures with automated foam control. 

Article

Single-Use Fermentors for DNA Production

Learn how Biostat STR® Microbial enhances plasmid and minicircle DNA production, boosting scalability and reducing contamination.

Application Note

A Novel Fermenter for High Cell Density Microbial Cultures  

Evaluation of the Biostat STR® microbial bioreactor in a high cell density E. coli exponential fed-batch cultivation.

Article

Proven Superior Performance

Read a study that compares E. coli processes in the Biostat® STR with processes in stainless steel bioreactors.

Related Assets

Poster

Biostat STR® Microbial for Highly Demanding Fermentation Processes

PDF | 2.1 MB
Poster

Evaluation of a Stirred Small Scale Single-Use Bioreactor for Microbial Application

PDF | 2.3 MB
Poster

Unveiling Process Solutions For Plasmid DNA Fermentation Across Upstream Scales

PDF | 2.4 MB

Consult Our Experts

Consult Our Experts

Related Topics

Ambr® 250 Modular for Upstream Process Development and Optimization

A modular bioreactor system for rapid determination of critical parameters, i.e. timing of host cell line transfection or multiplicity of infection.

Ambr® 250 high throughput

The Ambr® 250 system is a high throughput, automated bioreactor system for process development with 12 or 24 fully featured single-use 100 – 250...

Bioreactors and Fermenters from 100 mL up to 2,000 L.

Biostat® STR for Cell Expansion and Viral Vectors Production

A single-use bioreactor family and an ideal platform for your flexible manufacturing facility supporting fed-batch and continuous processes.