Advanced Cell Model Workflow - Infographic

Last updated: September 2023

3D cell models are revolutionizing the field of disease research, breaking down barriers that have traditionally limited our understanding and treatment of various conditions. These innovative models, also known as organoids or spheroids, offer a more accurate representation of human tissues compared to traditional 2D cell cultures. They enable researchers to create disease models, test new drugs, and even pave the way for personalized medicine. By replicating the complex structure and function of human tissues, 3D cell models provide invaluable insights into disease mechanisms, progression, and response to treatment.

Learn more about two techniques used to generate insight in biological processes utilizing advanced cell models.

Advanced Cell Model Workflow

Advanced Cell Models CellCelector and Incucyte® Interactive Workflow

PDF | 1.5 MB

Explore More Resources

Video: Studying 3D Organoids with Live-Cell Analysis
Video

Creating organoid cultures embedded in Matrigel®

An integrated turnkey solution to automatically monitor and quantify organoid growth and death in real time, from inside an incubator.

Cell Analysis
Jun 30, 2023 | 4 min read

Reshaping Neuroscience Drug Discovery with iPSC-Derived Neuron Models

There is an unmet need for new drugs that target diseases of the central nervous system. Medicines Discovery Catapult is developing more predictive in vitro models to address this. 

Floating Blue Spheroids on a dark background with yellow tint
Technical Note

Automated High-Throughput Selection and Picking of 3D Structures

Explore a workflow for automated scanning, detection and gating of complex 3D structures based on morphological and fluorescence parameters.

icon-shopping-cart
Ready to Buy?