Technical Note: Automated Workflows for the High-Throughput Selection and Picking of Complex 3D Structures
Last updated: August 2023
Overview
Organoids are self-organizing, 3-dimensional systems which retain many physiological characteristics of the native tissue from which they are derived. Accordingly, these miniaturized models have significant advantages over the use of traditional immortalized cell lines in providing accurate information on human disease modelling and can be used in the fields of drug screening, rare disease research, personalized medicine, and many others.
Download this technical note to learn about the advantages of CellCelector in organoid and spheroid research.
- Document type: Technical Note
- Page count: 5
- Read time: 4 minutes
Key Takeaways
- Automated scanning, detection and gating of complex 3D structures based on morphological and fluorescence parameters
- Hardware features that are crucial for generating successful results within various organoid applications
- Successful embedding of spheroids and organoids with or without cell culture membranes