CGI showing drug discovery using organoids

Predictive Insights for Advanced Cell Models in Drug Discovery

Predictive and Translational Insights for Advanced Cell Models in Drug Discovery

Advanced 3D and iPSC-based cell models offer new, more effective opportunities to streamline lengthy drug discovery and screening processes and develop patient-specific, personalized therapies (treatments). This is due to their ability to better predict how a drug or drug candidate will interact with human cells and tissues, providing deeper, more physiologically relevant insights about potential off-target effects, drug functionality or toxicity for humans. 

 As organoids - especially patient-derived organoids (PDOs) - retain morphological and molecular characteristics of the tissue/ tumor of origin, they are increasingly being used as in vitro drug development models. Spheroids – which are less complex but still possess 3D cell characteristics – also provide more advanced research models and a more biologically relevant environment for testing new and existing drug candidates.

Human-induced pluripotent stem cells (iPSCs) have emerged as effective sources for drug discovery and development of novel, regenerative therapies due to their nearly limitless reprogramming capabilities into several patient-specific somatic cell types.

Sartorius offers translational research tools for the generation and characterization of these advanced cell models, helping researchers select the right drug candidate early in the pre-clinical process by addressing key challenges such as:

  • Replacing cancer cell lines which accumulate additional mutations over time
  • Reducing animal models which do not fully reflect genetic characteristics of human cancers
  • Monitoring 3D cultures and structures objectively
  • Lack of validated protocols for reproducible well-to-well organoid formation
  • Need for sophisticated, quantitative analytical methods for characterization of 3D cell models

Product Promotions

Induced Pluripotent Stem Cells iPSC Cell Therapy

Request a Sample: Research Grade Growth Factors and Cytokines

Request a complimentary sample of our high-quality, animal-derived component-free Growth Factors and Cytokines for Research Use Only (RUO).

DNA helix
Cell Culture Media

Request a Sample: Transfection Reagents for Life Science Research

Request a complimentary sample of our ready-to-use transfection reagents for life science research involving most mammalian cell lines.

Cell Culture Media

Complimentary Samples of Cytokines, Media, and Transfection Reagents

Customize your free sample pack of our high-quality cytokines, growth factors, media, and transfection reagents for optimal cell cultures.

Solutions for Advanced Cell Models in Drug Discovery

Microtissue Technologies, Primary Cells, Cultureware, and Testing Services

Explore ready-to-use 3D human-derived microtissue models, human primary cells, high-quality glass bottom cell culture dishes and plates for superior imaging, as well as toxicology testing services for industries such as cosmetics, pharmaceutical, chemical, and other regulated industries.

Explore Microtissue Technologies

NexaGel® 3D Cell Culture Matrices

*NexaGel® hydrogel is a ready-to-use, versatile synthetic matrix system that closely replicates the human microenvironment, making it ideal for research involving a wide range of cell types. NexaGel® hydrogels feature optimized multi-functional ligands and concentration formulations, suitable for various applications, including 3D cell models, stem cell spheroids, and organoids.

 

Explore NexaGel® Hydrogels

 

*NexaGel® is a registered trademark of Sartorius Bioanalytical Instruments, Inc. For details on the registrations please refer to our website https://www.sartorius.com/en/patents-and-trademarks

RUO Cytokines Cell Culture vials

RUO Growth Factors and Cytokines

Cytokines and growth factors are key immune system signaling molecules that regulate immune responses, inflammation, cell growth, and differentiation. Their research has advanced our understanding of immune-related diseases and led to the development of targeted therapies and vaccines.

Sartorius produces high-quality, recombinant cytokines and growth factors for research purposes, free from animal-derived components. These rigorously tested products ensure reliable results, consistent supply, and meet the highest purity and efficacy standards, with ISO9001-certified quality management.

Explore RUO Growth Factors & Cytokines

Classical cell culture media product family

Classical Cell Culture Media & Reagents for Research

Sartorius ready-to-use media are designed to support the growth and maintenance of a variety of cells and cell lines while meeting the highest quality standards. Each lot is manufactured under a strictly controlled process according to a Product Master Record for lot-to-lot consistency.

Explore Classical Media

Incucyte® Live-Cell Analysis System

Transform your 3D cell model workflows with reliable image resolution using new confocal imaging! Choose both fluorescence-based and label-free assays to continuously monitor morphology, growth, and phenotypic changes in spheroids, organoids, stem-cell-derived models, and patient-derived 3D cultures, and gain physiologically relevant data without disrupting the culture. Additionally, the system is optimized for high-throughput workflows, making it ideal for large-scale applications such as:

  • Compound screening and toxicity profiling in 3D tumor spheroids
  • High-content assessment of drug response across organoid panels
  • Parallel monitoring of differentiation and viability in stem-cell derived 3D models
  • Time-resolved analysis of treatment effects in multi-well plate formats
     

Explore Incucyte® Live-Cell Analysis      View Application Note

Figure 2 - Distinguish between cytotoxic and cytostatic mechanisms of action using label-free measurements. Hepatic fragments were embedded (0.5K cells/well) in 50% Matrigel® and allowed to form organoids (3 days) prior to treatment. Brightfield images taken 2 days post treatment show compound-specific effects on organoid size and morphology. Concentration response curves (CRCs) of the area under the curve (AUC) analysis of area, eccentricity and darkness demonstrated differential profiles of cytotoxic (staurosporine and cisplatin) and cytostatic (fluorouracil) mechanisms of action. Data were collected over a 96-hour period at 6-hour intervals. Each data point represents mean ± SEM, n = 3 separate test occasions.

iQue® 5 High-Throughput Cytometry Platform

The iQue® 5 High-Throughput Screening Cytometer is the fastest solution for HTS applications, offering assay range with up to 27 channels, individual gain settings, and flexible workflows in 96- and 384-well formats.

Ideal for screens where cells are precious or limited in number, iQue® 5 is the fastest way to generate high-content data from small samples.  The more powerful version of iQue Forecyt® software simplifies the entire process, with pre-defined templates and enhanced analytics tools, designed for complex datasets.

  • Evaluation of T cell response in advanced 3D tumor models
  • Pharmacological readouts, (i.e., EC50 values)
  • Immune cell phenotype and function in advanced cell models
     

Explore High-Throughput Cytometry

View Application Note

Figure 2 - Note. BT474 spheroids were formed in ULA plates for 72 hours before Incucyte® Cytolight Rapid Green labeled PBMCs (5:1 effector-to-target ratio (E:T)) and CD3/CD28 Dynabeadswere added for 24 hours. (A) Incucyte® images used to validate the washing protocol for separation of non-infiltrated immune cells from the spheroid and TILs. (B) Spheroids and TILs were dissociated to a single cell suspension and analyzed using the iQue® Human T Cell Activation Kit. Plate view shows individual well plots of side scatter (SSC) vs. CD3 with gates highlighting the number of CD3 positive TILs per iQue® 3 sip from each well. Each column represents a different Dynabead density (n = 4). An outlier (highlighted in red) was excluded from subsequent analyses. (C) and (D) Activation marker expression comparison between the non-infiltrated and infiltrated T cells.

Cell Selection Retrieval instrument cellcelector flex

CellCelector Automated Cell Selection and Retrieval Platform

The CellCelector Flex Platform is a fully automated cell imaging and picking system developed for screening, selection and isolation of single cells, clusters, spheroids and organoids as well as single-cell clones and adherent colonies. 

  • Automated scanning, detection and gating of complex 3D structures
  • Organoid transfer with exceptionally low (1 μL) injection volumes of surrounding media into either 100% hydrogel, liquid media or any other medium
  • Successful embedding of spheroids and organoids in 100% Matrigel® into plates with or without cell culture membranes

Explore Clonal Stem Cell Picking

An open box of Sartorius Microsart ATMP Sterile Release and its contents

Microsart® Mycoplasma, Bacteria and Fungi Rapid qPCR Test Kits

Testing cell cultures for microbial contamination on a regular basis ensures culture performance and parameters remain consistent and reproducible.

Microsart® Mycoplasma, Bacteria and Fungi qPCR kits offer rapid, reliable and easy-to-use solutions for microbial contamination control in compliance with international guidelines. Get results in just three hours!

The combination of speed, accuracy and efficiency provided by the Microsart® Mycoplasma, Bacteria and Fungi qPCR kits provides peace of mind during your cell culture processes. These comprehensively validated kits are highly sensitive and offer broad range microbial detection, consisting of an efficient DNA isolation protocol, and followed by a real-time PCR assay using the Microsart® ATMP Bacteria/Fungi/Mycoplasma kit.

  • Accurate results in just three hours
  • Detects a broad range of bacteria and fungi
  • Highest level of qPCR specificity

Explore Microbial Testing

icon-webcast

The Progress and Promise of iPSCs

Check out this video to learn about the history and application of iPSCs as well as the critical steps in an iPSC R&D workflow.

Watch Now

Sartorius Solutions for Advanced Cell Models in Drug Discovery Provide:

data analytics icon
data analytics icon
reporting icon
automation icon
In-depth analysis of drug effects

Perform real-time, multiparametric analysis of organoids to better predict therapeutic outcomes using the Incucyte® Organoid Analysis Software Module. The iQue® Advanced Flow Cytometry Platform facilitates quick, multi-parameter analysis, enabling broad in vitro characterization of a drug’s effect on killing of tumors to be profiled in minimal time.

Lab-tested protocols

Simple, ease-of-use workflows from start to finish to support high-quality image and data acquisition as well as unbiased analysis. Deliver robust data suitable for pharmacological analysis.

Automation for increased productivity

With Incucyte® Organoid and Spheroid Assays you can automatically acquire, analyze and graph thousands of images (from up to six 96-well plates in parallel) and get answers faster. Automated image acquisition and analysis tools provide a ”set up and walk away” experience. View images remotely to monitor experimental progress and analyze in real time for rapid decision-making.

CellCelector enables automated workflows for high-throughput selection and picking of complex 3D structures.

Have Questions? Request a Quote, Demo or More Information

Contact an Expert

Featured Resources for Advanced Cell Models in Drug Discovery

EpiAirway is a lab-grown human airway model for studying lung diseases, drug delivery, and inhalation toxicity - no animal testing needed.
White Paper

In Vitro versus In Vivo: Advanced Models to Replace Animals

Explore in vitro alternatives to animal testing with advanced human-relevant models for safer, cost-effective drug and cosmetic development.

EpiKidney Tissue Immunofluorescent Staining - Green is ZO-1, blue is DAPI, magenta is actin
Webinar

Revolutionizing Molecular Biology: Alternatives to Animal Models

Watch the webinar to explore NAMs like stem cells and organoids, redefining molecular biology while tackling ethical and practical challenges.

Multiplex cancer model image
Article

Boost Drug Development with 3D Microtissue Insights

Discover how organotypic 3D models and live-cell analytics improve drug safety and efficacy predictions.

Organoids in Drug Discovery eBook
eBook

Organoids in Drug Discovery

How advanced live-cell analysis platforms allow for real-time monitoring of cell health, behavior and morphology of complex models.

Access Now

Label-Free, Real-Time Live Cell Assays for 3D Organoids Embedded in Matrigel
Poster

Label-Free, Real-Time Live Cell Assays for 3D Organoids Embedded in Matrigel®

PDF | 3.7 MB
poster thumbnail
Poster

Quantify T Cell Response in 3D Tumor Spheroids Using Advanced Flow Cytometry and Live-Cell Analysis

PDF | 1.3 MB

Frequently Asked Questions

The Incucyte® Live-Cell Analysis System enables label-free morphology measurements and monitoring of organoids treated with different compounds over several days. Brightfield images visualize compound-specific effects on organoid size and morphology. In addition, multi-parametric quantitative measurements provide insights about cytotoxic and cytostatic cellular responses. 

The iQue® spheroid immune cell killing (ICK) workflow measures subset analysis and cytokines quantification to examine the activation, killing, exhaustion, and memory profiles of T cells during co-culture with single spheroids.

The workflows utilize the iQue® Advanced High-Throughput Flow Cytometer with associated suite of T cell characterization reagent kits, and validated spheroid washing and dissociation protocols to provide an end-to-end solution for the evaluation of T cell response in advanced 3D tumor models. 

No. Incucyte® 3D Tumor Spheroid and Organoid Assays offer an integrated turnkey solution to automatically monitor and quantify tumor spheroid | organoid formation, growth and health in real time inside your tissue culture incubator.

We recommend a combined iQue® Advanced Flow Cytometry and an Incucyte® Live-Cell Analysis approach for stem cell evaluation during cell line selection and differentiation. This streamlined workflow measures differentiation marker expression over time and support applications in research and drug discovery.

Recommended Application Note: Utilizing Advanced Flow Cytometry and Live-Cell Imaging to Evaluate iPSC Pluripotency During Cell Line Selection and Differentiation Procedures

The CellCelector platform is a unique and fully automated cell imaging and picking system developed for detection, selection and isolation of single cells, clusters, spheroids and organoids as well as single cell clones and adherent colonies.

It enables the gentle picking of a wide range of organoid sizes, ranging from 80 μm to 3.5 mm. Its additional applications are in single cell isolation (e.g. CRISPR Single Cell Cloning) and in stem cell research e.g. iPSC’s, where it ensures both the viability as well as the clonality of picked colonies while maintaining their pluripotent characteristics.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo, or More Information