Advanced Cell Models for Scalable and Reproducible Disease Models

Advanced cell-based approaches, such as 3D cell culture and 2D stem cell models, are increasingly used to create models of human diseases, allowing researchers to study disease development, progression and underlying pathogenesis in a controlled environment.

3D cell culture models, like disease-specific organoids, offer great advantages over traditional 2D culture and/ or animal models as they better recapitulate organ tissue structure and behavior. 

Due to their potential to better mimic patient-specific phenotypes, induced pluripotent stem cells (iPSCs) are excellent sources from which to generate humanized disease models in large quantities. They offer an avenue for building iPSC-derived organoid models of tissue diseases, genetic disorders (e.g., retinitis pigmentosa), infectious diseases (e.g., respiratory, gastrointestinal), degenerative diseases (e.g., cystic kidney disease, Alzheimer’s disease) and cancer. 
 

Related Webinar: Maximizing the Success of 3D Cell Models for Clinical Research

Product Promotions

Induced Pluripotent Stem Cells iPSC Cell Therapy
Cell Culture Media

Request a Sample: Research Grade Growth Factors and Cytokines

Request a complimentary sample of our high-quality, animal-derived component-free Growth Factors and Cytokines for Research Use Only (RUO).

DNA helix
Cell Culture Media

Request a Sample: Transfection Reagents for Life Science Research

Request a complimentary sample of our ready-to-use transfection reagents for life science research involving most mammalian cell lines.

Cell Culture Media

Complimentary Samples of Cytokines, Media, and Transfection Reagents

Customize your free sample pack of our high-quality cytokines, growth factors, media, and transfection reagents for optimal cell cultures.

The Promises and Pitfalls of Advanced Cell-based Disease Modeling

icon-light-bulb-on

Advantages

  • Reduced animal testing 
  • Better biological relevance – closing translational gap 
  • No interspecies variations
  • Time and cost saving
icon-thinking

Challenges

  • Complexity of human diseases: Capturing genetics and epigenetics can be difficult to achieve.
  • Complexity of workflows: 3D cell models require sophisticated cell culture and characterization methods.
  • Reproducibility: Numerous models and lack of standardization can lead to experimental differences in results. 
  • Scaling up 3D cultures and models for screening and further downstream applications.

Advanced Tools for Reduced Variability in Disease Modeling

Microtissue Technologies, Primary Cells, Cultureware, and Testing Services

Explore ready-to-use 3D human-derived microtissue models, human primary cells, high-quality glass bottom cell culture dishes and plates for superior imaging, as well as toxicology testing services for industries such as cosmetics, pharmaceutical, chemical, and other regulated industries.

Explore Microtissue Technologies

NexaGel® 3D Cell Culture Matrices

*NexaGel® hydrogel is a ready-to-use, versatile synthetic matrix system that closely replicates the human microenvironment, making it ideal for research involving a wide range of cell types. NexaGel® hydrogels feature optimized multi-functional ligands and concentration formulations, suitable for various applications, including 3D cell models, stem cell spheroids, and organoids.

Explore NexaGel® Hydrogels

 

*NexaGel® is a registered trademark of Sartorius Bioanalytical Instruments, Inc. For details on the registrations please refer to our website https://www.sartorius.com/en/patents-and-trademarks

RUO Cytokines Cell Culture vials

RUO Growth Factors and Cytokines

Cytokines and growth factors are key immune system signaling molecules that regulate immune responses, inflammation, cell growth, and differentiation. Their research has advanced our understanding of immune-related diseases and led to the development of targeted therapies and vaccines.

Sartorius produces high-quality, recombinant cytokines and growth factors for research purposes, free from animal-derived components. These rigorously tested products ensure reliable results, consistent supply, and meet the highest purity and efficacy standards, with ISO9001-certified quality management.

Explore RUO Growth Factors & Cytokines

Classical cell culture media product family

Classical Cell Culture Media & Reagents for Research Labs

Sartorius ready-to-use media are designed to support the growth and maintenance of a variety of cells and cell lines while meeting the highest quality standards. Each lot is manufactured under a strictly controlled process according to a Product Master Record for lot-to-lot consistency.

Explore Classical Media

Incucyte® CX3 Live-Cell Analysis System

Transform your 3D cell model workflows with reliable image resolution using new confocal imaging! Choose both fluorescence-based and label-free assays to continuously monitor morphology, growth, and phenotypic changes in spheroids, organoids, stem-cell-derived models, and patient-derived 3D cultures, and gain physiologically relevant data without disrupting the culture. Additionally, the system is optimized for high-throughput workflows, making it ideal for large-scale applications such as:

  • 3D cell model analysis: Organoid assays
  • Tumor spheroid assays
  • Organoid culture QC
     

Explore Incucyte® Live-Cell Analysis

Borghi, R.; Magliocca, V.; Petrini, S.; Conti, L.A.; Moreno, S.; Bertini, E.; Tartaglia, M.; Compagnucci, C. Dissecting the Role of PCDH19 in Clustering Epilepsy by Exploiting Patient-Specific Models of Neurogenesis. J. Clin. Med. 2021, 10, 2754. https://doi.org/10.3390/jcm10132754
 

View Application Note

Cell Selection Retrieval instrument cellcelector flex

CellCelector Automated Cell Selection and Retrieval Platform

The CellCelector Flex Platform is a fully automated cell imaging and picking system developed for screening, selection and isolation of single cells, clusters, spheroids and organoids as well as single-cell clones and adherent colonies. 

  • Automated scanning, detection and gating of complex 3D structures
  • Organoid transfer with exceptionally low (1 μL) injection volumes of surrounding media into either 100% hydrogel, liquid or any other medium
  • Successful embedding of spheroids and organoids in 100% Matrigel® into plates with or without cell culture membranes

Explore Clonal Stem Cell Picking

View Brochure

iQue® 5 High-Throughput Screening (HTS) Cytometry Platform

The iQue® 5 High-Throughput Screening Cytometer is the fastest solution for HTS applications, offering assay range with up to 27 channels, individual gain settings, and flexible workflows in 96- and 384-well formats.

Ideal for screens where cells are precious or limited in number, iQue® 5 is the fastest way to generate high-content data from small samples.  The more powerful version of iQue Forecyt® software simplifies the entire process, with pre-defined templates and enhanced analytics tools, designed for complex datasets. 

  • Evaluation of T cell response in advanced 3D tumor models
  • Organoid characterization
  • Immune cell phenotype and function in advanced cell models

Explore High-Throughput Cytometry

View eBook

 Figure 2 - Schematic Outlining the Protocols for Analysis of ICK in 3D Tumor Spheroids Using the iQue® 3

An open box of Sartorius Microsart ATMP Sterile Release and its contents

Microsart® Mycoplasma, Bacteria and Fungi Rapid qPCR Test Kits

Testing cell cultures for microbial contamination on a regular basis ensures culture performance and parameters remain consistent and reproducible.

Microsart® Mycoplasma, Bacteria and Fungi qPCR kits offer rapid, reliable and easy-to-use solutions for microbial contamination control in compliance with international guidelines. Get results in just three hours! 

The combination of speed, accuracy and efficiency provided by the Microsart® Mycoplasma, Bacteria and Fungi qPCR kits provides peace of mind during your cell culture processes. These comprehensively validated kits are highly sensitive and offer broad range microbial detection, consisting of an efficient DNA isolation protocol, and followed by a real-time PCR assay using the Microsart® ATMP Bacteria/Fungi/Mycoplasma kit.

  • Accurate results in just three hours
  • Detects a broad range of bacteria and fungi
  • Highest level of qPCR specificity

Explore Microbial Testing

Sartorius Advanced Cell Model Solutions for Disease Modeling

predictive analytics icon
predictive analytics icon
coin collection icon
connected process icon
Improve clinical translation

Sophisticated solutions such as Incucyte® Live-Cell Analysis and CellCelector Automated Cell Selection and Retrieval Platform enable better decision making through monitoring and characterization of key parameters of advanced cell cultures such as size, count and morphology. 

Save precious sample material

Gain more information from one experiment using the Incucyte® Live-Cell Analysis System for dynamic monitoring in combination with the Incucyte® Organoid Analysis Software Module to simplify and facilitate temporal assessment of organoid growth or death. 

Streamlined protocols for 3D Models

The iQue®3 High-Throughput Screening Cytometer with associated suite of T cell characterization reagent kits, and validated spheroid washing and dissociation protocols provide an end-to-end solution for the evaluation of T cell response in advanced 3D tumor models.

Have Questions? Request a Quote, Demo or More Information

Contact an Expert

Resources for Advanced Cell Models

Application Note

Cutting-Edge Tools for Characterization and In Vitro Screening of LNPs

Explore how advanced high-throughput tools streamline lipid nanoparticle formulation, characterization, and screening.

Mesenchymal stem cell SEM stock image - pink cell on brown background
Application Note

A simple workflow

Generation and live-cell imaging of 3D advanced cancer cell models for compound testing.

CGI showing disease modeling using organoids
Webinar

Optimizing Organoid Culture for Development and Disease Modeling

Gain insights on creating cardiac organoids from induced pluripotent stem cells (iPSCs) and how 3D cell models can be used to explore the intricacies...

Organoid Analysis Guide
eBook

Organoid Analysis Guide

In order to effectively use organoid models specific and reliable culture and analysis methods are required; learn how.

Red pheroid organoids floating together in space.
Webinar

Using Brain Organoids in Human Health and Disease Research

In this on-demand webinar, experts share how they use brain organoids to investigate neurodevelopment and brain evolution.

Quantitative Live-Cell Analysis for Optimization of Culture Conditions and Evaluation of Cell Health
Application Note

Quantitative Live-Cell Analysis for iPSC Optimization

Quantitative live-cell analysis for optimization of culture conditions and evaluation of cell health in human iPSC-derived neurons.

Label-Free, Real-Time Live-Cell Assays for 3D Organoids Embedded in Matrigel®
Application Note

Real-Time Live-Cell Assays for 3D Organoids

Learn how the Incucyte® Live-Cell Analysis System with Organoid Analysis Software Module can simplify assessment of organoid growth or death.

Featured Video

Electronic Pipettes: Preparation of Single-Spheroids for the Incucyte®️ Live-Cell Analysis System with Electronic Pipettes

Learn how to utilize Picus® Electronic Pipettes in the preparation of Single-Spheroids for the Incucyte®️ Live-Cell Analysis System.

Frequently Asked Questions

The Incucyte® platform can be used to quantify multiple key metrics kinetically and objectively (i.e., formation, growth and morphology) to assess organoid expansion and growth efficiency during extended culturing periods.

Morphology metrics are cell-type specific and include indicators of maturation such as budding and accumulation of debris within the organoid lumen for intestinal organoids.

Real-time tracking of changes in organoid eccentricity (object roundness) and darkness (object brightness) with the Incucyte® platform enables rapid, unbiased assessment of optimal culture passage periods.

Many established methods require that cells need to be labeled with fluorescent probes for analysis; however, labeling can perturb biological responses and is often unsuitable for primary tissue. 

With the Incucyte® Live-Cell Analysis System (used in combination with the Incucyte® Organoid Analysis Software Module) you can avoid the need to manipulate the underlying biology (e.g., through recombinant expression of a fluorescent protein such as GFP), label-free live-cell imaging both saves researchers time and avoids any perturbation caused by fluorescent probes.

When using cancer cell lines traditionally grown in 2D to create 3D spheroids using either scaffold-free or scaffold-based techniques, we are using the recommended media for the 2D culture. When culturing 3D organoids, we are using specialized organoid media.

One method commonly adopted model is of single tumor spheroid invasion into an extracellular matrix such as Matrigel or Collagen. Here a single spheroid is created in a low adhesion plate, followed by direct addition of Matrigel into the same well, which provides a semi-solid matrix for the tumor cells to invade.

The advantages of this method include precise control of the spheroid size allowing you to mimic the defined micro-regions of metastatic solid tumors and since the invasion assay is performed in situ there is no need to transfer the spheroid to a second plate which is common with other methodologies. This method is also highly compatible with automated live-cell analysis. 

The CellCelector uses cooled deck tray can maintain hydrogel temperature at ~0 °C, thus preventing any polymerization before the organoid structure is deposited. 

It includes automatic morphology measurements and gating and identifies desirable organoids based on a range of morphological parameters, including area, diameter, sphericity, and the presence of neighboring organoids.

Additionally, due to the very gentle transfer the organoids retain their morphology and structure. 

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo, or More Information