CHO Cell Line Development Services

A high-performing cell line is fundamental to establishing a robust protein production process. However, tight timelines, pressure to achieve first-in-class status, limited resources, and growing molecule complexity make it increasingly risky to rely on trial-and-error approaches.

Sartorius CHO cell line development services combines an engineered CHO host cell line, data‑driven workflows, and experienced scientists to help you make confident decisions from DNA to IND. Whether you are a small start‑up or a large biotech, we tailor the program to your molecule, your risk profile, and your internal setup — from fully outsourced cell line development services to in‑house licensing of technology that enables your own team to run the platform.  

Book Your Free Project Consultation   

Our service is built on a strong foundation of expert knowledge and cutting-edge technology. In 2025, we celebrated 10 years since integrating Cellca—industry-leading specialists in the development of cell lines—into the Sartorius family, and 20 years since Cellca was founded.  This legacy of innovation and expertise enables us to provide effective solutions tailored to your challenges.

With flexibility at its core, our service takes a truly biotech-first approach.  Whether you have no in-house capabilities or just need help with some elements of the cell line development workflow, our dedicated team cooperates with you to carve a reliable and streamlined path to IND readiness.  

 

icon-cell-line-selection-and-confirmatory-analytics

Biologics developability and manufacturability assessment

See how Sartorius can support your lead candidate selection and optimization through AI-powered in silico prediction and high-throughput stable pool screening.

Learn More

A reliable pathway to IND-ready material

When timelines are tight and molecules are complex, it is crucial to partner with a trusted cell line development expert known for predictable outcomes and with a proven track record. 

Our CHO cell line development platform combines an engineered host cell line, optimized expression tools, a tailored media system, data-rich prediction and screening tools, and robust scale‑down models to create a reliable pathway from DNA to IND‑ready material. This continuously evolving platform drives the high performance you can expect today, with its impact reflected in the consistent track record our team has built across diverse programs.

icon-cell

Novel genetically engineered CHO host

See how our rationally designed, genetically engineered CHO host improves productivity and stability, ensuring greater certainty in your cell line development project. 
Learn More

A proven track record

Take advantage of our diverse collective experience to avoid costly mistakes when navigating the complex process of cell line development. Our reliable history includes over 16 years of experience and more than 340+ successfully completed cell line development projects.

Our clients frequently return for additional collaborations, with some partnering with us on more than 15 projects, reflecting our ability to consistently deliver results across a broad range of therapeutic modalities. Learn more about our demonstrated expertise across diverse modalities.

340+

successfully completed projects
icon-bar-graph

<10 g/L

product titre
icon-protein-expression

90+

molecules in clinical trials
icon-syringe

9

weeks from DNA to RCB
icon-speed

> 90%

clone stability
icon-mammalian-cell

10

molecules with commercial approval
icon-approval

Performance you can trust

Speed and quality through a data-driven process

A trusted cell line development partner should consistently deliver high‑yielding, stable cell lines with optimal product quality. We achieve this through a data-driven process led by experienced scientists and enabled by advanced technologies, ensuring that each decision is based on robust evidence. This approach allows us to accelerate your program without compromising quality, ensuring the confident selection of the optimal cell line and establishing a strong foundation for your future drug development journey.

  • Exceptionally high titers and productivities, even prior to process optimization
  • Capabilities across diverse molecule types including classical monoclonal antibodies (mAbs) and more complex proteins
  • Automation, high‑throughput screening tools, and AI | ML predictive modeling to support data‑driven decision-making.
  • Rapid delivery timelines, with research cell banks (RCB) provided within 9 weeks and master cell bank (MCB) manufacturing and release completed in 9 months. 

Learn how we have significantly reduced CLD timelines by using advanced platform technologies to deliver high-producing clones. Read Article

Louis Demers

Parvus Therapeutics, USA

The cell line titer is well above our target. We are very pleased with Sartorius’ performance, working with Parvus to deliver a highly productive clone.

Key elements of our CHO cell line development platform

Our platform is built as an integrated system: an engineered CHO host cell line, optimized expression vectors, 4Cell® SmartCHO media, advanced screening and modeling tools, and scalable bioprocess design. Together with the broader Sartorius technology ecosystem, this provides a robust, end‑to‑end path from DNA to IND‑ready material.

CHO cell line 

Genetically engineered CHO host cell line

  • A rationally designed, genetically engineered host cell line with superior protein expression capabilities  
  • Fully documented and tested to meet cGMP regulatory standards  
  • Suspension growth in chemically defined medium  
  • Fast‑growing, with short doubling times of 15–16 h  
  • Long‑term stability over 70+ generations

Expression vector 

  • Highly optimized vector elements (including promoters, signal peptides, UTRs, and S/MAR elements) for increased expression and enhanced stability

  • A metabolic selection approach that eliminates the need for selective agents

  • Freedom-to-operate 

  • Optimized for single- and multi-gene products

4Cell® SmartCHO cell culture media 

  • Chemically-defined, protein-free media and feeds  

  • Designed to maximize the growth and productivity of our production cell lines  

  • Suitable for both fed-batch and perfusion processes 

  • Available in liquid (bottles and bags) and powder formats 

  • Supply security from early development to commercial production

  • Co-designed to work synergistically with our engineered CHO host cell line to enable high, stable protein expression

Learn More

Bioprocess design

  • Seamless tech transfer from Ambr® and benchtop bioreactors to pilot and GMP manufacturing scales (up to 2,000L)
  • Minimize the need for routine process optimization and scalability studies  

  • Where appropriate, further optimization of process conditions and feeding profiles can be performed in high-throughput Ambr® 250 systems  

A genetically engineered CHO host cell line for data-driven cell line development

In cell line development, successful outcomes depend on the performance of the core technology. Our engineered CHO host cell line provides a superior biological foundation, supporting higher productivity and robust stability. This enables reliable data generation in early development and more informed decision-making as the project progresses.  

How was the host designed?
Through proteomic profiling, we mapped our CHO host cell and identified 67 endogenous proteins that are particularly energy-intensive. Using CRISPR‑mediated gene editing, we then performed a comprehensive knock‑out study to identify a target that significantly increases expression titers and productivity. 
The result is a novel CHO host cell line* with substantial performance gains: up to 2-fold increase in titer and up to 3-fold higher cell‑specific productivity, while maintaining high and consistent product quality across different protein types.  

What does this mean for your cell line development project?
When integrated into our cell line development platform, these host cell improvements translate into:

  • Higher and more consistent productivity across mAbs, complex proteins, and biosimilars.  
  • Stable expression over extended cultivation periods, supporting reliable performance during process development, scale‑up, and tech transfer.  
  • Broader process versatility, including strong performance in intensified processes, with up to a 2‑fold titer increase in a 28‑day perfusion run.  

Discover our CHO CLD Services in one quick read

*This new host cell line has freedom-to-operate and has no associated license fees.

Resource Center | CHO cell line development for complex molecules

Access webinars, papers, case studies, and insights to help you tackle cell line development challenges.

Access Now

Proven success across diverse modalities

Our CHO cell line development service team possesses a comprehensive skillset that extends to complex and challenging biomolecules, whether they are new biological entities or biosimilars. For every project, we tailor the vector and design custom workflows to meet the unique requirements of each molecule.

 

Historically, mAbs are the type of protein molecules with which we have the most experience. We have completed over 180 monoclonal antibody projects (IgG1-4), with titers reaching up to 10 g/L. More than 50 of these molecules have reached clinical stages, including 10 in commercial manufacturing and approved for market use. 

 

Over the past decade, our service has supported the development of a variety of bispecific targeting molecules with diverse structures. We have successfully expressed IgG-like and non-IgG-like (lacking the Fc region) bispecifics for our clients. For all bi- and multispecifics, it is critical to closely monitor the chain assembly and molecule integrity. When identifying a suitable clone, we closely evaluate protein quality attributes like correct assembly, glycosylation pattern, and charge variants, reducing the risk of delays.  

In total, we have completed close to 40 bispecific projects, with titers reaching above 7 g/L. More than a dozen of these molecules have reached clinical stages. 

 

Our team has successfully developed cell lines expressing a diverse range of Fc-fusion proteins including proteins with enzymatic function, VHH nanobodies fused to an Fc region, glycoproteins fused to an Fc region, or even three-chain molecules with different Fc fragments. These projects involve significant downstream analysis by our experts to ensure that product-relevant characteristics, such as enzymatic activity, are preserved.  

We have completed over 50 Fc-fusion protein projects, with titers reaching up to 7 g/L. More than a dozen of these molecules have reached clinical stages. 

 

The absence of an Fc region in the protein of interest can create challenges during cell line development and production. However, with a track record of over 40 non-antibody product projects—including enzymes, hormones, and glycoproteins—and achieving titers of up to 8 g/L, we have demonstrated our ability to successfully address these obstacles. Nearly 10 of these molecules have advanced to clinical stages. 

The lack of Fc region requires the implementation of molecule-specific solutions for titer measurement, protein quality analytics, and downstream processing. Furthermore, close monitoring is essential to ensure the correct protein assembly. Our expertise extends to complex projects, such as those involving the coexpression of an enzyme to support the cleavage of the protein of interest.  

Our approach involves early screening and a flexible platform process (e.g., transfection processes can be adapted for co- or sequential transfection depending on the protein of interest). 

for webinar Facilitating Antibody Discovery using Live-Cell Analysis Approaches

Biosimilars

When developing a cell line for biosimilar production, achieving high titers and product similarity is crucial for market approval. We closely analyze the protein quality attributes of the originator batches, leveraging the biosimilar analytics expertise of the scientists at our biologics testing facility in Glasgow (UK).   

During cell line establishment, we adopt a broad approach, expanding twice as many clones and screening more in small-scale fed-batch settings to select top performers for Ambr®15 cultures. We evaluate clones based on titer and post-translational modifications, customizing the expansion process to meet client expectations. Optional in-depth analytics are available on-site, aiding lead clone selection without delays. Once identified, we optimize processes and media to enhance titer and product quality attributes (PQAs), aligning with project finalization and tech transfers. We have successfully established around 30 biosimilar projects, achieving yields up to 9 g/L, with three molecules approved for market use. 

Gedeon Richter Plc (Hungary)

We are satisfied with the whole project, project lead, and communication. The titer is amazing and gives us enough space to optimize the quality of our biosimilar. The challenge of achieving monoclonality of one clone was handled correctly and is therefore seen as positive.

Inside Sartorius CHO cell line development service 

Sartorius, your CHO cell line development partner 

Sartorius’ state-of-the-art cell line development facilities in Ulm, Germany, can handle 50 projects annually, and new campaigns are initiated promptly after the gene sequences have been delivered.  

We serve as a strategic ally, reducing financial and scientific uncertainty by providing customized workflows, data‑driven decisions, and clear technical guidance. Dedicated one-to-one technical and project support helps you interpret data at each stage and confidently steer the program towards IND.

Take a virtual tour of our cell line development centre of excellence

Explore our cell line development center of excellence in Ulm, Germany.  
Interested in seeing more? Sign up for a site visit to experience our facilities in person.   
Book a Site Visit

Elevating your CHO cell line development journey

Every cell line development project is executed differently, but our proven workflows, robust technology, and unmatched expertise ensure reliability from DNA to IND filing. With flexible work packages, we tailor our offering to support your unique needs.

Explore the steps in our workflow in more detail:

Expert voices

Yash Patel

Product Manager | CLD Services

“With the support of AI and its ability to process large amounts of growth and expression data, we’re able to predict high producing clones within the first four days of single cell cloning—derisking CLD projects and enabling confident clone selection.”

Aude‑Sophie Cochet‑Pinardon

Manager of Sales Development Specialists | Cell Line, Media & Testing Solutions

“Using automation and technologies like perfusion modules, we shorten timelines and increase productivity, while continuously innovating our CHO CLD platform to provide more flexibility for new molecules and processes.”

Romina Gandenberger von Moisy

Manager of Sales Development Specialists | Cell Line, Media & Testing Solutions

“As protein formats become more complex, we work closely with customers to balance chains early in vector cloning—ensuring the final cell line is productive, stable, and truly expresses the functional protein of interest.”

Melanie Mann

Manager of CLD Operations

“For biosimilars, everything starts with the cell line. We screen hundreds of clones to match the originator’s profile—essentially building similarity into the process so you can develop your biosimilar with confidence.”

Lukas Klein

Scientist

“Process intensification works best when it’s built on a strong, stable cell line. When both go hand in hand, you can confidently push performance to new levels.”

Sandra Klausing

Head of Product Development | Cell Line and Media

“We constantly innovate and evolve our CHO cell line and development platforms—integrating better host cells, new gene integration technologies, process intensification, and AI driven clone selection—to deliver higher titers, better quality, and faster, more flexible workflows for our customers.”

Beyond cell line development

Process development

If you need to optimize your process further, our experienced upstream process team can support you with our Ambr® 250 technology, design of experiment setups, and MVDA.  These tools enable time-efficient optimization of process conditions, feeding regimes, or supplement additions. Our process development support routinely includes scaling up to benchtop bioreactors, ensuring process settings permit smooth transfer to larger scales.

We also provide early downstream process development services, including protein capture, viral inactivation, ultrafiltration | diafiltration, and polishing purification steps. 

Material generation

To prevent delays in IND filing, you can begin formulation and early downstream trials while the cell line is still under development. We can support these initiatives by providing pool-based material or early material produced by your clone in 25 L rocking-motion bioreactors before the cell line is transferred. 

Testing services

Comprehensive cell line characterization involves complex assay development, which requires specialist knowledge and significant resources.  Our assay lifecycle management and GMP-qualified | validated, ready-to-use assay packages and platforms from our GMP testing facility (Glasgow, UK) help you meet regulatory requirements and free up in-house resources.  We have proven workflows powered by high-throughput, data-rich analysis with a single point of contact to guide you through product and cell line characterization, from validation to lot release.

Learn more about our cell line characterization services and our testing services

Cell banking services

Our dedicated GMP cell banking facility (New House, UK) and expert support team specialize in delivering tested MCBs in four months. Closed-system manufacturing minimizes shear stress and significantly reduces processing time by automatically uncapping, filling, and recapping vials. This allows our partners to achieve high cell quality with sufficient cell densities and viabilities to transition smoothly to the production phase without delay.

Learn more about our banking services

Cell culture media services

If your molecule has special product quality requirements or titer levels are below expectations, we can tailor our optimization approach to the specific needs of your project. We combine high-throughput cultivation capabilities with our large proprietary library of media and feeds, a broad range of validated media analytics methods, and advanced data analytics approaches for fast and effective media optimization, including prototype and pilot powder.

Learn more about our cell culture media services

Cell line development customization options

From lead candidate selection through cell line development, efficiency, performance, and scalability are critical. Selecting a candidate with poor developability or manufacturability — or becoming locked into a fixed service that does not align with your internal workflows or future needs — can delay your progression into clinical phases. 

With Sartorius, support can begin before cell line development and evolve with your project. We offer adaptable solutions supported by diverse capabilities, embedded experts, and flexible work packages. Explore some of the customization options that we offer to secure your success and future-proof your process.

Assess developability and manufacturability early

Selecting the right lead candidate before cell line development is critical to maintaining progress toward the clinic.  A selected candidate may have a poor expression profile, resulting in low product titers, or a compromised product quality profile, with high aggregation, off-target effects, or undesired glycan moieties under cell culture process conditions.  

Identifying these issues early through a developability and manufacturability assessment helps reduce risk and prevent delays to development and IND submission.

At Sartorius, our biologics developability and manufacturability assessment service combines AI-powered in silico prediction technology — available through our collaboration with MAbSilico — with our in-house, high-throughput stable pool screening platform. Together, these capabilities enable us to comprehensively evaluate the developability and manufacturability profiles of a large number of drug candidate variants within 12 weeks. This includes:

  • Generating developability profiles and assessing sequence liabilities using AI-powered in silico prediction 

  • Combining in silico linear sequence and structural analyses to guide protein engineering strategies that address sequence liabilities and optimize promising candidates 

  • High-throughput screening of up to 192 stable pools in a fed-batch process to generate empirical data on different sequence variants and | or optimize expression conditions for titer and product quality

Consult Our Experts

We offer both large-pool and mini-pool approaches to derisk the cell line development program. The generated pools are evaluated based on product quality attributes and expression performance, ensuring only the top candidates progress to single-cell cloning.  These investigational activities can be performed at Sartorius or directly at the client’s facility using our Research Technology License for in-house DNA to Pool activities. 

Both our large- and mini-pool approaches can also generate early material for toxicology studies (up to 50 g), ensuring product quality attributes are comparable to those of the final clone. This reduces the overall chemistry, manufacturing, and controls (CMC) timeline by enabling the initiation of upstream and downstream process development and formulation studies in parallel with the ongoing cell line development program.

Results derived from a cell line development campaign showing growth and viability (Left) titer (middle), and product quality (right) from bioreactor cultures of the pool and the lead clone.

Our FUT8 knockout cell lines enhance therapeutic efficacy and product consistency in biopharmaceutical development. These cell lines boost antibody-dependent cellular cytotoxicity (ADCC) by eliminating fucosylation and increasing antibody binding affinity to immune effector cells. They also ensure uniform glycosylation patterns for consistent and reliable products.  

Our experts can support the integration of FUT8 knockout cell lines into your development process within 10 weeks, with genetic validation and functional confirmation performed using flow cytometry on the iQue® 3 screener. This process achieves long-term stable afucosylation without affecting productivity or performance. Our clients also have the freedom to use the technology license-free. 

Internal development results showing growth and viability (left), titer and specific productivity Qp (middle), and product quality (right) for wild type (WT) vs. FUT998 knockout (KO) cell lines. Results are averages of the top four clones.

Our custom gene knockout service provides tailored solutions for specific production needs, including adjustments in growth characteristics, metabolic pathways, glycosylation patterns, and protein expression levels. With deep knowledge of our CHO host cell genome and advanced engineering tools, we precisely modify genes and pathways to ensure we develop optimized cell lines with long-term stability that meet regulatory standards without compromising performance. 

The industry is shifting toward intensified processing to improve economic efficiency and sustainability. Upstream process intensification approaches can markedly increase productivity per bioreactor volume, so it is imperative to start thinking about strategies early.  

We offer a range of Ambr® 15 and Ambr® 250 scale-down tools to directly select the best clones for perfusion or to implement high-inoculation fed-batch (HIFB) during cell line development. These tools also enable you to identify which intensification setup works best for your molecule. 

Our cell line development workflow can be adapted to perfusion mode, using Ambr®15 clone screening and selection to under perfusion mimic conditions. The performance of the intensified process can then be evaluated and optimized further at benchtop-scale before scaling up.


Results from a cell line development campaign showing the top four clones (C2, C10, C22, and C24) cultured in the Ambr® 15 in standard fed-batch (FB) vs. perfusion (PI) mode (unoptimized)

Internal development results showing the product titer over time from a lead clone at Ambr®250-scale in high-inoculation fed-batch (HIFB) mode and at 5 L-scale in standard fed-batch and HIFB mode.

Our internal results show that HIFB doubles productivity compared to standard fed-batch by increasing titer and shortening the process duration by four days. The process also scales up well from Ambr® 250 to benchtop scale (5 L). 

It is possible to switch from fed-batch to intensified processing even later in your cell line development process. While intensification capacity is strongly clone-dependent, most cell lines selected in fed-batch show significant potential for intensified processing.  

Our experts can help you select the best perfusion clones from fed-batch data using our digital simulation tools. We can also perform media and process optimization activities with Ambr® 250 in a true perfusion setup for improved productivity and quality profiles. 

Our proven and flexible approach ensures you achieve robust production beyond cell line development. By prioritizing long-term performance, scalability, and regulatory compliance during the early stages, we minimize risks during the transition to clinical and commercial phases.

Sartorius’ freedom to operate ensures seamless transferability of our cell lines, allowing you to move them to any CDMO of your choice. We have successfully transferred our cell lines to over 25 manufacturing service providers, from small to large size, in all regions. 

We also offer the flexibility to transfer our cell lines directly to your facilities, providing you with complete control over your biopharmaceutical production processes. 

Looking for a one-stop solution from cell line development to GMP manufacturing services? We have established strategic collaborations with selected CDMO partners worldwide to support a seamless, end-to-end development process. Our cell line development services have been integrated into their overall offering to streamline processes and allow our clients to benefit from both companies’ expertise:

  • Smooth transition and scale-up of Sartorius CHO cell lines into CDMO platforms with established manufacturing processes. 

  • Strong coordination and harmonized timelines between Sartorius and CDMO teams facilitate seamless transfer 

  • Predefined agreements and streamlined contract processes ensure favorable slot allocation and reliable media supply. 

  • Comprehensive service from cell line development to drug product manufacturing, optimizing productivity and product quality 

  • Collaboration with leading manufacturing partners and specialized cell line development providers for efficient handling of standard and complex protein molecules 

What cell line development setup is right for you?  

Flexible work packages for any project

Our versatile service offering can be configured and customized to serve any project needs, allowing you to maintain control while benefiting from our advanced CHO cell development capabilities and expertise.  

Choose a level of outsourcing, licensing, or hybrid support that best fits your needs, ensuring a seamless fit from early development through to commercialization. 

We also ensure clear commercial terms with no hidden fees, royalties, or milestones. Flexible pay‑as‑you‑go models and transparent pricing help you confidently navigate budget constraints and maintain control through adaptive project management.

It is important to note that these work packages are not exhaustive. Please contact our cell line development experts to discuss how we can design a tailored project to fit your needs, including process optimization, material production, and analytics, for different kinds of molecules.

Consult Our Experts

Outsourced cell line development

Outsource your cell line development process (partially or entirely) to Sartorius as your extended laboratory bench and trusted drug development partner

In-house cell line development

Get access to our cell line development technology for your in-house development, including our host cell line, vector, media, and methodologies.

Learn more about CHO cell line development

Highlight assets

White Paper

De-Risk Complex Molecules Development 

Enable faster, data‑driven CLD for complex proteins with proven CHO platforms and automation, reducing risk from early development to IND. 

Poster

A Novel Engineered CHO Host for Optimized Performance

Purpose‑engineered CHO host for improved production of biopharmaceuticals.

Brochure

Discover Our CHO CLD Services in One Quick Read

Explore our CLD workflow, platform, service packages & customization options — all in one brochure. Get the big picture in just one click.

White Paper

From CLD to CDMO: A Case Study

Learn about the methodologies your processes need for successful cell line technology transfer.

Article

Building the Next Generation of Cell-Line-Development Platforms

Learn how we have significantly reduced CLD timelines by using advanced platform technologies to deliver high-producer clones.

Blog

Intensification With a High-Density Cell Bank 

Learn how high-density cell banks let you remove seed train stages, speed up scale-up, and intensify upstream processing.

Expert insights

CMC essentials for IND readiness

Build IND confidence early and enhance safety, genetic stability, and robust processes from the start.

Unlock IND success with data-driven cell line development 

Avoid surprises and select clones by molecule, quality, and stability.

Leveraging AI for cell line development

Use AI to preselect the right clones early, predict process performance, and de‑risk scale‑up.

Strategies for robust cell Line development

Learn how robust process design, strong analytics, and flexibility help avoid cell line changes during scale‑up.

Webinars

Cell Line Service
Webinar

How a Single Provider Can Reduce Protein Biologic Development Risk

In this webinar, Sartorius and Sonnet BioTherapeutics discuss the benefits of the Sartorius CHO Platform of integrated products and services.

Webinar

Next-Gen CHO Cell Line Development Services

Learn how an expert partner can help accelerate cell line development, reduce risk, and improve outcomes with advanced tools and technology.

Webinar

Power of the Right Cell Line Development Partnership

The right CLD partner can make or break a project — learn how SpikImm and Sartorius collaborated to accelerate development of a COVID-19 therapy.

Webinar

Webinar: Expand Your Capabilities with an Enhanced CLD Service Partner

This presentation will highlight key challenges and considerations during biopharmaceutical CLD and the impact early decision-making can have at later...

Webinar

The Cellca Story Evolution of a Cell Line Development Technology

This talk will tell the success story of Cellca and its cell line development technology from the beginnings over the acquisition by Sartorius in 2015...

Webinars

Early Identification of High Producers: Sartorius CLD Service Platform

CLD is critical in biopharma, but selecting high-performing clones is time-consuming. In this webinar from Sartorius, Dr. Yash Patel walks throug...

Webinar

De-Risking CHO CLD With Automation and Predictive Modeling

Watch Dr. Yash D. Patel, as he shares how Sartorius uses a data-driven approach to accelerate the selection of high-producing clonal cell lines. 

icon-webcast

Cell line development webinar series

Learn strategic approaches, best practices, critical considerations, and expert insights on-demand.

Browse CLD Webinars

Frequently asked questions

Our Developability and Manufacturability Assessment service helps biopharmaceutical companies identify the most promising therapeutic sequence candidate before committing to full cell line development. The service combines AI-powered in silico amino acid sequence assessment, high-throughput stable pool screening, protein characterization, and scalability evaluation within a single workflow.  

Using proprietary AI technology from MAbSilico, candidate sequences are screened for potential liabilities such as aggregation risk, stability concerns, post-translational modification hot-spots, and other developability challenges. Promising candidates are then evaluated using the stable pool screening platform from Sartorius, enabling assessment of up to 192 stable pools in parallel to generate expression in as little as 12 weeks. Samples from the stable pool screen are subsequently used for product quality and manufacturability assessments, providing early insights into critical quality attributes, expression performance, and the suitability of candidate molecules for downstream cell line development. 

The workflow also includes critical quality attribute analysis, protein characterization, and optional benchtop bioreactor scalability studies to ensure selected candidates perform well under manufacturing-relevant conditions. By combining predictive modeling with experimental data, customers can identify liabilities earlier, optimize lead candidates, make more informed development decisions, and accelerate progression toward IND-enabling studies.

Sartorius uses a proprietary expression vector platform designed to work in combination with its CHO host cell line to enable high and stable recombinant protein expression. The platform incorporates optimized gene cassette design, strong promoters, advanced regulatory elements, a stringent selection system, and electroporation-based gene delivery. Together, these technologies support the efficient generation of stable, high-producing cell lines for a wide range of molecular modalities, including monoclonal antibodies and other recombinant proteins. The vector is offered on a freedom-to-operate basis, with no licensing or royalty fees.

Sartorius uses a proprietary, genetically engineered CHO DG44 host cell line designed to support high productivity, stable expression, and consistent product quality across multiple biologic formats, including monoclonal antibodies, complex proteins, and biosimilars.  

The platform combines an optimized host cell line, advanced vector technology, and a stringent selection system that does not require methotrexate gene amplification, this enables high titers to be achieved, while maintaining low gene copy numbers. 

Its robust long-term genetic and phenotypic stability supports consistent performance, providing greater confidence throughout scale-up, technology transfer, and key regulatory milestones.  

Additional cell engineering options, including FUT8 knockout and custom gene knockouts, are available to support specific product and process requirements. 

Sartorius uses the CellCelector platform to perform automated single-cell cloning and image-based verification, demonstrating that selected production cell lines originate from a single progenitor cell. The process provides a 99.7% probability of monoclonality, supported by a comprehensive data package and project report for traceability and regulatory submissions. Combined with high-throughput clone screening and advanced data analytics, this approach enables rapid identification of high-producing monoclonal cell lines while maintaining regulatory confidence.

No, Sartorius is not a CDMO. Instead, Sartorius acts as a strategic upstream development partner, in collaboration with a network of CDMO partners globally, providing comprehensive cell line development, media development, protein characterization, cell banking, biosafety testing, and technology transfer expertise. Sartorius can also collaborate with a customer's preferred CDMO for clinical and commercial stage manufacturing.  

Through our CHO Cell Line Development Platform, we support projects from DNA through research cell bank generation, and we prepare cell lines for successful scale-up and transfer to manufacturing partners.  

Our capabilities include: 

  • Candidate selection and optimization  

  • Cell line development and clone selection 

  • Optimized CHO media and feed strategies 

  • Protein characterization and product quality assessment 

  • Cell banking services 

  • Biosafety testing 

  • Process optimization and scale-up support 

  • Technology transfer to CDMOs 

  • Client management and project coordination

To find out more about how we collaborate with CDMO, please read this whitepaper.

Sartorius helps facilitate IND-ready development programs by generating a comprehensive documentation package throughout the cell line development process. Upon completion of the project, customers receive a detailed project report that consolidates all development data, analytical results, cell line characterization data, and process information generated during the program. This documentation package includes complete cell line history and monoclonality assurance documentation, providing the traceability and regulatory support needed to streamline development and reduce risk. 

This is designed to support future investigational new drug (IND) / investigational medicinal product dossier (IMPD) submissions and provide the traceability and technical evidence required to support regulatory interactions. The result is a structured, regulatory-focused data package that helps streamline the transition from development into clinical manufacturing and regulatory filing activities. 

Yes. We have extensive experience supporting 30+ biosimilar development programs with our CHO Cell Line Development platform, analytical testing capabilities, cell banking services, and regulatory-ready documentation packages. 

Customers can choose between off-the-shelf biosimilar cell lines and customized biosimilar development programs. Our CHO DG44 platform supports a wide range of molecule formats, including monoclonal antibodies, recombinant proteins, and biosimilars, while providing the analytical characterization and comparability data needed to support biosimilar development and regulatory submissions. 

From cell line development and cell bank creation to product characterization, comparability testing, and IND/IMPD -supporting documentation, Sartorius provides an integrated platform to help accelerate biosimilar development while reducing technical and regulatory risk.

4Cell® SmartCHO is an optimized media developed specifically to work with the CHO cell line development platform. Because the media and host cell line are designed to work together, customers receive a production-ready solution that helps reduce development timelines, minimize process optimization activities, and lower overall development costs.  

Unlike traditional approaches that often require extensive media screening and optimization after clone selection, the CHO cell line platform provides an established media and feed strategy from the outset. This enables faster progression from cell line development to process development while supporting robust growth, high productivity, scalability, and consistent product quality. 

Consult Our Experts

Consult Our Experts