Highest Safety for Your mAb Process with Virus Retentive Filtration

Reliable Retention Under All Circumstances

Virus filtration is the state of the art technology for virus clearance providing robust and stable virus retention. The unique Sartorius high performing membranes are efficiently removing viruses even under challenging process conditions like e.g. pressure interruptions. Expect robust and constant performance in virus clearance with up to five times shorter process time. Find the best performing membrane for your process within our three different virus retentive membranes. In combination with our membrane chromatography technology and Flexact® VI for low pH inactivation your orthogonal virus clearance concept will be easily fullfield.

Optimize Your Operation with Flexact® Modular

Fast Track Single-Use Implementation

The Flexact® controller is interchangeable throughout multiple process steps. Reduce the footprint of your virus filtration step by implementing the Flexact® single-use system with the compact Virosart® HF gamma sterilized filter. This combination makes it ideal for use in multi-product facilities providing versatility, cost reduction, and up to 5x shorter processing time as you do not require a separate unit for each process step in your downstream mAb processing.

Learn More

20% Higher Cost Efficiency for your Virus Filtration Step with Virosart® HF

Virosart® HF is Cost Efficient with High Capacity and Reduced Flushing Volumes

Highest cost efficiency is achieved with up to 80 % reduced flushing volumes and 3x higher capacity at high flow rates. The compact capsule design avoids costly stainless steel filtration systems and increases flexibility by adjusting the filter area to changing process demands. The high filter packing density enables a substantial (>90%) footprint reduction. Virosart® HF is the only virus retentive filter sterilisable by gamma irradiation which makes it optimal for fully single use applications.

Learn More

Virosart® Max Adsorptive Virus Pre-Filter

Maximize your Virus Filter Capacity

The Virosart® Max protects all available virus retentive filters with a performance independent from process conditions. Final virus filters could increase significantly their total throughput and reduce total virus filtration costs.

Learn More

Virus clearance validation services

Confidence®: Quicker LRV Results

Validate the viral reduction performance of Virosart® HF with our Confidence® Services: Highly purified viruses and expert knowledge.

Your Biomanufacturing Solutions Partner

Rapid and cost-effective single-use / hybrid solutions from early phase development through scale-up to commercial manufacturing.

Step 3: Polishing

Step 5: Concentration | Buffer Exchange

Download

Virus Clearance Charles Rivers Ruppach Data

PDF | 363.3 KB

Consult Our Experts

Consult Our Experts

Explore the Sartorius Platforms for Biomanufacturing

Vaccine Manufacturing, Process Development and Production

Regenerative Medicine

Antibody Drug Conjugates

Streamline your ADC processes with scalable solutions addressing key challenges in cytotoxicity, chemical compatibility, and process control.