Incucyte® Spheroid Analysis Software Module

Incucyte® Spheroid Analysis Software Module (Cat. No. 9600-0019)

Analyze growth, viability and invasion of single spheroids in round-bottom, multi-well format or measure multi-spheroids in flat bottom plates to detect changes in growth and viability inside your tissue culture incubator.

 

Incucyte® Spheroid Analysis Software Overview

The Incucyte® Spheroid Analysis Software Module enables kinetic acquisition and objective assessment of spheroids within a physiologically relevant environment. Together with the Incucyte® CX3 Live-Cell Analysis System, featuring spinning disk confocal imaging, researchers are empowered  to capture clear, kinetic 3D images of spheroids with minimal disruption to culture conditions—enabling richer and more consistent analysis over time. For widefield fluorescence and brightfield imaging, this software  remains fully compatible with Incucyte® SX1, S3, and SX5 systems.

The integration of optimized protocols and Incucyte® software enables you to standardize your entire spheroid workflow, from generation, manipulation, and analysis, using imaged-based, label-free or fluorescence measurements.  Characterize and assess spheroid growth or invasion and morphology during cultures and probe the effects of treatments through unbiased assessment of size, count and morphology. Incucyte® purpose built software automatically monitors and quantifies changes in two different assays models, depending on your scientific question:


Scaffold-free grown in round-bottom ULA plates

  • Single spheroids tumor models to evaluate growth, shrinkage and death in 96- and 384-well formats
  • Single spheroid invasion tumor model to quantitate invasive growth and shrinkage in a 96-well format

Learn more about Incucyte® Tumor Spheroid Assays and Spheroid Invasion


Scaffold-based grown in flat bottom plates

  • Multi- spheroids (MS) grown on a layer of Matrigel® or embedded in Matrigel® on a base to quantify tumor spheroid formation, growth and health in a 96-well format.

Learn more about Incucyte® Multi-Spheroid Assays
  

Request a Quote
   

Additional ProductsQty.Cat. No
Incucyte® Spheroid Analysis Software Module
(Module available for Incucyte® SX5, S3, SX1, and CX3 Live-Cell Analysis System.)
1 module9600-0019
Incucyte® CX3 Live-Cell Analysis System1 instrumentExplore the CX3
Incucyte® SX5 Live-Cell Analysis System1 instrument4816

Incucyte® Spheroid Analysis Software Features

Kinetically monitor and quantify spheroid changes overtime with purpose-built acquisition and analysis software

Figure 1: Process images of every well with easy to use guided interface (A) and assess experimental conditions using Incucyte® vessel view (B). Integrated kinetic analysis shows powerful insight for the characterization of advanced cell models (C).

Generate Reproducible, Quantitative Data

Lab-tested protocols for Single- or Multi-Spheroid Assays, high quality images, and unbiased analysis deliver robust data suitable for pharmacological analysis.

MCF-7

MS on a Layer of Matrigel® (10x magnification)

MDA-MB-231

MS on a Layer of Matrigel® (10x magnification)

MS Embedded in Matrigel® on a Base (4x magnification)

MS Embedded in Matrigel® on a Base (4x magnification)

Figure 2: Representative videos indicating label-free multi-spheroid growth and reveal differential spheroid morphologies over time. MCF-7 and MDA-MB-231 cells were seeded in media on a top of Matrigel® layer or embedded in Matrigel® on a top of base layer (1K cells/well) and allowed to form multi-spheroids (3 days). Time-lapse videos monitoring spheroid growth over time (0 – 7 days post formation) demonstrate morphological differences between round (MCF-7) and stellate (MDA-MB-231) multi-spheroids. 

Learn more about Protocols and Assays: Incucyte® Tumor Spheroid Assays or Incucyte® Multi-Spheroid Assays

Unlock Your Productivity

Automatically acquire, analyze, and graph thousands of images from up to six 96- or 384-well plates in parallel and get to answer faster.

Figure 3: Perform robust, reproducible pharmacological analysis in physiologically relevant conditions. MCF-7-Nuclight red multi-spheroids were formed over 3 days prior to 7-day treatment with known cytotoxic compounds. Time-course plate views enable rapid visualization of treatment effects on both spheroid size (Total BF Area) and viability (red FLU Intensity within BF Boundary). Concentration response curves represent area under curve (AUC) analysis of the time-course data 0 - 7 days post-treatment. All compounds caused a concentration dependent inhibition of growth and viability with rank order of potency CMP > CHX > OXA.

Ordering Information

Related Products

Incucyte SX5 instrument

Incucyte® SX5 Live-Cell Analysis System

Enjoy more channels. More reagents. More purpose-built software for more applications.

organoid analysis software

Incucyte® Organoid Analysis Software

The Incucyte® Organoid Analysis Software Module enables automated acquisition and label-free analysis of organoids embedded in Matrigel®.

Related Applications

Incucyte® Cell Culture

Spheroid Growth Assays

Single Spheroid Invasion Assay

Spheroid Invasion

Video: Studying 3D Organoids with Live-Cell Analysis

Organoid Culture QC

Organoid Assay

Organoid Assay

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Demo, Literature, or More Information