Why study solid tumor invasion?

Cell invasion is considered to be a hallmark of malignant cancers and plays a key role in metastasis. The invasive and metastatic potential of cancer cells is highly responsible for cancer patient mortality.

The ability of tumor cells to form a metastatic tumor is primarily determined by the cell’s ability to change and reorganize its cellular morphology and to degrade the extracellular matrix (ECM). Understanding the mechanisms concerned in tumor cell invasion may lead to limiting tumor progression and, as a result, to a reduction in mortality for many cancer patients.

Incucyte® Single Spheroid Invasion Assay

With the Incucyte® Single Spheroid Invasion Assay, you can now accurately study invasive potential of tumor spheroids overtime – inside your incubator. Together with the Incucyte® CX3 Live-Cell Analysis System, featuring spinning disk confocal imaging, you can acquire sharp, kinetic 3D fluorescent images of single spheroid invasion with minimal disturbance to the culture environment—allowing for more detailed and consistent analysis over time. For brightfield imaging, this assay remains fully compatible with Incucyte® SX1, S3, and SX5 systems.

Gain deeper insight into the invasion, progression and response to treatments of tumor spheroids using our lab-tested protocol and integrated, label-free analysis and answer questions faster.

 

Request More Information

 

Additional ProductsQty.Cat. No
Incucyte® Spheroid Analysis Software Module
(Module available for Incucyte® SX5, S3, SX1, and CX3 Live-Cell Analysis System.)
1 module9600-0019
Incucyte® CX3 Live-Cell Analysis System1 instrumentExplore the CX3
Incucyte® SX5 Live-Cell Analysis System1 instrument4816

Key Advantages

Key Advantages of the Incucyte® Single Spheroid Invasion Assay

The Incucyte® CX3 Live-Cell Analysis System and Incucyte® Spheroid Analysis Software Module provide a robust solution for analyzing single spheroid invasion while your spheroids are growing undisturbed inside your tissue culture incubator for days or weeks.
 

Derive More Physiologically Relevant Information

Visualize and quantify spheroid phenotypic changes over time with label-free, real time measurements of spheroid invasion for analysis of inhibitors of metastasis.

Figure 1. Kinetically monitor and quantify single spheroid invasive properties.  U87-MG spheroids embedded in Matrigel (4.5 mg/mL) in the presence and absence of MMP inhibitor Cytochalasin D (300 nM, Cyto D), imaged over 10 days. Note the extensive invasive phenotype of vehicle treated spheroids in comparison to Cyto D treated spheroids.

Explore Invasive Changes Over Time

Investigate cell-type specific differences in metastatic potential of tumor cells by assessing spheroid growth characteristics (e.g. morphology and invasive potential).

Figure 2. Assess cell-type-specific invasive capabilities.  U87-MG, A172 and HT-1080 cells were seeded in ULA round bottom 96-well plates (2,500 cells/well; U87-MG, HT-1080 or 5,000 cells/well; A172) and allowed to form spheroids (3 days) prior to Matrigel® addition (4.5 mg/mL). BF images and time courses of spheroid area (Whole Spheroid BF Area normalized to t = 0h or Invading Cell BF Area) show differences in invasive capacity across cell types. Invading cell area mask outline shown in blue, illustrates the extent of invasive capacity. Data were collected over 168 hours at 6-hour intervals. All images captured at 4x magnification. Each data point represents mean ± SEM, n=4 wells.

Figure 3. Effects of Matrigel® concentration on spheroid invasion. HT-1080 cells were seeded in a ULA round bottom 96-well plate (2,500 cells/well) and allowed to form spheroids (3 days) prior to Matrigel® addition at varying concentrations (1.13 - 4.5 mg/mL). BF images (7 day) show effects of Matrigel® concentration on spheroid invasive capacity (A, whole spheroid area outline in yellow). Time course shows individual well Whole Spheroid BF Area over time (hours) and dependency on Matrigel® concentration (B).

Generate Reproducible, Quantitative Data

Produce uniform spheroids suitable for reproducible invasion assays using a lab-tested protocol in combination with fully integrated imaging and analysis for pharmacological analysis.

Figure 4. Reproducible, lab-tested single spheroid invasion protocol.  Easily generate spheroids of uniform size and perform invasion assays without the need to move to a secondary plate.

Unlock Your Productivity

Automatically acquire, analyze and graph thousands of images from up to six 96-well plates in parallel and get to answers faster.

Figure 5. Guided interface is easy to use for even first-time users.  Automated image acquisition and analysis tools provide a ‘set up and walk away’ experience. View images remotely to monitor experimental progress and analyze in real time for rapid decision-making.

Ordering Information

Additional Products

ProductQty.Cat. No.
0.6 mL
0.6 mL
0.6 mL
0.6 mL
0.6 mL
Incucyte® Caspase-3/7 Green DyeOne vial (20 µL)4440
Incucyte® Caspase 3/7 Red DyeOne vial (20 µL)4704
Incucyte® Annexin V Red DyeOne vial (100 tests)4641
Incucyte® Annexin V Green DyeOne vial (100 tests)4642
Incucyte® Annexin V Orange DyeOne vial (100 tests)4759
Incucyte® Annexin V NIR DyeOne vial (100 tests)4768
Five vials (5 µL)
Five vials (5 µL)
Incucyte® Cytotox NIR DyeOne vial (100 µL)4846

Resources

Literature and Documentation

eBook

Exploring the Versatility of Using 3D Spheroid Models in Research

Discover how 3D spheroid models and live-cell analysis enhance drug discovery, model relevance, and data quality in this expert-led eBook.

Application Note

Evaluating Antibody Drug Conjugates (ADCs) In Vitro Using 3D Tumor Sph...

Incucyte® Live-Cell Analysis and iQue® High-Throughput Screening (HTS) by Cytometry to assess anti-HER2 ADC activity in single and multi-spheroid mode...

Brochure

Incucyte® Reagents, Consumables and Software

IncuCyte® 3D Spheroid Invasion Assay - For the Quantification of Tumor...

A Science Oncology Supplement: Interrogating the molecular basis of ce...

Protocol: Incucyte® Single Spheroid Invasion Assay

Application Note: Real-Time Live-Cell Analysis of 3D Tumor Spheroid In...

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Demo, Literature, or More Information