Best BLI + SPR Performance, Exceptional Value – Bundle and Save for a Limited Time

Don't sacrifice quality and performance when buying a label-free instrument for biomolecular interaction analysis. The secret behind the exceptional performance of the Sartorius Octet® label-free product line is that we’re the only company to offer the choice of both BLI-based and SPR-based instruments. The entire Sartorius Octet® range has been designed with one clear focus – to allow researchers to generate the most accurate data possible in the shortest timeframe imaginable.

Speak to a specialist today to find out how you can purchase any Octet® instrument in a promotional bundle, with an attractive price. These bundles are designed specifically to enable users to gain access to leading technologies, empowering them to achieve any research or commercialization goal.

icon-octet-server-monitor

North America/Europe - Bundle and Save

Bundle BLI + SPR Instruments and Save Up To 190K USD/160K EURO with Octet®.

Access Your Bundle Offer Now

Bundle Recommendations

Bundle Offer 1: Budget Friendly – Save 93K USD/76K EURO*

*pricing may vary based on current conversion rates

The Octet® BLI is an easy-to use, real-time analytical tool that rapidly screens critical quality attributes.

Octet® R2 BLI System

  • Budget-Friendly - Designed for academic and startup labs. Low volume users are no longer bound by the trade-off between cost and performance when choosing a label-free assay system
  • Flexible second channel for use as a reference or more samples - Unique 2-channel design has dedicated spectrometers for simultaneous referencing or added capacity.
  • Grows With You – Decide later to upgrade to a 4-channel or 8-channel Octet® R- Series system for higher throughput. Upgrades are performed within a single visit by a field service engineer, without the hassle of trading in the old model

Access Promotional Offer

Octet SF3

Octet® SF3 SPR System

  • OneStep® Gradient Injections: Eliminate the need for multiple analyte concentrations and significantly reduce assay development time to generate kinetics for up to 768 molecules in less than 24 hours
  • OneStep® Two Component Injections: Determine accurate kinetics across multiple conditions and in the presence or absence of cofactors
  • NeXtStep™ Gradient Injections: Highly accurate competition assays to examine the behavior of an analyte in the presence of a competitor molecule

Access Promotional Offer

Bundle Offer 2: Fast Results – Save 111K USD/93K EURO*

*pricing may vary based on current conversion rates

Octet R4 label free detection system

Octet® R4 BLI System

  • Fast Results - The Octet® R4 system has four parallel, independent channels for increased flexibility and faster results.
  • High Sensitivity, Moderate Throughput, Low Cost - The Octet® R4 system is designed for customers looking for moderate throughput sample analysis, without any compromise on assay sensitivity
  • Field Upgradeable within a Single Visit - Choose when to upgrade to an 8-channel Octet® system for higher throughput and full GMP compliance. Upgrades are performed on-site within a single visit by trained Sartorius engineers without the hassle of down time or system trade-in

Access Promotional Offer

Octet SF3

Octet® SF3 SPR System

  • OneStep® Gradient Injections: Eliminate the need for multiple analyte concentrations and significantly reduce assay development time to generate kinetics for up to 768 molecules in less than 24 hours
  • OneStep® Two Component Injections: Determine accurate kinetics across multiple conditions and in the presence or absence of cofactors
  • NeXtStep™ Gradient Injections: Highly accurate competition assays to examine the behavior of an analyte in the presence of a competitor molecule

Access Promotional Offer

Bundle Offer 3: Unmatched Flexibility – Save 139K USD/118K EURO*

*pricing may vary based on current conversion rates

Octet R8 label free detection system instrument

Octet® R8 BLI System

  • Unmatched Flexibility and Versatility - Eight parallel, independent channels provide maximum speed, sensitivity, and flexibility
  • Unattended Run Time – An optional evaporation cover facilitates up to 12 hours of unattended run time, while minimizing losses in sample volume and allowing post-analysis sample recovery even after an experiment
  • Upgrade to GxP - The Octet® R8 GxP package is available with 21 CFR Part 11 software and IQOQPQ kits, protocols, and services for regulatory compliance. Choose when to upgrade a non-GxP system to a GxP system for regulatory compliance

Access Promotional Offer

Octet SF3

Octet® SF3 SPR System

  • OneStep® Gradient Injections: Eliminate the need for multiple analyte concentrations and significantly reduce assay development time to generate kinetics for up to 768 molecules in less than 24 hours
  • OneStep® Two Component Injections: Determine accurate kinetics across multiple conditions and in the presence or absence of cofactors
  • NeXtStep™ Gradient Injections: Highly accurate competition assays to examine the behavior of an analyte in the presence of a competitor molecule

Access Promotional Offer

Bundle Offer 4: Optimal Balance – Save 169K USD/143K EURO*

*pricing may vary based on current conversion rates

Octet RH16 ultra high throughput label free detection system

Octet® RH16 BLI System

  • Analyze up to 16 samples simultaneously
  • Streamline workflows with automation - Automation ready and robot compatible for microplate and biosensor tray loading.
  • GxP packages available - Available as complete packages with 21 CFR Part 11 software and IQOQ/PQ kits, protocols and services for regulatory compliance.

Access Promotional Offer

Octet SF3

Octet® SF3 SPR System

  • OneStep® Gradient Injections: Eliminate the need for multiple analyte concentrations and significantly reduce assay development time to generate kinetics for up to 768 molecules in less than 24 hours
  • OneStep® Two Component Injections: Determine accurate kinetics across multiple conditions and in the presence or absence of cofactors
  • NeXtStep™ Gradient Injections: Highly accurate competition assays to examine the behavior of an analyte in the presence of a competitor molecule

Access Promotional Offer

Bundle Offer 5: Highest Throughput – Save 190K USD/160K EURO*

*pricing may vary based on current conversion rates

Octet® BLI rapidly determines recombinant protein concentration as a control parameter in cell line development.

Octet® RH96 BLI System

  • Analyze up to 96 samples simultaneously - Perform your quantitation or binding experiments with unmatched speed. Quantitate a full 96-well plate of IgGs in two minutes.
  • Perform a 32 x 32 epitope binning campaign in less than eight hours - Use in-tandem, sandwich, or pre-mix assay formats to perform epitope binning. Analyze samples directly from supernatants or lysates. Complete a 32 x 32 epitope binning assay in less than eight hours.
  • Streamline workflows with automation – Automation-ready and robot-compatible for microplate and biosensor tray loading for extending walk-away times and reducing operator input.
  • From IgG titer to epitope binning, the Octet® RH96 instrument offers label-free molecular interaction analysts with state-of-the-art high throughput platforms that facilitate the rapid characterization and development of biologics drug molecules.

Access Promotional Offer

Octet SF3

Octet® SF3 SPR System

  • OneStep® Gradient Injections: Eliminate the need for multiple analyte concentrations and significantly reduce assay development time to generate kinetics for up to 768 molecules in less than 24 hours
  • OneStep® Two Component Injections: Determine accurate kinetics across multiple conditions and in the presence or absence of cofactors
  • NeXtStep™ Gradient Injections: Highly accurate competition assays to examine the behavior of an analyte in the presence of a competitor molecule

Access Promotional Offer

Why Bundle?

The Quality is in the Details

Octet BLI detection biosensors

Octet® Family of BLI Detection Systems for Biomolecular Interactions Analysis with Unprecedented Time and Cost Savings

Key benefits:

  • Higher Throughput – Protein quantitation in as little as two minutes, and parallel processing of up to 96 samples
  • Fast Time to Results – Automated analysis for faster time-to-market and faster publications
  • Real-time Analysis – Binding interactions are continuously monitored as they happen. Don’t miss out on subtle kinetic behavior patterns.
  • Crude Sample Compatibility - Analytes can be measured in crude, unpurified mixtures such as cell lysates or hybridoma supernatants.
  • Ease of Use – Simple, integrated user interface designed for biologists. Spend less time learning instrumentation and more time deriving insights.
  • Low Total Cost of Ownership – Low-maintenance fluidic-free system
Octet SF3 ChipDock

Octet® SPR Label-Free Detection System for Faster Drug Discovery and Development with Exceptional Sensitivity

Key benefits:

  • Superior Gradient Injections –
    • Accurate measurement of molecule kinetics and affinity from a single analyte concentration
    • Determine the behavior of an analyte in the presence of a competitor molecule from a single injection
    • Assess multiple analytes and competitors in a single assay
  • Independently Functioning Buffer Lines – Use two running buffers during an assay
  • Optimized Fluidic System – Minimized potential sources of blockage and efficient decontamination protocols
  • Sample Recovery Injection – Recovery of bound analyte to save precious analyte
  • Temperature Control – Assess kinetics and affinity of therapeutics at physiological temperatures

With Octet® you’re fully powered & prepared to generate new and deeper insights.

Top 3 reasons to own both technologies:
 

  1. Flexibility: No compromise on the size of the analyte; from low molecular weight compounds to nanobodies and viruses.
  2. Efficiency: Fast assay development and preliminary results in early discovery and development confirmed with SPR.
  3. Resilience: Process optimization and control using crude, unpurified samples with scalable throughput.

Customer Testimonials

See What Others are Saying about Sartorius Label-Free Analysis

Easy to use, speedy and robust.

Application Area: High-throughput antibody characterization and small molecule analysis

"The Octet® RH96 lets our team carry out quantitation at high-resolution that is comparable to an HPLC and rapid throughput. It allows shortening of our experimental timelines and less cost for cell line development projects. Our team uses it for label-free, real-time data generation and it's a facile instrument to use that provides superior quality data at a very cost-efficient price."

We get great results on this instrument. It’s a fundamental part of our research.

Application Area: Screen small-molecules and characterize their interactions (affinity, kinetics) to proteins

"The instrument is easy to use and requires little daily maintenance. Software for setting up protocols as well as data processing (QDat) is very intuitive, and still versatile. The support from sales, service engineers and application scientists are efficient, friendly and service-minded."

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Speak to a Specialist About Your Bundle Offer Selection