Weights & Weight Sets

Laboratory Weights and Weight Sets

Accurate metrological weights and weight sets with nominal mass values from 1 mg to 1,000 kg. Choose between wire weights and knob weights, as well as leaf weights, cylindrical weights and block shaped weights. Sartorius weights and weight sets feature a DAkkS certificate (Deutsche Akkreditierungsstelle) and comply with the International Recommendation OIML-R111.

Explore Our Portfolio of Weights & Weight Sets

Accessories for Weights and Weight Sets

Prevent damage to the surface of weights with a wide range of accessories for proper handling, storage and cleaning.

Cylindrical Weights

Individual F1, F2 and M1 OIML class weights with special steel or grey cast cylindrical weights.

Knob Weights

Individual E1, E2, F1, F2 and M1 OIML class special steel knob weights are highly polished, corrosion-resistant and available from 1 g to 50 kg.

Leaf Weights

Individual F1 OIML class weights, made of aluminum (1 mg to 5 mg) or nickel silver (10 mg to 500 mg) and packaged in an easy to store plastic case.

Weight Sets

Individual E1, E2, F1, F2 and M1 OIML class weight sets made of highly polished special steel, nickel silver, galvanized brass or aluminum.

Wire Weights

Individual E1 and E2 OIML class steel wire weights are available from 1 mg to 500 mg, are non-magnetizable and have a density of 8.0 g/cm3.

scientist weighing with cubis balance

Services for Laboratory Balances

With our certified and accredited services, we support and service your laboratory weighing equipment through its entire life-cycle.