Photo of three Arium lab water purification systems on a yellow background.

Compact, Innovative Water Purification Systems

The Basis for Your Successful Analysis

Lab Water Purification Systems

Application tailored Arium® laboratory water purification systems for production of pure and/or ultrapure water. 

All instruments can be customized to meet your specifications and seamlessly integrated into your laboratory environment. 

Complete your tasks faster and more consistently. This will make your daily lab work easier and help ensure cost-effective operation in the future.
 

Get the Free Lab Water Guide

Find Solutions for Your Lab

Arium® Pro water purification system

Arium® Ultrapure Water Systems

Customizable ASTM Type 1 ultrapure water systems from different feed water qualities for general, analytical and life-science applications.

water purification and dispensing

Arium® Pure Water Systems

Modular-designed Type 2 or 3 water treatment systems as well as solutions with additional ASTM Type 1 ultrapure water purification.

Accessories for Arium® Water Systems

Storage tanks and dispensing units for your pure and ultrapure water systems.

Product image - Lab Water - Arium® Consumables Package SB-12-03-0527

Arium® Consumables

Explore consumables for Arium® water purification systems and accessories.

New Products & Promotions

Arium® Mini Extended
Sale

Special Offer: Arium® Mini Plus UV Extend

Get high-quality Type 1 ultrapure water with the Arium® Mini Plus UV Extend – ideal for labs requiring up to 10 liters per day. 

Shopping cart with various lab products inside
Sale

Shop More, Save More: Get Up to 10% Off Lab Products

Get 5% off orders $0 to $3,000 and 10% off orders above $3,000. Use code SAVEMORE26 at checkout.

See Arium® Lab Water Systems in Action

Flexible Water Purification and Reliable Purity with the New Arium® Mini Extend

The Arium® Mini Extend brings additional flexibility into the sleek, compact design of the Mini series.

The Type I water system integrates a new flexible handheld dispenser, a user-friendly color touch display, and the well-known Arium® Bagtank technology, all designed to streamline your lab processes according to your needs.

Explore Arium® Mini Extend

Arium® Bagtank: More Than Just Pure Water Storage

Discover the innovative solution for pure water storage with the Arium® Bagtank. 

Say goodbye to the time-consuming and hazardous process of cleaning water purification tanks. The Arium® Bagtank provides a quick, easy and safe way to store purified water.

Explore Arium® Bagtanks

Shop Now

Quickly find Water Purification products by searching by category or filtering by attributes.

Shop Lab Water Purification Systems and Consumables Now

Select the Water Purification System for Your Application

Water for Lab Equipment

In the laboratory, there are several instruments and systems that require water for regular operations. Because of impurities, standard tap water is not sufficient and needs to be purified to reduce the possibility of calcification for example. Solutions for various reagent-grade water types can be selected based on the system requirements.  

  • Inlet water for ultrapure water systems
  • Inlet water for distilled systems
  • Water for Laboratory devices  
  • Text Box(Autoclaves | Washing Machines | Water Baths etc.)

Explore Pure Water Systems

Basic Laboratory Applications

General laboratory and less sensitive and critical applications need consistent pure water (often referred to as type II and III water) with reproducible and reliable quality to ensure that the water does not interfere with the samples or experiments. In general, this pure water can also be used for feeding instruments or systems.

  • Spectroscopy Techniques: UV-Vis Spectroscopy, Fluorescence Spectroscopy, Photometry, Atomic Absorption Spectroscopy (AAS), Fourier Transform Infrared Spectroscopy (FTIR)
  • Immunoassay Techniques: Enzyme-Linked Immunosorbent Assay (ELISA)
  • Sample Preparation Techniques: Buffer, media, and pH solutions, Solutions for chemical analysis and synthesis, Preparation of reagents, blank samples, etc., Cleaning of Laboratory Glassware
  • General Laboratory Techniques: Microbiological Media, Chemical Reactions and Synthesis

Explore Pure Water Systems

Molecular Biology | Life Science Applications

Life science and molecular biology applications need ultrapure water without interfering substances like RNase/DNase, endotoxins, and bacteria. This guarantees that your samples and experiments won't be impacted. The water must be treated to remove these substances. This ensures that your samples and experiments are not affected. 

  • Molecular Biology Techniques: Electrophoresis, Blotting Techniques, PCR Techniques, NGS Techniques, DNA Sequencing
  • Cell Biology and Biochemical Techniques: Endotoxin & RNase and DNase Analysis, Immunocytochemistry, Production of Monoclonal Antibodies, Nutrient Media for Cell Culture (Mammalian & Plant), CRISPR-CAS9 Techniques, Chromatography 

Explore Ultrapure Water Systems

Analytical Application

Highly sensitive analytical applications require very pure water with low levels of total organic carbon (TOC). This ensures that the water used for preparing samples or rinsing is free from impurities that could impact the results. Impurities may lead to ghost peaks or clogging of columns or instruments, leading to shorter lifespan.

  • Chromatography Techniques: (Ultra) High-Performance Liquid Chromatography ((U)HPLC), Ion Chromatography (IC), Liquid Chromatography (LC)
  • Mass Spectrometry Techniques: Liquid Chromatography-Mass Spectrometry (LCMS), Inductively Coupled Plasma Mass Spectrometry (ICPMS), Gas Chromatography-Mass Spectrometry (GCMS)
  • Sample Preparation Techniques: Solid Phase Extraction (SPE)
  • Trace Analysis Techniques: Trace Metal Analysis, TOC Analysis, PFAS Analysis 

Explore Ultrapure Water Systems

icon-coach

Request a Demo, Quote, and More

Get answers to any questions you have about Sartorius lab water products.

Contact a Lab Water Expert Now

Arium® Lab Water Systems Feature:

Arium water purification systems
Arium water purification systems
Arium® products
Scientist with Arium Comfort
Laboratory Weighing Services
Broad Portfolio

Sartorius’ Arium® lab water purification systems offer a wide range of options to meet your laboratory water needs regarding purity (ultrapure and | or types of pure water), daily consumption and flexibility. Combine and add purification technologies to ensure the purified water is optimized for your needs and applications. 

Flexibility

The various Arium® models allow you to select and customize the system that fits your laboratory needs. Implement extra purification steps for sensitive analytical purposes or life science research that require lower organic compound and | or DNase and RNase content. Place the system on the bench, save space by placing it under the bench or mounting it on the wall. Combine your Arium® pure water system with Arium® Bagtanks according to your daily consumption. Additional dispensing units (Arium® Smart Stations) can be connected to increase flexibility and offer more points of use across your laboratory. 

Quality

Arium® water purification systems consistently deliver high-quality reagent-grade water. They are ideal for applications requiring low detection limits, sensitive analyses, or other critical and analytical tasks. 

Innovative Technology

Sartorius Arium® systems use innovative technologies to get an excellent user experience.  

The display offers excellent visibility of all important functions and dispensing options with an intuitive menu navigation. Step by step guidance for all maintenance procedures ensure ease of use.  

The unique iJust® technology adjusts the wastewater and product water ratio, based feed water quality for optimized water consumption.  

The Sartorius Arium® Bagtank  is a unique solution for the storage of intermediate pure water. As no intensive tank cleaning with hazardous substances is required it offers a sustainable solution and minimizes the downtime of the system. 

Extensive Service Offering

Ensure your system operates reliably from day one by having Sartorius' experienced engineers handle the installation.  Optional system qualification (IQ/OQ) is available for all Arium® lab water systems is to meet your regulatory requirements. To ensure errorfree operation of the Arium® lab water system, Sartorius offers service contracts for regular and preventive maintenance. 

Featured Resources

Resources for Lab Water Purification

Article

Optimize Lab Efficiency with On-Site Ultrapure Water

Discover how JAFRAL streamlined lab operations by installing the Sartorius Arium® Pro VF Ultrapure Water System.

Infographic

PFAS in Food: The Hidden Threat

Discover how lab water systems can provide contaminant free water, supporting accurate LC-MS/MS testing for food safety.

Ultrapure Water as a Key Component for Enhanced LCMS Results
One Sheet

Ultrapure Water as a Key Component for Accurate Liquid Chromatography...

Learn how ultrapure water enhances Liquid Chromatography (LC). Minimize contamination and improve analytical accuracy.

Brochure: Arium® Water Purification Systems
Brochure

Arium® Water Purification Systems

PDF 5.1 MB
water purification and dispensing
Application Guide

A Guide to High-Quality Laboratory Water

This guide outlines how to choose the right water purification system for your lab to ensure high-quality lab water. 

Black cubes on a floor with yellow "PFAS" letters glowing in the dark.
Webinar

How to Reduce PFAS Contamination Below Detection Limit

Discover the world of PFAS, where they originate, and how to reduce PFAS contamination in water samples below the detection limit

Webinar

The Role of Sartorius’ Lab Water System in PFAS Detection

Watch the webinar to explore PFAS, learn about their health and environmental impacts, and discover new ways to prevent water contamination.

Sartorius sustainability imagery and icons including photos of scientists using lab equipment.
Webinar

Sustainable Essential Lab Products

Explore how sustainability can be embedded into laboratory products without compromising performance.

Workers in yellow hazmat suits collect a contaminated water sample from a polluted stream,"PFAS" labeled on the container.

Explore Our Solutions for PFAS Compliance 

Per- and Polyfluoroalkyl Substances (PFAS) are persistent environmental contaminants impacting water, soil, and health worldwide. Discover how Sartorius’ products help customers achieve reliable, PFAS-free results while supporting global sustainability goals.

 

Discover PFAS-Free Solutions 

Sartorius Services

Scientist with Arium Comfort

Services for Arium® Water Purification Systems

Secure and optimize your lab water equipment operation with installation, qualification, calibration, and regular maintenance.

Frequently Asked Questions

The right system depends on your required water quality. ASTM Type 1 ultrapure water is ideal for sensitive applications like cell culture, PCR, and sequencing in life science labs. For applied research and analytical methods like HPLC or ICP-MS, consistent ASTM Type 1 water ensures accurate, interference-free results. Purified water supports general lab tasks such as buffer preparation and glassware rinsing. Sartorius offers systems tailored to each purity level and application. If you need any support, please do not hesitate to contact us.

Arium® systems use advanced purification technologies like reverse osmosis, ion-exchange resin, UV oxidation, and ultrafiltration to remove impurities, including ions, bacteria, and organics. Integrated monitoring ensures ASTM, ISO, and CLSI-compliant performance.

Pure water is suitable for less critical tasks, while ultrapure water is essential for high-sensitivity analyses like HPLC, PCR, and ICP-MS. Sartorius systems produce both types to meet diverse lab requirements.

Yes, many Arium® systems are designed for direct connection to potable tap water. They include pre-filtration and purification stages to ensure reliable performance from variable feed water sources.

Ultrafiltration removes endotoxins and nucleases (DNase/RNase)—critical for applications involving RNA, DNA, or mammalian cells. Sartorius systems with ultrafilters ensure high purity for these sensitive workflows.

Replacement frequency depends on usage, feed water quality, and system configuration. Integrated alerts and user-friendly design make maintenance easy and predictable to minimize downtime.

Yes, Sartorius Arium® systems are designed to meet or exceed international standards such as ASTM D1193-06, ISO 3696, and CLSI (CLRW) guidelines, ensuring quality and reproducibility in regulated environments.

Arium® systems use long-lasting cartridges and intelligent purification to reduce water and energy waste. Many models include recyclable components and compact footprints to support green lab initiatives.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo or More Information