Arium® Bagtank Water Storage

Reliable Intermediate Water Storage That Protects Your Water Quality

The innovative Arium® Bagtank uses a closed system to store your purified water and protect it from secondary contamination and keep the quality. Instead of a regular tank, the Arium® Bagtank utilizes exchangeable bags to simplify maintenance and remove the need for time intensive cleaning procedures. Simply exchange the bag in 5 minutes, fill it up and you are ready to go.

  • Integrated ventilation filter with non-return valve provides reliable protection against CO₂ pollution
  • High flexibility through the 4 rollers available as an option (50 & 100 L Bagtank)
  • Easy and fast exchange of the Arium® Bags
  • No chemical cleaning required

Choose the Right Bagtank for You

Depending on your daily pure water consumption, the Arium® Bagtank is available in three different volumes: 20, 50 and 100L. If higher water preasure and/or flowrate are required you can equip the Arium® Bagtank with an internal (50 and 100L) or an addition external (20L) pump.

Arium® Bagtank 20L System

Shop Now

Arium® Bagtank 50L System

Shop 115 VAC

Shop 240 VAC

Arium® Bagtank 100L System

Shop 115 VAC

Shop 240 VAC

icon-coach

Request a Demo, Quote, and More

Get answers to any questions you have about Sartorius lab water products.

Contact a Lab Water Expert Now

Arium® Bagtank: Redefining Pure Water Storage for Labs

Ultimate Durability Test: Arium® Water Purification Bag vs. Car & Window Drop

Compatible Water Purification Systems

The Arium® Advance EDI and Arium® Advance RO systems achieve high retention rates of ions with an optimal water yield to remove impurities from your feed water. 

The built-in iJust function also optimizes purified water quality and water usage. Pure water is stored and ready to be used in the innovative, closed Arium® Bagtank system, which protects water from secondary contamination.

Discover Arium® Advance

The Arium® Comfort is a combined water purification system and produces either ultrapure and pure water (Comfort II) or ultrapure and RO water (Comfort I). Directly connected to a potable feed water source it uses RO technology, combined with EDI technology (Comfort II), to produce pure water. The purified water is then stored in the Arium® Bagtank system before used as feed water for the polishing cycle to produce ultrapure water.

Discover Arium® Comfort

The Arium® Pro series meet and exceed the ASTM Type 1 water quality standards and ensure reliable reproducible results. When a pretreated feed water source is missing, connect the Arium® Pro to an Arium® Bagtank for a reliable feed water source. The Bagtank should in turn be connected to a pretreatment system such as the Arium® Advance.

Discover Arium® Pro

Related Arium® Bagtank Resources

View All Water Purification Resources
Brochure

Arium® Bagtank: Innovative Water Storage Solution

Discover the Arium® Bagtank, a reliable water storage solution that protects your water quality.

Arium Smart Station brochure cover
Brochure

Arium® Smart Station

The Arium® Smart Station is designed for ergonomic and flexible dispensing at the highest quality standards. Find out more!

Application Note

Ultrapure Water for HPLC Analysis

Learn how ultrapure water produced by Arium®Pro VF can be readily used as the mobile phase for HPLC analysis of the water-soluble saccharides.

Cannabis Testing: In-House Prepared Water as an Alternative to Bottled HPLC-Grade Water
Application Note

In-House Prepared Water as an Alternative to Bottled Water

Find out more about HPLC-grade water during cannabis testing in this complimentary application note.

Arium Ultrapure Water for Trace Analysis cover
Application Note

Ultrapure Water for Trace Analysis

Learn about the suitability and purity of different sources of ultrapure water used as an eluent in HPLC-DAD and MS systems.

Water is Life cover
Application Note

Water is Life: Ultrapure Water in Cell Cultivation

Water is a major component of all cell culture media and is therefore needed to prepare media, buffers, and additives.

Arium® Services

Scientist with Arium Comfort

Lab Water Purification Services for Arium® Systems

Optimize lab performance with Arium® water purification services. Get installation, calibration, and maintenance for consistent, high-quality results.

Frequently Asked Questions

The Arium® Bagtank is compatible - and should be used as an intermediate storage unit in combination with - the following Arium® water purification systems: Arium® Advance RO and EDI, Arium® Comfort I and II.

The difference between the Arium® Bagtanks is storage volume. So Arium® Bagtank choice depends on factors like total daily consumption and maximum peak consumption. The production output of the water purification system connected to the Arium® Bagtank should also be considered, as that will impact which Arium® Bagtank will cover your lab water consumption.

The biggest benefit is the cleaning process when compared to a standard storage tank. Cleaning a standard tank requires chemicals and a lot of time. The chemicals add the risk of contaminating the water and introducing chemicals into the system. With the Arium® Bagtank, you can forget all about that. Arium® Bagtank-bags are disposable, so instead of cleaning you only need to change the bag. The process takes roughly 5 minutes as opposed to several hours.

Yes, you can connect 1 Arium® Smart Station Pure to dispense RO/pure water (depending on water purification system) directly from the Arium® Bagtank.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo or More Information