Octet® Anti-CHO HCP Kit

For CHO Host Cell Protein Detection

  • Completely hands-off, walk-away HCP analysis
  • Fully analyzed HCP results for 96 samples in one hour
  • High precision assays with 5-10% CVs
  • Detection sensitivity as low as 0.5 ng/mL

Host cell proteins (HCPs) are contaminants found in biopharmaceuticals expressed in bacterial, yeast or mammalian production cell lines. Among protein expression cell lines, Chinese hamster ovary (CHO) cells are the most commonly used mammalian hosts for industrial production of recombinant protein therapeutics.

However, manufacturing and production processes of biopharmaceuticals often leave behind contaminating HCPs from CHO cells. These residual HCPs carry substantial risk of decreasing efficacy of the drug and causing adverse immunogenic reactions in patients. Hence, detecting residual HCP contaminants and methods to reduce them to the lowest acceptable levels are critical aspects of drug safety and qualification.

Cygnus Technologies has partnered to jointly develop the Octet® Anti-CHO HCP Kit for quantitation of residual HCPs. The Octet platform's rapid high throughput protein analysis combined with the broad HCP recognition and sensitivity of the industry-standard Cygnus 3G anti-CHO HCP antibody bring scientists the best of both worlds for HCP analysis.

Octet® Anti-CHO HCP Kit

Order Now

Related Resources

selection guide
Flyer

Octet® BLI Biosensor Selection Guide

PDF | 1.4 MB
Octet Anti-CHO HCP Kit
Datasheet

Octet® Anti-CHO HCP Kit

PDF | 610.3 KB
CHO Host Cell Protein Detection
Technical Note

CHO Host Cell Protein Detection

PDF | 1.3 MB
technical note cover
Technical Note

Host Cell Protein Detection

PDF | 952.5 KB

Related Products

icon-octet-family

Residual Protein A Detection Kit

For Quantitation of Leached Protein A in Bioprocess Samples

Explore More
icon-bioprocess

Sidekick™ Offline Biosensor Immobilization Station

Enables simultaneous and uniform reagent loading onto all 96 biosensors in a biosensor tray.

Details

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo, or More Information

Related Content

icon-octet-data-analysis-ht

Applications for Label-Free Detection

Explore More
icon-instrument-service

Octet® System Service and Support

Explore More
icon-supplement

Octet® BLI Resources

Explore More

Follow Octet® on LinkedIn

Get the Latest Updates, Trends and Developments on Label-free, Stress-Free Solutions for Drug Discovery, Biologics Development and Biomanufacturing.

Follow Us Now