Pipette Tips

Pipette tips are essential tools in any laboratory. Sartorius offers a comprehensive range of tips designed to deliver accurate, reproducible results while supporting sustainable lab practices, with lifecycle thinking.

For eco-conscious labs, we’ve added a new pipette tip box, the Light Pack, that delivers the same performance as a conventional tip box, but cuts plastic use by 74% and fold flat for easy recycling.

By choosing Sartorius pipette tips, you can maximize pipetting precision, minimize waste, and make environmentally responsible choices, all while maintaining high-quality performance and efficiency in the lab.
 

Shop Pipette Tips Now

New Products and Promotions

Light Pack Pipette Tip Box key campaign visual

The Wait is Over! Introducing the Responsible Pipette Tip Box

Sartorius Light Pack: Less plastic, fully foldable, same performance. ACT® certified and 2026 Red Dot Award winner. Try it today!

Pipette Trade-In Program | Up to 40% Discount on Pipette Products

Trade in your old pipettes for the most ergonomic electronic or mechanical pipettes available – all while receiving up to 40% off.

Order Your Free Sample of Tips

Request a free pipette tip sample today and optimize your pipetting system.

Shopping cart with various lab products inside
Sale

Shop More, Save More: Get Up to 10% Off Lab Products

Get 5% off orders $0 to $3,000 and 10% off orders above $3,000. Use code SAVEMORE26 at checkout.

Explore Pipette Tip Brands

Optifit Standard Tips

High-quality tips with versatile packaging and sterility options for most pipetting tasks.

Discover More

Safetyspace® Filter Tips

Protect your samples with a unique air-gap design that prevents contamination and ensures full-volume pipetting.

Discover Filtered Pipette Tips

Pipette tips 200 ul family box variants with Light Pack

Choose the right tips—effortlessly

In just a few clicks, pinpoint the correct pipette tips for your application by volume, length, sterility, and more.

Use the Tip Selector Tool Now

Pipette Tips Features

Tips to Achieve Results

Ensure reliability of results with perfect tip compatibility. Sartorius pipette tips are the perfect match for Sartorius pipettes. Sometimes bad compatibility can be seen by leaking but there is more than meets the eye when it comes to proper fit.

Purity

For the most demanding applications you need to choose pipette tips with high quality and purity standards. Sartorius pipette tips’ purity level meet the demands of even biopharmaceutical development.

Sustainable Manufacturing

Discover how Sartorius crafts high-quality pipettes and tips with premium materials, rigorous testing, and certifications, while incorporating green energy and sustainable practices to reduce environmental impact.

Various Tip Box Options

Choose from sterilized single tray tips for clean rooms or from our practical refill options; there is a package for every lab.

Single Tray Tips

These pipette tips feature a color-code tray matching with pipettes and are DNase, RNase, human DNA and endotoxin free according to Pharmacopeia limits. Choose ready-to-use sterile pipette tips or fully autoclavable non-sterile tips.​

Refill Tips

The ecological refill tips are available in a convenient tower format or in purity certified refill package, which is also available as sterilized. You reduce your environmental impact when you replace your empty tray from these refill packages.

Optifit Pipette Tip Refill Tower 200 µL

Bulk Tips

The revolutionary packaging design of Flexibulk helps reduce your lab space and environmental impact during transportation. These bulk pipette tips are purity certified and the lid can be reclosed. Filling empty racks is now easier than with the old bagged tips.

Light Pack

For lab managers focused on waste reduction and recycling, select Optifit® or Safetyspace® tips in a sturdy cardboard box with award-winning sustainable design, winner of the 2026 RedDot Award, that folds flat for easy processing, without compromising performance.

Download Flyer

Safetyspace pipette tips in Light Pack - open box

Feature HighlightsSingle TrayLight PackRefill TowerRefill PackageBulk
Standard Tips          
Filtered Tips       
Available Sterilized        
DNase, RNase, human DNA, endotoxin free        
icon-certificate

Pipette and Tip Certificates

Lot-specific purity certificates available for download.

Explore Certificates

Pipetting & Sustainability

Explore our pipetting solutions and learn how our environmentally responsible pipette tips, including the expanded range of ACT-labeled Optifit® and Safetyspace® tips, advance lab sustainability without compromising pipetting results.

Learn More

Workers in yellow hazmat suits collect a contaminated water sample from a polluted stream,"PFAS" labeled on the container.

Explore Our Solutions for PFAS Compliance 

Per- and Polyfluoroalkyl Substances (PFAS) are persistent environmental contaminants impacting water, soil, and health worldwide. Discover how Sartorius’ products help customers achieve reliable, PFAS-free results while supporting global sustainability goals.

 

Discover PFAS-Free Solutions 

icon-coach

See the Difference in Every Tip

Don’t just take our word for it. Try Sartorius pipette tips for free and experience reliable performance, perfect fit, and trusted purity.

Get Your Free Sample

Pipetting Resources

View All Pipetting Resources

Pipetting Resources

Application Guide

Pipette Tip Purity Guide

Ensure pipette tip purity with Sartorius. Tested for DNA, RNase, endotoxins, PFAS & sterility to meet ISO lab standards.

Flyer

Sartorius Pipette Tips are Free from PCR Inhibitors

PDF 910.5 KB
A row of clear pipette tips with a sleek, tapered design. One pipette tip has a green vine with leaves spiraling around it.
White Paper

PFAS Contamination in Pipette Tips 

A study confirms Sartorius pipette tips are free from added PFAS, with only trace ultrashort-chain compounds detected.

Flyer

Sustainable Lab Essentials: Optifit and Safetyspace® Pipette Tips

Pipette tips are indispensable in labs. Discover Optifit and Safetyspace® pipette tips as sustainable lab essentials for your pipetting needs.

infographic thumbnail
Infographic

8 Reasons to Use Both Sartorius Pipettes and Tips

Discover how to achieve maximum precision and reproducible pipetting results with both Sartorius pipettes and filter tips.

Flyer

Low Retention Tips - The Great Expectations Versus the Reality

Discover the realities of low retention tips and make an informed choice for your pipetting needs.

Flyer

Steps for Improving Pipetting Results

Discover the importance of regular calibration, proper equipment maintenance, pipetting techniques, and the benefits of electronic pipettes.

Fact Sheet

Discover Sustainability Fact Sheets

Explore our commitment to sustainability in laboratory products, focusing on the entire product life cycle from raw materials to disposal.

Product Guide

Pipetting Made Simple with the Ultimate Pipette Buyers Guide for 2024

Pipette selection, pipetting techniques and more - it's all right here in our buyers guide. This page is a one-stop shop for everything you need.

Application Note

The Role of Pipette Tips in Achieving the Best Pipetting Performance A...

Pipettes are carefully evaluated before choosing but tips are often selected based on price. Results show that tip selection is critical for repeatabi...

brochure thumbnail
Brochure

High Quality Pipette Tips

Sartorius has an extensive pipette tip offering from high quality standard tips, extended length tips to wide bore tips and large volume filtered tips...

Frequently Asked Questions

Sartorius can help you decide quickly with our pipette tip selector tool. You can filter by your pipette model and volume range, then refine by application and tip features such as:

  • Filter vs. non filter
  • Low retention
  • Sterile purity levels, and
  • Geometries like wide bore or extended length. 

Use the Tip Selector Tool Now 
 

The tool reveals compatible options, technical details, and available packaging or refill formats, so you can choose the best tip for your workflow with confidence.

Choosing the right pipette tip is essential for accuracy, reproducibility, and sample integrity. A well‑matched tip ensures a tight seal and consistent dispensing, reducing systematic error and improving precision. The correct tip type also prevents:

  • Contamination (e.g., aerosol barrier tips for PCR)
  • Maximizes recovery for sticky or viscous samples (low retention surfaces)
  • Protects fragile samples (wide bore for cells/DNA)
  • Supports compliance with sterile, RNase/DNase free, or endotoxin free requirements while minimizing hand strain and unnecessary costs

No. Pipette tips are single-use consumables. Reusing them can cause poor sealing, inaccurate results, and contamination. Always change tips between different liquids, samples, or temperatures to ensure precision and reliability.

Sartorius offers:

  • Standard tips for everyday use.
  • Filtered SafetySpace® tips for contamination protection
  • Extended-length tips for deep or narrow vessels.
  • Wide-bore tips for viscous liquids or delicate samples, such as cells.

Yes. Non-filtered tips can be autoclaved at 121 °C for 20 minutes. For sensitive applications, Sartorius provides pre-sterilized tips that meet international sterility and purity standards.

Sartorius Safetyspace® filter tips feature a unique air gap that prevents sample contact with the filter, even during reverse pipetting. They provide maximum protection against contamination in applications such as PCR, qPCR, and molecular biology.

Yes. All Sartorius pipette tips are 100% recyclable. Optifit tips are made from polypropylene, while Safetyspace® tips use polypropylene with polyethylene filters. Always check local guidelines for safe recycling of lab plastics.

  • Verify pipette tip compatibility.
  • Inspect and clean the pipette cone.
  • Attach tips straight, with gentle pressure.
  • Ensure the sealing ring is engaged. If problems continue, contact Sartorius Service for pipette maintenance or calibration.

 

We recommend that you follow your local recycling guidelines. Even though you would not be able to recycle, we recommend that you pull out the tray and flattened the cardboard box. In this way the box does not take up so much space in the garbage bag.

Our pipette tips are manufactured in our own production facilities using carefully selected 100% virgin polypropylene raw material. We control the entire manufacturing process from start to finish to ensure consistent quality, purity, and performance.

Quality and purity are maintained through full process control in our production facilities, from raw material selection to final manufacturing, ensuring the highest standards are consistently met.

Our quality management system complies with ISO 9001, ISO 14001, and ISO 13485 standards, supporting robust quality assurance and regulatory alignment.

Yes. Production takes place under ISO 14644-1 controlled conditions, ensuring ISO Class 8 cleanroom standards to guarantee secure tip purity and minimize contamination risk.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo, or More Information