Virus Purification Kits

Adenovirus and lentivirus purification kits utilise membrane adsorber technology for fast and safe virus purifcation in the volume range from 20 ml to 1,000 ml. The ready to use purification kits contain all buffers and devices needed for quantitative yield virus purification in only a few hours.

Name | Order Number Sample volume  
Vivapure® A Starter Pack

VS-ARSTPKA2

2 × 0.65 mL

Learn More


Vivapure® Lentiselect 1000

VS-LVPQ1000

1 × 1,000 mL

Learn More


Vivapure® Lentiselect 40

VS-LVPQ040

4 × 40 mL

Learn More


Vivapure® MC Starter Pack

VS-MCST04

4 × 0.65 mL

Learn More


Vivapure® Adenopack 20

VS-AVPQ020

6 × 20 mL

Learn More


Vivapure® Adenopack 100

VS-AVPQ101

2 × 100 mL

Learn More


Vivapure® Adenopack 500

VS-AVPQ501

1 × 500 mL

Learn More


Vivapure® Adenopack 100 RT

VS-AVPQ102

2 × 100 mL

Learn More


Vivapure® Adenopack 20 RT

VS-AVPQ022

6 × 20 mL

Learn More


Vivapure® Adenopack 500 RT

VS-AVPQ502

1 × 500 mL

Learn More


Vivapure® miniprepG Kit

VS-ARGMINIK

16 × 0.65 mL

Learn More


Vivapure® maxiprepMC Kit

VS-MCMAXIK

8 × 20 mL

Learn More


Vivapure® Maxiprep-G Kit

VS-ARGMAXIK

4 × 20 mL

Learn More


Vivapure® Maxiprep-A Kit

VS-ARAMAXIK

4 × 20 mL

Learn More


Vivapure® miniprepA Kit

VS-ARAMINIK

16 × 0.65 mL

Learn More


Explore Sartorius

icon-building

About Sartorius

Explore More
icon-application-center

Applications

Explore More
icon-trainings

Trainings

Explore More