Enhanced Efficiency in Lead Selection for Drug Development

Lead selection is a pivotal step in the drug discovery process, bridging the gap between initial compound identification and the development of viable therapeutic candidates. This critical decision-making phase aims to identify the most promising leads from a vast library of entities, focusing on their potential to interact with targets and modulate disease processes effectively.

The process begins with high-throughput screening, where thousands of compounds are tested for their ability to bind to specific targets. Following this, a rigorous evaluation of the hits is conducted, emphasizing potency, selectivity, and pharmacokinetic properties. The goal is to find compounds that not only exhibit strong activity against the target but also possess favorable characteristics for further development, balancing efficacy, safety, and drug-like properties.

  The Sartorius Octet® BLI platform significantly enhances the speed and efficiency of lead selection workflows. With its high-throughput capabilities and easily developed assays, it streamlines the screening and evaluation process. Label-free detection technologies, such as those offered by Octet® BLI technology, are instrumental in analyzing molecular interactions without the need for fluorescent or radioactive labels. This approach provides a more direct and efficient method for studying the binding characteristics and affinities of molecules, thereby improving the accuracy and speed of the selection process.

By employing sophisticated screening techniques and analytical methods, lead selection efficiently narrows down the vast pool of candidates to those most likely to succeed in subsequent stages of drug development. The primary objective is to pinpoint molecules with optimal functional and biophysical characteristics, ensuring they possess the necessary attributes to advance to the optimization phase.

Lead Selection in Drug Development: Benefits and Challenges

thumps-up

Advantages

Optimized Drug Candidates: Lead selection helps in identifying and optimizing drug candidates with the best potential for efficacy and safety, improving the chances of successful development.

Resource Efficiency: By focusing on the most promising leads, resources can be allocated more efficiently, reducing time and costs associated with developing less viable candidates.

Improved Drug Properties: The process allows for the refinement of chemical properties, such as solubility and stability, enhancing the drug's performance and manufacturability.

Early Risk Mitigation: Identifying potential issues with drug candidates early in the process allows for adjustments and improvements, reducing the risk of failure in later stages.

icon-thinking

Challenges

Complex Screening Processes: Lead selection involves complex screening processes that require sophisticated technology and expertise, which can be costly and time-consuming.

Data Overload: The vast amount of data generated during lead selection can be overwhelming, requiring advanced data analysis tools and techniques to interpret effectively.

Balancing Efficacy and Safety: Finding the right balance between efficacy and safety in lead candidates can be challenging, as improvements in one area may negatively impact the other.

Unpredictable Outcomes: Despite thorough screening and optimization, lead candidates may still fail in clinical trials due to unforeseen issues, such as toxicity or lack of efficacy.

Simplifying Process

Octet R8e brochure on an iPad screen within a scientific lab
Brochure

Octet® R8e BLI System

Discover with Accuracy: Enhanced BLI Analytics With New Heights of Sensitivity

Featured Resources

image of a shoe with gum that represents non-specific binding in biosensor-based assays
Article

Strategies for Tackling Non-Specific Binding in BLI

Enhancing biosensor assay accuracy: Insights and mitigation techniques, including a Design of Experiments (DoE) approach.

Application Note

An Essential Guide to Fcγ Receptor Binding

A guide to Fcγ receptors binding and assay design. Effectively study binding kinetics and affinities of IgG1, IgG2, & IgG4 antibodies with Fcγ rec...

Application Note

Protein Domain Mapping Chemokines & SARS-CoV-2 Nucleocapsid

This application note discusses and characterizes of the interaction between the SARS-CoV-2 Nucleocapsid (N) protein and human chemokines.

A compendium for successful BLI and SPR assays
Application Guide

A Compendium for Successful BLI and SPR Assays

A comprehensive guide for designing and performing label-free biomolecular interaction analysis.

octet instrument range
Webinar

Integrating Octet® BLI into Early Antibody Discovery Workflows

Improve the overall drug discovery process to increase the success rate of preclinical candidates

Analysis of Fc-Gamma Receptor-IgG Interactions on the Octet® Platform
Application Note

Analysis of Fc Gamma Receptor IgG Interactions on Octet® Platform

Whether you're assessing FcRn-Antibody or FcγR-IgG binding interactions, you need a high throughput, versatile, and easy to use solution.

Analysis of FcRn-Antibody Interactions on the Octet® Platform
Application Note

Analysis of FcRn-Antibody Interactions on the Octet® Platform

Assay design recommendations and best practices for producing the highest quality of kinetic data.

White Paper

Streamlining Affinity Analysis for Accelerated Lead Screening

Antibody and other protein therapeutics are a major focus in drug discovery pipelines today

Cover: Characterizing Membrane Protein Interactions by Bio-Layer Interferometry
Application Guide

Characterizing Membrane Protein Interactions

By Octet® Bio-Layer Interferometry (BLI) Platforms

Application Note cover
Application Guide

Label-Free Technologies

For Accurate Determination of Kinetics and Affinity Rate Constants

Related Products

Octet R8e front open black background

8-Channel System: Octet® R8e

Enhanced BLI analytics with new heights of sensitivity.

Octet® SF3 SPR

Octet® SF3 SPR 

Generate high-quality kinetics and affinity data in a fraction of the time compared to standard multi-cycle kinetics using the Octet® SF3.

Octet® BLI rapidly determines recombinant protein concentration as a control parameter in cell line development.

96-Channel Ultra High Throughput Octet System: Octet® RH96

Monitors up to 96 biosensors simultaneously, enabling label-free detection for protein quantitation and kinetic characterization at unmatched speed

Octet RH16 ultra high throughput label free detection system

16-Channel High Throughput Octet System: Octet® RH16

Ideal for high-throughput applications that demand high sensitivity and low sample volume requirements

Featured Applications

Large Molecules Kinetics Characterization

The Octet® BLI platform accurately measures kinetic constants by bringing the detection surface directly to the sample, eliminating the need for microfluidics. This unique approach using label-free, real-time analysis streamlines laboratory workflows and expedites assay development. The unique platform allows direct measurement from crude samples while minimizing instrument maintenance. It is extremely versatile in large molecules kinetics characterization and enables rapid assay optimization to allow the analysis of molecules ranging from recombinant proteins and antibodies to viruses and nanoparticles.

Fc Receptor Binding Assays diagram

Fc Receptor Binding Assays on the Octet® BLI Platform 

The selection of desired antibody-based therapeutics is often based on binding properties, including binding to FcγRs. Antibodies are sometimes engineered to achieve desired FcγRs binding properties, as their binding can greatly impact safety and efficacy to both the target and to FcγRs. 

  • Octet® BLI systems offer a high throughput, sensitive solution for Fc receptor-binding analysis
  • A variety of assay-ready biosensor surfaces are available and allow for flexibility and rapid optimization of assays

Read Application Note

Small Molecule and Peptide Binding Kinetics

The discovery of small molecule and peptide lead molecules can stem from many sources, including fragment screening, high throughput screening and de novo structural design. Determining and evaluating the affinity of small molecule binding to a therapeutic target is a significant component of the drug discovery process and lead optimization. The hit-to-lead and lead optimization processes are essential for accurate determination of biological potency in vitro so structure-activity relationships (SARs) can be used for efficient structural design. Learn how the Octet® R series as well as Octet® RH16, Octet® RH96 and Octet® SF3 instruments can be used to characterize small molecule and peptide binding.

Read Technical Note

High-affinity Interactions

Target binding characterization is an essential analytical step for selecting high-affinity and specific biologics, regardless of molecule type. The characterization of biological molecules with relatively high-affinity target binding (KD <1 nM) is often quite challenging due to the need for high-sensitivity analytical platforms capable of detecting slight changes in responses. The Octet® SF3 instrument is a high-sensitivity instrument that utilizes next generation SPR injections to improve the efficiency of the characterization process by determining kinetics and affinity in a single step. The OneStep® and NeXtStep™ Gradient Injection technologies featured on the Octet® SF3 instrument dramatically increases the speed of affinity characterization while maintaining accuracy and high confidence in results.

Read Application Note

New Octet® Biosensors

Reliable and Versatile Solution for Characterization of FLAG®-Tagged Proteins

Octet® DYKDDDDK Biosensors offer a flexible platform for a broad range of high-throughput applications for FLAG®-tagged proteins including lead identification and optimization, cell line development, process development, and quality control. 

Explore Octet® DYKDDDDK  Biosensors

Reliable and Versatile Solution for Characterization of VHH Molecules

Octet® VHH Biosensors offer a flexible platform for a broad range of high-throughput applications including lead identification and optimization, cell line development, process development, and quality control. 

Explore Octet® VHH  Biosensors

Reliable and Versatile Solution for Characterization of RbIgG Proteins

Octet® ARC Biosensors offer a flexible platform for a broad range of high-throughput applications including lead identification and optimization, cell line development, process development, and quality control.

Explore Octet® ARC Biosensors

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo, or More Information

Related Content

icon-octet-family

Biologics Characterization Tools

Explore More
icon-instrument-service

Octet® System Service and Support

Explore More
icon-supplement

Octet® BLI Resources

Explore More

Follow Octet® on LinkedIn

Get the Latest Updates, Trends and Developments on Label-free, Stress-Free Solutions for Drug Discovery, Biologics Development and Biomanufacturing.

Follow Us Now