Custom Engineered Filtration Skid Systems

These skids are based on cartridge filtration technology and have been designed to ensure the removal of beverage specific micro-organisms and other contaminants by microfiltration. The careful selection of filters from pre- to final filtration guarantee optimal filtration flow and performance for production lines.

Download Brochure

Custom Engineered Filtration Skids & CIP Systems

These systems are typically used for end filtration processes before bottling or BIB (Bag-In-Box) lines.

  • Equipped with two or three filter stages and a pump.
  • Fully adaptable to customer production processes & product characteristics.
  • Intended for the bottling of beverages including wine, sparkling wine, flavored wines, spirits, beer, water and soft drinks.

Your benefits when using a custom engineered filtration skid system:

  • Process optimization: No wine oxidation with a completely closed filtration system. Filtration for 1, 2 or 3 stages.
  • Repeatability: Reliable bottling and optimization of wine production with integrity checking of final membrane filters.
  • Savings: Longer cartridge life time with individual cleaning of each filtration stage. Limited water loss during sterilization step through the option of water recovery loop when connected to the CIP system.
  • Efficiency and safety: Total process control with temperature and pressure sensors. Water leak valve and fully drainable skids by gas ensure no water comes into contact with the filtered beverage bottling processes. Sampling valve to check the beverage quality & filtration performances before bottling.

Wine Production Solution and Filtration Systems

The custom engineered filtration skid portfolio is composed of 3 range...

Manual Custom Engineered Filtration Skids

Learn More

Semi | Automated Custom Engineered Filtration Skids

Learn More

Fully Automated Custom Engineered Filtration Skids

Learn More

Explore Sartorius Expertise in Filtration for Food and Beverage

Wine QC

Learn more

Manual filtration skids & CIP system - Essential range

Designed for the clarification and/or micro-organisms retention before bottling up to 5000 bottles/hour. It can be connected to a CIP System.

Go to Manual Filtration Skids

Housings

Sartorius filter housings were developed for sanitary beverage filtration applications.

Go to Filter Housings