Fully Automated Custom Engineered Filtration Skids
These skids are based on cartridge filtration technology and have been designed to ensure the removal of beverage specific micro-organisms and other contaminants by microfiltration.
Available models
- Single filtration line
- Twin filtration lines
Applications: Clarification, filtration, micro-organisms retention before bottling or BIB (Bag In Box)
Segments: Wines, sparkling wines, flavored wines, beer, water and soft drinks
CIP System for Fully Automated Custom Engineered Filtration System
CIP system is piloted from PLC of fully automated filtration skid system – providing fully automated CIP services
Add control & robustness to your system:
- Filters incoming water ensuring protection for downstream systems.
- Ensures temperature and flow control throughout the cleaning and sterilization processes.
- Enables chemical cleaning and disinfection.
- Can cover both filtration and filling system needs.
Sustainability:
- Reduce energy consumption with timed filling of atmospheric tank during off-peak hours.
- Recover heat kcal for cleaning cycles at 50°C with heat exchanger technology.
- Limit water usage by recovering it from the sterilization process.
Options
- Kcal recovery kit
- Water recovery kit
- Chemical cleaning kit
Available in 1500, 2000, 2500 and 3500 L
- Stand-alone solution
- Electric resistors for heating