CellGenix® GMP DC Medium w/o Phenol Red

  • Optimized, xeno-free, serum-free medium
  • Engineered for the generation of human dendritic cells (DCs)
  • Promotes high yields of mature dendritic cells with the desired phenotype
  • Manufactured in accordance with applicable GMP guidelines
  • FDA Drug Master File (DMF) is available
  • Outstanding QC support (e.g. extensive stability data)
  • Technical and regulatory support

Quantity Price per unit
0-19 $299.00
20-49 $269.00
50+ $254.00
Item No.: 
20805-0500

*Custom/bulk order quotes are provided within 72 hours of request.

Letter of Authorization (LOA)

Place a request for a Letter of Authorization (LOA) for our Drug Master File (FDA)

Also available with Phenol Red

Buy Now

CellGenix® GMP Dendritic Cell Medium is an optimized, xeno-free medium used for the serum-free generation of human dendritic cells (DCs). It promotes high yields of mature dendritic cells with the desired phenotype.

Please access the Certificate of Analysis on the My Sartorius Portal.

We have submitted Drug Master Files (DMFs) to US Health Authorities to support our customers’ regulatory activities. These Master Files can be cross-referenced through Letters of Authorization (LOAs) in Marketing Authorizations, IND, BLA, NDA, ANDA or other DMF applications. Please submit your Authorization Request via the form above.

icon-article

Tech Note:

ADCF and Serum-free Policy

Download Now
icon-article

Tech Note:

Shipment of GMP Media at Ambient Temperatures

Download Now
icon-approval

Certificate of Analysis:

Download on the My Sartorius portal

My Sartorius

Applications

  • Application
    Clinical ex vivo use  
  • Application Area
    • Cell & gene therapy  
    • Immunology  
  • Cell Type
    DC  

Compliance Information

  • GMP Compliance
    This product was manufactured in accordance with applicable Good Manufacturing Practice (GMP) guidelines.  
  • Origin
    Xeno-Free  

Components

  • Phenol Red Indicator
    Without Phenol Red  

Features

  • Serum Free
    Yes  

Physicochemical Information

  • Adherence/Suspension
    Adherent  

Product Information

  • Brand
    CellGenix®  
  • Package Type
    Bottle  

Sterility/Purity

  • Delivery Condition
    Sterile  

Volume

  • Volume
    500 ml